Product category:
Tools

Dis-/assemble

Filter

Products 122

Removal Tool Han D
Removal tool

Removal Tool Han D

Article No.: 09 99 000 0012

Han D®

Removal Tool Han E
Removal tool

Removal Tool Han E

Article No.: 09 99 000 0319

Han E®

Removal Tool, Han D, Mini
Removal tool

Removal Tool, Han D, Mini

Article No.: 09 99 000 0052

Han D®, Service

REPLACEMENT TIP. REMOVAL TOOL
Replacement-tip

REPLACEMENT TIP. REMOVAL TOOL

Article No.: 09 99 000 0004

for part number 09 99 000 0012

DIN41612 REMOVAL TOOL
Removal tool

DIN41612 REMOVAL TOOL

Article No.: 09 99 000 0087

for contacts FC 1, FC 2 and FC 3

DSUB INSERTION-REMOVAL-TOOL
Insertion / removal tools

DSUB INSERTION-REMOVAL-TOOL

Article No.: 09 99 000 0171

for single D-Sub standard contacts

Removal Tool Han C 1,5-6 mm²
Removal tool

Removal Tool Han C 1,5-6 mm²

Article No.: 09 99 000 0305

Han® CConductor cross-section: 1.5 ... 6 mm²

Insertion Tool, Han
Assembly tool

Insertion Tool, Han

Article No.: 09 99 000 0059

for crimp contacts

Insertion/Removal Tool D-Sub
Insertion / removal tools

Insertion/Removal Tool D-Sub

Article No.: 09 99 000 0368

Han-Modular®, for D-Sub crimp contact

DIN-Tool Demontage Crimp BC
Removal tool

DIN-Tool Demontage Crimp BC

Article No.: 09 99 000 0101

for contacts BC / har-bus® 64

D SUB HD INSERTION EXTRACTION TOOL
Insertion / removal tools

D SUB HD INSERTION EXTRACTION TOOL

Article No.: 09 99 000 0513

for single D-Sub high density contacts

Mounting tool Han D/E/Yellock
Assembly tool

Mounting tool Han D/E/Yellock

Article No.: 09 99 000 0847

for crimp contacts, Small cross-section, Variable length of blade, Han D®, Han E®, Han-Yellock®

Removal Tool Han C 10mm²
Removal tool

Removal Tool Han C 10mm²

Article No.: 09 99 000 0381

Han® CConductor cross-section: 10 mm²

Removal tool Han-Modular plastic frame
Removal tool

Removal tool Han-Modular plastic frame

Article No.: 09 99 000 0331

for all Han-Modular® modules in plastic frames

D SUB MIXED INSERTION EXTRACTION TOOL SI
Insertion / removal tools

D SUB MIXED INSERTION EXTRACTION TOOL SI

Article No.: 09 99 000 0511

for D-Sub mixed

DIN-TOOL MONTAGE CRIMP FC
Assembly tool

DIN-TOOL MONTAGE CRIMP FC

Article No.: 09 99 000 0088

DIN 41612, for contacts FC 1, FC 2 and FC 3

Hexagonal Screw Driver SW 2
Hexagonal scewdriver

Hexagonal Screw Driver SW 2

Article No.: 09 99 000 0313

for axial screw, With grip, 40 A contactWrench size: 2

preLink Assembly tool
Assembly tool

preLink Assembly tool

Article No.: 20 82 000 9901

for preLink® termination block

Removal Tool f. Han ES
Assembly tool

Removal Tool f. Han ES

Article No.: 09 99 000 0367

for Han® ES insert

hexagonal wrench adapter SW2
Hexagonal driver

hexagonal wrench adapter SW2

Article No.: 09 99 000 0369

Bit ¼in, 40 A contact, for axial screwWrench size: 2

Removal Tool for contact in multi
Removal tool

Removal Tool for contact in multi

Article No.: 09 99 000 0328

for contacts in the multi module

DIN-Tool Montage Crimp BC
Assembly tool

DIN-Tool Montage Crimp BC

Article No.: 09 99 000 0100

DIN 41612, for contacts BC / har-bus® 64

DIN-Tool removal for contacts M
Removal tool

DIN-Tool removal for contacts M

Article No.: 09 99 000 0174

for type M, incl. removal jacket, for contact replacement in male and female connectors

Single Bit guiding pins/bushes
Bit ¼in as a spare part for guiding pins and bushes

Single Bit guiding pins/bushes

Article No.: 09 99 000 0841

D SUB MIXED EXTRACTION TOOL POWER COAX H
Removal tool

D SUB MIXED EXTRACTION TOOL POWER COAX H

Article No.: 09 99 000 0512

for coaxial, pneumatic, power and high voltage contacts, for D-Sub mixed

Removal tool Han® pneumatic module metal
Removal tool

Removal tool Han® pneumatic module metal

Article No.: 09 99 000 0899

for pneumatic contacts

M12 dynamometric screwdriver SW15
Dynamometric screwdriver

M12 dynamometric screwdriver SW15

Article No.: 09 99 000 0646

for M12 Slim DesignWrench size: 15

Removal Tool Han-Mod f. single modules
Removal tool

Removal Tool Han-Mod f. single modules

Article No.: 09 99 000 0828

Han-Modular®, Han-Eco®, Han-Yellock®, for single modules, Metal

Hexagonal Wrench Adapter SW2,5
Hexagonal driver

Hexagonal Wrench Adapter SW2,5

Article No.: 09 99 000 0375

Bit ¼in, 70 A contact, for axial screwWrench size: 2.5

preLink unlocking tool 1=5
Removal tool

preLink unlocking tool 1=5

Article No.: 20 82 000 9916

for opening of theHARTING RJ Industrial® cable jacks

Removal Tool Han-Mod 100A Crimp
Removal tool

Removal Tool Han-Mod 100A Crimp

Article No.: 09 99 000 0383

for the Han® 100 A crimp module

Torque Set Power Contacts SW2,5/2/PH2
Torque set

Torque Set Power Contacts SW2,5/2/PH2

Article No.: 09 99 000 0834

for power contact, incl. reversing blade (AF 2.0 + AF 2.5 + PH2), + different bits, + adapter blade, Tightening torque: 1 ... 5 Nm

insertion/removal tool Han 1A/D-Sub
New
Insertion / removal tools

insertion/removal tool Han 1A/D-Sub

Article No.: 09 99 000 0809

for D-Sub crimp contact, Han® 1A

Han Yellock Removal Tool Plastic
Removal tool

Han Yellock Removal Tool Plastic

Article No.: 11 99 000 0001

for Han-Yellock® modules and frames, Thermoplastic

HPP V4 Power contact removal tool
Removal tool

HPP V4 Power contact removal tool

Article No.: 09 46 800 0098

HARTING PushPull (V4) Power, for an easy extraction of the male and female crimp contacts out of the insulation body

Polishing paper

POLISH PAPER FOR POF GRAIN SIZE 1

Article No.: 20 80 001 9911

for POF grain size 1000

Ball end hexagonal screwdriver SW2.5x100
Hexagonal head screwdriver

Ball end hexagonal screwdriver SW2.5x100

Article No.: 61 03 600 0021

for InduCom hoods with hexagonal screws, With ball end

Torque driver set for guide pins/bushing
Torque set

Torque driver set for guide pins/bushing

Article No.: 09 99 000 0840

for guiding pins and bushes, Tightening torque: 0.5 Nm, incl. 1/4in Bit

M12-TORQUE KEY SW17 (0,6Nm)
Dynamometric screwdriver

M12-TORQUE KEY SW17 (0,6Nm)

Article No.: 09 99 000 0384

for M12-LWrench size: 17

Hexagonal screwdriver SW5-for 200A+350A
Hexagonal driver

Hexagonal screwdriver SW5-for 200A+350A

Article No.: 09 99 000 0364

With grip, for axial screwWrench size: 5

Removal Tool Han-Mod 200A Crimp
Removal tool

Removal Tool Han-Mod 200A Crimp

Article No.: 09 99 000 0820

for the Han® 200 A crimp module

hexagonal wrench adapter SW4
Hexagonal driver

hexagonal wrench adapter SW4

Article No.: 09 99 000 0370

Adapter 3/8in, for axial screwWrench size: 4

Screwdriver Set Han VDE
Han® VDE Screw Driver Set

Screwdriver Set Han VDE

Article No.: 09 99 000 0836

The standard set

Removal tool for Han Quintax
Removal tool

Removal tool for Han Quintax

Article No.: 09 99 000 0323

Han-Quintax®, for Quintax contact

har-flexicon screw driver, 2.0 x 40
Screw driver

har-flexicon screw driver, 2.0 x 40

Article No.: 14 99 000 0001

2.0 x 40

Han-Fast Lock Unlocking Tool
Removal tool

Han-Fast Lock Unlocking Tool

Article No.: 09 99 000 0837

Han-Fast® Lock, for easier removal of the Fast-Lock contact from the printed circuit board

hexagonal wrench adapter SW5
Hexagonal driver

hexagonal wrench adapter SW5

Article No.: 09 99 000 0371

Adapter 3/8in, for axial screwWrench size: 5

POLISH TOOL FOR 2.2MM POF CABLE
Polishing tool

POLISH TOOL FOR 2.2MM POF CABLE

Article No.: 20 99 000 1093

POF cable 2.2 mm diameter

Removal Tool Han-Mod f. double modules
Removal tool

Removal Tool Han-Mod f. double modules

Article No.: 09 99 000 0842

Han-Modular®, for double modules

Removal Tool Han-Mod 100A Single Module
Removal tool

Removal Tool Han-Mod 100A Single Module

Article No.: 09 99 000 0827

for the Han® 100 A single module, for Han® GND

Removal Tool LC contacts
Removal tool

Removal Tool LC contacts

Article No.: 09 99 000 0843

for LC contact in the Han® LC module

Removal Tool Han HC250-M/F
Removal tool

Removal Tool Han HC250-M/F

Article No.: 09 99 000 0332

for Han® HC Modular 250 Crimp, for unlocking the fixing plate

Han Yellock Removal Tool Metal
Removal tool

Han Yellock Removal Tool Metal

Article No.: 11 99 000 0002

for Han-Yellock® modules and frames, Metal

Torque Set HC SW 4/5
Torque set

Torque Set HC SW 4/5

Article No.: 09 99 000 0833

for High Current axial screw contact, incl. reversing blade (AF 4.0 + AF 5.0), Tightening torque: 5 ... 14 Nm

M12-Torque key SW13 (0,6Nm)
Dynamometric screwdriver

M12-Torque key SW13 (0,6Nm)

Article No.: 09 99 000 0382

for M12-SWrench size: 13

Removal Tool Han HV Double Module 5kV
Removal tool

Removal Tool Han HV Double Module 5kV

Article No.: 09 99 000 0327

for the Han® HV Double module

REMOVAL JACKET
Replacement-tip

REMOVAL JACKET

Article No.: 09 99 000 0320

DIN 41612, for removal tool 09 99 000 0174

Removal Tool Han-Modular Flexbox
New
Removal tool

Removal Tool Han-Modular Flexbox

Article No.: 09 99 000 0979

Han-Modular® Flexbox

Removal tool pneumatic module metal 8/10
New
Removal tool

Removal tool pneumatic module metal 8/10

Article No.: 09 99 000 0999

for pneumatic contacts metal 8/10

SEK-18 REMOVAL-TOOL
Removal tool

SEK-18 REMOVAL-TOOL

Article No.: 09 99 000 0133

for male contacts of styles SEK and DIN Signal

Removal Tool Han HV Single Module 2,5kV
Removal tool

Removal Tool Han HV Single Module 2,5kV

Article No.: 09 99 000 0335

for the Han® HV Single module

Screw Driver Set Slimline
Screw driver set Slimline

Screw Driver Set Slimline

Article No.: 09 99 000 0844

Insolated blade for slim assembly

hexagonal wrench adapter SW8
Hexagonal driver

hexagonal wrench adapter SW8

Article No.: 09 99 000 0372

Adapter 3/8in, for axial screwWrench size: 8

Removal tool Han MegaBit Module
Removal tool

Removal tool Han MegaBit Module

Article No.: 09 99 000 0880

Han® Megabit module

assembly- disassembly tool
Removal tool

assembly- disassembly tool

Article No.: 09 99 000 0334

Han® EasyCon, for assembly and disassembly of shielding clamps

M8 Assembley Key SW9 (0,4 Nm)
Dynamometric screwdriver

M8 Assembley Key SW9 (0,4 Nm)

Article No.: 09 99 000 0380

for M8Wrench size: 9

Torque Driver Han 3A, 4A, Q5/0, Staf
Torque tool

Torque Driver Han 3A, 4A, Q5/0, Staf

Article No.: 09 99 000 0875

Han® 3 A, Han® 3 A Push-In, Han® Q 5/0, Staf®

Torque Set Power Han Screw E/A/Fixing
Torque set

Torque Set Power Han Screw E/A/Fixing

Article No.: 09 99 000 0835

for HARTING screw contacts and fixing screws, Tightening torque: 0.5 ... 1.2 Nm

REMOVAL TOOL FOR SINGLE MALE CONTACTS
Pliers

REMOVAL TOOL FOR SINGLE MALE CONTACTS

Article No.: 09 99 000 0239

To remove single male contacts

Polish tool for DIN 41626
Polishing tool

Polish tool for DIN 41626

Article No.: 20 99 000 1092

DIN 41612

Removal tool Han F+B
Removal tool

Removal tool Han F+B

Article No.: 09 99 000 0878

Han® F+B, for circular inserts

har-flexicon screw driver, 1.5 x 40
Screw driver

har-flexicon screw driver, 1.5 x 40

Article No.: 14 99 000 0002

1.5 x 40

7/8"-Torque key SW22 (1,5Nm)
Dynamometric screwdriver

7/8"-Torque key SW22 (1,5Nm)

Article No.: 09 99 000 0395

for 7/8"Wrench size: 22

Removal tool UIC 558
New
Removal tool

Removal tool UIC 558

Article No.: 09 99 000 0968

HARTING UIC 558

Replacement sleeve for 09990000847
Replacement-tip

Replacement sleeve for 09990000847

Article No.: 09 99 000 0848

for part number 09 99 000 0847

Polishing paper

Polish paper for glass fibre, gra in siz

Article No.: 20 80 001 9913

for GI 1 μ-grain size

TOOL KIT POF 2
Tool-kit

TOOL KIT POF 2

Article No.: 20 99 000 3013

With measuring device

REMOVAL PRESS TOOL 5.5MM SPILL
Press-out tool

REMOVAL PRESS TOOL 5.5MM SPILL

Article No.: 09 99 000 0220

for termination length 4.5 ... 5.3 mm

Polish tool for SC
Polishing tool

Polish tool for SC

Article No.: 20 99 000 1097

SC

INSERTION TOOL
Assembly tool

INSERTION TOOL

Article No.: 09 99 000 0200

DIN 41612, Insertion tool for single male press-in contacts

Removal Tool Han F+B -Pliers
New
Removal tool

Removal Tool Han F+B -Pliers

Article No.: 09 99 000 0997

Han® F+B, for circular inserts

Removal Tool Han HsB
New
Removal tool

Removal Tool Han HsB

Article No.: 09 99 000 0987

Han® HsB

Removal Tool Han K6/6 Crimp
Removal tool

Removal Tool Han K6/6 Crimp

Article No.: 09 99 000 0977

Han® K 6/6

Polishing paper

Polish paper for glass fibre, gra in siz

Article No.: 20 80 001 9912

for GI 9 μ-grain size

Polish tool for FH-ST
Polishing tool

Polish tool for FH-ST

Article No.: 20 99 000 1095

F-ST

Polishing tool HP duplex

Polierset HP duplex

Article No.: 20 80 001 9914

Assembly Tool Han F+B cable gland
New
Assembly tool

Assembly Tool Han F+B cable gland

Article No.: 09 99 000 0984

Han® F+B, Cable gland

RJI universal cable stripping tool
Stripping tool

RJI universal cable stripping tool

Article No.: 09 45 800 0002

HPP V4 Power contact insertion tool
Assembly tool

HPP V4 Power contact insertion tool

Article No.: 09 46 800 0099

HARTING PushPull (V4) Power, for an easy insertion of male and female contacts into the insulation body

REMOVAL TOOL
Removal tool

REMOVAL TOOL

Article No.: 09 99 000 0198

for moulding, for male connectors of types Q, 2Q, 3Q, R, 2R, 3R

DSUB BOTTOM-TOOL FOR HOODS
Assembly tool

DSUB BOTTOM-TOOL FOR HOODS

Article No.: 09 99 000 0216

for assembly of D-Sub hoods, Bottom part

DIN-Tool Abdrehwerkzeug D,E,F
Removal tool

DIN-Tool Abdrehwerkzeug D,E,F

Article No.: 09 99 000 0038

for male contacts of types D, E , F, FM, 2F, MH

DIN-Tool Ausdrückstempel
Press-out tool

DIN-Tool Ausdrückstempel

Article No.: 09 99 000 0219

for termination length 13 ... 13.2 mm

GDS A-F CODEPIN INSERTION TOOL
Assembly tool

GDS A-F CODEPIN INSERTION TOOL

Article No.: 09 99 000 0103

DIN 41612, Insertion tool for coding pin

DIN-Tool Kodierzange
Pliers

DIN-Tool Kodierzange

Article No.: 09 99 000 0242

DIN 41612, for breaking out the coding area

Repair plier for shroud, 3 rows
Removal tool

Repair plier for shroud, 3 rows

Article No.: 09 99 000 0278

for rear I/O shroud types C, 2C, R, 2R

Einsetz- und Richtwerkz.f. Einzelkontakt
Assembly tool

Einsetz- und Richtwerkz.f. Einzelkontakt

Article No.: 17 99 000 0094

har-bus® HM, Insertion tool for single male press-in contacts

har-bus HM. Tool kit shroud removal
Removal tool

har-bus HM. Tool kit shroud removal

Article No.: 17 99 000 0095

for har-bus® HM shrouds

Tool kit glass fibre
Tool-kit

Tool kit glass fibre

Article No.: 20 99 000 3015

Only measuring device

Mounting tool for flange - hood 50P
Assembly tool

Mounting tool for flange - hood 50P

Article No.: 61 03 600 0018

for flange, for D-Sub hoods (50 contacts)

Mounting tool for flange - hood 9-37P
Assembly tool

Mounting tool for flange - hood 9-37P

Article No.: 61 03 600 0017

for flange, for D-Sub hoods (9-37 contacts)

Mounting tool for crimp flange SLIM
Assembly tool

Mounting tool for crimp flange SLIM

Article No.: 09 99 000 0639

for flange

Removal tool Han C (one locking clip)
Removal tool

Removal tool Han C (one locking clip)

Article No.: 09 99 000 0315

Han® C module, 09 14 003 3001 / 09 14 003 3101, Han® Q 2/0, Han® Q 3/0, Han® Q 4/0 Crimp termination

ix Industrial assembly tool
Assembly tool

ix Industrial assembly tool

Article No.: 09 45 800 0181

for HARTING ix Industrial® to assemble the single wire to the IDC and the cable strain relief crimping

har-port assembly tool
Assembly tool

har-port assembly tool

Article No.: 09 45 502 0007

To tighten the har-port fixing nut

ix Industrial Removal Tool
New
Removal tool

ix Industrial Removal Tool

Article No.: 09 45 800 0182

for HARTING ix Industrial® as pull-out aid for close-fitting ix Industrial® connectors

M12-ACC-TORQUE WRENCH SW18
New
Dynamometric screwdriver

M12-ACC-TORQUE WRENCH SW18

Article No.: 09 99 000 0659

for M12 PowerWrench size: 18

M8-ACC-TORQUE WRENCH SW13
Dynamometric screwdriver

M8-ACC-TORQUE WRENCH SW13

Article No.: 09 99 000 0660

for M8Wrench size: 13

har-modular assembling aid
New
Assembly tool

har-modular assembling aid

Article No.: 02 09 500 0002

ix Industrial handtool insert 2
New
Tool insert

ix Industrial handtool insert 2

Article No.: 09 45 800 0187

for ix Industrial® assembly tool, for angled variant, for HARTING ix Industrial® to assemble the single wire to the IDC and the cable strain relief crimping

ix Industrial handtool frame
New
Assembly tool

ix Industrial handtool frame

Article No.: 09 45 800 0185

ix Industrial handtool insert 1
New
Tool insert

ix Industrial handtool insert 1

Article No.: 09 45 800 0186

for ix Industrial® assembly tool, for straight variant, for HARTING ix Industrial® and HARTING Mini PushPull ix Industrial® to assemble the single wire to the IDC and the cable strain relief crimping

Insertion Tool Han-Mod f. single modules
New
Assembly tool

Insertion Tool Han-Mod f. single modules

Article No.: 09 99 000 1001

Han-Modular®, for single modules

Polish tool for ferrule
Polishing tool

Polish tool for ferrule

Article No.: 20 99 000 1096

Ferrule

Polish tool for SC POF
Polishing tool

Polish tool for SC POF

Article No.: 20 99 000 1099

SC POF

Tool for single pole size 1&2
New
Assembly tool

Tool for single pole size 1&2

Article No.: 09 99 000 0297

For SP1 and SP2Wrench size: 46

One Click Cleaner 2,5 mm
One click cleaner

One Click Cleaner 2,5 mm

Article No.: 20 80 001 9921

2.5 mm

One Click Cleaner 1,25 mm
One click cleaner

One Click Cleaner 1,25 mm

Article No.: 20 80 001 9920

1.25 mm

har-modular assem. aid for 2-row-coupler
New
Assembly tool

har-modular assem. aid for 2-row-coupler

Article No.: 02 09 500 0009

for distance fixing brackets

Removal Tool TC70 (monoblock)
New
Removal tool

Removal Tool TC70 (monoblock)

Article No.: 09 99 000 0015

for TC 70 contacts

ix Industrial assembly positioner
Spare part

ix Industrial assembly positioner

Article No.: 09 45 800 0180

for HARTING ix Industrial® IP20 PushPull and Mini PushPull ix Industrial® for positioning the cable guides on the IDC unit. Required for the assembly of AWG 22 variants.

har-flex assembly tool, IDC to board
Assembly tool

har-flex assembly tool, IDC to board

Article No.: 09 99 000 0698

for har-flex® Board IDC

122 (of 122)