Torque Driver Han 3A, 4A, Q5/0, Staf
Article No.: 09 99 000 0875
Image is for illustration purposes only. Please refer to product description.
Torque Driver Han 3A, 4A, Q5/0, Staf
Article No.: 09 99 000 0875
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Torque tool |
---|---|
Description of the tool | Han® 3 A |
Han® 3 A Push-In | |
Han® Q 5/0 | |
Staf® | |
Category | Tools |
Tightening torque | 0.25 Nm |
---|
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 135 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82054000 |
GTIN | 5713140278776 |
Previous
Next