Polierset HP duplex
Article No.: 20 80 001 9914
Image is for illustration purposes only. Please refer to product description.
Polierset HP duplex
Article No.: 20 80 001 9914
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Polishing tool HP duplex |
---|---|
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 21011379 Fiber optic polishing emery cloth |
---|---|
Net weight | 13 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140135352 |
ETIM | EC001689 |
Previous
Next