har-port assembly tool
Article No.: 09 45 502 0007
Image is for illustration purposes only. Please refer to product description.
har-port assembly tool
Article No.: 09 45 502 0007
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | har-port |
---|---|
Type of tool | Assembly tool |
Description of the tool | To tighten the har-port fixing nut |
Category | Tools |
Tightening torque | 1.5 Nm |
---|
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 43 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140278691 |
Previous
Next