M12-Torque key SW13 (0,6Nm)
Article No.: 09 99 000 0382
Image is for illustration purposes only. Please refer to product description.
M12-Torque key SW13 (0,6Nm)
Article No.: 09 99 000 0382
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Dynamometric screwdriver |
---|---|
Description of the tool | for M12-S |
Category | Tools |
Tightening torque | 0.6 Nm |
---|---|
Wrench size | 13 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 146 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82041100 |
GTIN | 5713140106802 |
Previous
Next