Torque Set HC SW 4/5
Article No.: 09 99 000 0833
Image is for illustration purposes only. Please refer to product description.
Torque Set HC SW 4/5
Article No.: 09 99 000 0833
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Torque set |
---|---|
Description of the tool | for High Current axial screw contact |
incl. reversing blade (AF 4.0 + AF 5.0) | |
Tightening torque: 5 ... 14 Nm | |
Category | Tools |
Pack contents | High quality metal box |
---|---|
Variable tightening torque tool TorqueVario®-STplus | |
Setting tool: torque-setter | |
HARTING optimised interchangeable blades hexagonal AF 4 | |
HARTING optimised interchangeable blades hexagonal AF 5 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 1,403 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82054000 |
GTIN | 5713140107809 |
Previous
Next