Polish tool for SC
Article No.: 20 99 000 1097
Image is for illustration purposes only. Please refer to product description.
Polish tool for SC
Article No.: 20 99 000 1097
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Polishing tool |
---|---|
Description of the tool | SC |
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
eCl@ss | 21012692 Special purpose sanding tool (accessories) |
---|---|
Net weight | 13.25 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140136199 |
Previous
Next