hexagonal wrench adapter SW4
Article No.: 09 99 000 0370
Image is for illustration purposes only. Please refer to product description.
hexagonal wrench adapter SW4
Article No.: 09 99 000 0370
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hexagonal driver |
---|---|
Description of the tool | Adapter 3/8in |
for axial screw | |
Category | Tools |
Wrench size | 4 |
---|
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 45.6 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82054000 |
GTIN | 5713140106697 |
Previous
Next