har-flexicon screw driver, 1.5 x 40
Article No.: 14 99 000 0002
Image is for illustration purposes only. Please refer to product description.
har-flexicon screw driver, 1.5 x 40
Article No.: 14 99 000 0002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Screw driver |
---|---|
Description of the tool | 1.5 x 40 |
Series | har-flexicon® |
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 12.42 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82054000 |
GTIN | 5713140116030 |
ETIM | EC002943 |
Previous
Next