Ball end hexagonal screwdriver SW2.5x100
Article No.: 61 03 600 0021
Image is for illustration purposes only. Please refer to product description.
Ball end hexagonal screwdriver SW2.5x100
Article No.: 61 03 600 0021
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hexagonal head screwdriver |
---|---|
Description of the tool | for InduCom hoods with hexagonal screws |
With ball end | |
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 31.48 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140158139 |
Previous
Next