Torque driver set for guide pins/bushing
Article No.: 09 99 000 0840
Image is for illustration purposes only. Please refer to product description.
Torque driver set for guide pins/bushing
Article No.: 09 99 000 0840
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Torque set |
---|---|
Description of the tool | for guiding pins and bushes |
Tightening torque: 0.5 Nm | |
incl. 1/4in Bit | |
Category | Tools |
Pack contents | Torque bit universal holder ¼in |
---|---|
1 HARTING guiding pins and bushes bit | |
Product comes already pre-assembled in practical plastic packaging |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 154 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82054000 |
GTIN | 5713140107878 |
Previous
Next