Torque Set Power Han Screw E/A/Fixing
Article No.: 09 99 000 0835
Image is for illustration purposes only. Please refer to product description.
Torque Set Power Han Screw E/A/Fixing
Article No.: 09 99 000 0835
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Torque set |
---|---|
Description of the tool | for HARTING screw contacts and fixing screws |
Tightening torque: 0.5 ... 1.2 Nm | |
Category | Tools |
Pack contents | High quality metal box |
---|---|
Two pre-set tightening torque screwdrivers TorqueFix® | |
Interchangeable blades PH1, PH2, slot 0.5 x 3.0 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 1,000 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82054000 |
GTIN | 5713140107823 |
Previous
Next