Screwdriver Set Han VDE
Article No.: 09 99 000 0836
Image is for illustration purposes only. Please refer to product description.
Screwdriver Set Han VDE
Article No.: 09 99 000 0836
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | HanĀ® VDE Screw Driver Set |
---|---|
Description of the tool | The standard set |
Category | Tools |
Pack contents | Slim bit screw driver 0.4 x 2.5 |
---|---|
Slim bit screw driver 0.5 x 3.0 | |
Slim bit screw driver 0.6 x 3.5 | |
Slim bit screw driver 1.0 x 4.5 | |
Phillips screw driver PH1 (191 x 30 mm) | |
Phillips screw driver PH2 (218 x 23 mm) |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 150 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82054000 |
GTIN | 5713140107830 |
Previous
Next