Product category:
Rectangular connectors
Han® 1A
Filter
Products 222
Relevance
Cable adapter
Han 1A-back shell 5,7-10mm
Article No.: 09 10 000 0400
Inserts
Han 1A-12-c-f latch
Article No.: 09 10 012 3101
Inserts
Han 1A-12-c-m latch
Article No.: 09 10 012 3001
Locking levers
Han 1A-lever metal
Article No.: 09 10 000 5200
Mounting frames
Han 1A-fixing plate
Article No.: 09 10 000 9908
Single wire seal
Han 1A-single wire sealing-06-c
Article No.: 09 10 006 9900
Bulkhead mounted housing
Han 1A-HBM
Article No.: 09 10 000 0300
Single wire seal
Han 1A-single wire sealing-04-c
Article No.: 09 10 004 9901
Inserts
Han 1A-5+PE-c-m
Article No.: 09 10 005 3006
Inserts
Han 1A-5+PE-c-f
Article No.: 09 10 005 3106
Bulkhead mounted housing
Han 1A-base angled
Article No.: 09 10 000 0800
Inserts
Han 1A-5+PE-c-m latch
Article No.: 09 10 005 3001
Cable adapter
Han 1A-strain relief
Article No.: 09 10 000 5300
Inserts
Han 1A-5+PE-c-f latch
Article No.: 09 10 005 3101
Inserts
Han 1A-3+PE-c-f latch
Article No.: 09 10 003 3301
Inserts
Han 1A-3+PE-C-m latch
Article No.: 09 10 003 3201
Inserts
3an 1A-3+PE-c-m
Article No.: 09 10 003 3206
Inserts
Han 1A-3+PE-c-f
Article No.: 09 10 003 3306
Inserts
Han 1A-2+PE-s-m latch
Article No.: 09 10 002 2601
Single wire seal
Han 1A-single wire sealing-04-s
Article No.: 09 10 004 9900
Inserts
Han 1A-2+PE-s-f latch
Article No.: 09 10 002 2701
Single wire seal
Han 1A-single wire sealing-12-c
Article No.: 09 10 012 9900
Inserts
Han 1A-12-c-m
Article No.: 09 10 012 3006
Coding element
Han 1A-coding clip yellow / 10 per frame
Article No.: 09 10 000 9904
Coding element
Han 1A-coding clip red / 10 per frame
Article No.: 09 10 000 9901
Inserts
Han 1A-3+PE-s-m latch
Article No.: 09 10 003 2601
Dummy plugs
Han 1A-sealing plug / 20 per block
Article No.: 09 10 000 9909
Inserts
Han 1A-3+PE-s-f latch
Article No.: 09 10 003 2701
Inserts
Han 1A-12-c-f
Article No.: 09 10 012 3106
Inserts
Han 1A-3+PE-c-m shielded
Article No.: 09 10 003 3006
Inserts
Han 1A-2+PE-s-m
Article No.: 09 10 002 2606
Coding element
Han 1A-coding clip blue / 10 per frame
Article No.: 09 10 000 9902
Inserts
Han 1A-2+PE-s-f
Article No.: 09 10 002 2706
Inserts
Han 1A-3+PE-c-f shielded
Article No.: 09 10 003 3106
Inserts
Han 1A-3+PE-s-m
Article No.: 09 10 003 2606
Protection cover
Han 1A-CP-Lever/Latch-male insert-V1
Article No.: 09 10 000 5401
Protection cover
Han 1A-CP-Lever/Latch-female insert-V1
Article No.: 09 10 000 5501
Inserts
Han 1A-3+PE-s-f
Article No.: 09 10 003 2706
Coding element
Han 1A-coding clip green / 10 per frame
Article No.: 09 10 000 9903
Inserts
Han 1A-3+PE-C-f shielded, latch
Article No.: 09 10 003 3101
Inserts
Han 1A-3+PE-C-m shielded, latch
Article No.: 09 10 003 3001
Coding element
Han 1A-coding clip violet / 10 per frame
Article No.: 09 10 000 9905
Adapter
Han 1A-DIN rail adapter
Article No.: 09 10 000 9912
Protection cover
Han 1A-CP-Lever/Latch-female insert-V0
Article No.: 09 10 000 5500
Inserts
Han 1A-M12-m D-coded
Article No.: 09 10 004 3006
Protection cover
Han 1A-CP-Lever/Latch-female insert-V2
Article No.: 09 10 000 5502
Protection cover
Han 1A-CP-Lever/Latch-male insert-V2
Article No.: 09 10 000 5402
Inserts
Han 1A-M12-f D-coded
Article No.: 09 10 004 3106
Protection cover
Han 1A-CP-Lever/Latch-male insert-V0
Article No.: 09 10 000 5400
Adapter
Han 1A-DIN rail adapter w. strain relief
Article No.: 09 10 000 9911
Inserts
Han 1A-M12-f X-coded
Article No.: 09 10 008 3106
Inserts
Han 1A-M12-m X-coded, latch
Article No.: 09 10 008 3001
Inserts
Han 1A-M12-f X-coded, latch
Article No.: 09 10 008 3101
Inserts
Han 1A-M12-m X-coded
Article No.: 09 10 008 3006
Inserts
Han 1A-M12-f D-coded, latch
Article No.: 09 10 004 3101
Inserts
Han 1A-M12-m D-coded, latch
Article No.: 09 10 004 3001
Nylon cord
Set 10x Nylon cord w. cable eye 3-1
Article No.: 09 10 000 9959
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 2m
Article No.: 33 50 140 0304 020
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 1m
Article No.: 33 50 140 0304 010
Cable assemblies
Han1A CA 5+PE -lever m/- PVC 5m
Article No.: 33 50 100 0203 050
Cable assemblies
Han1A CA 12 Pole -lever f/- PVC 10m
Article No.: 33 50 130 0304 100
Cable assemblies
Han1A CA 5+PE -lever m/- PVC 1m
Article No.: 33 50 100 0203 010
Cable assemblies
Han1A CA 12 Pole -lever f/- PVC 1m
Article No.: 33 50 130 0304 010
Cable assemblies
Han1A CA 5+PE -lever f/- PVC 1m
Article No.: 33 50 090 0203 010
Cable assemblies
Han1A CA 3+PE -lever m/- PVC 1m
Article No.: 33 50 020 0201 010
Cable assemblies
Han1A CA 3+PE -lever f/- PVC 1m
Article No.: 33 50 010 0201 010
Cable assemblies
Han1A CA 3+PE +latch f/- PVC 7.5m
Article No.: 33 50 030 0201 075
Cable assemblies
Han1A CA 5+PE -lever f/- PVC 7,5m
Article No.: 33 50 090 0203 075
Cable assemblies
Han1A CA 3+PE+Shld +latch f/- PVC 10m
Article No.: 33 50 070 0202 100
Cable assemblies
Han1A CA 3+PE -latch m/- PVC 2m
Article No.: 33 50 040 0201 020
Cable assemblies
Han1A CA 3+PE+Shld -lever m/- PVC 2m
Article No.: 33 50 060 0202 020
Cable assemblies
Han1A CA 12 Pole +latch m/- PVC 5m
Article No.: 33 50 160 0304 050
Cable assemblies
Han1A CA 12 Pole -lever f/- PVC 2m
Article No.: 33 50 130 0304 020
Cable assemblies
Han1A CA 12 Pole +latch m/- PVC 1m
Article No.: 33 50 160 0304 010
Cable assemblies
Han1A CA 3+PE -latch m/- PVC 1m
Article No.: 33 50 040 0201 010
Cable assemblies
Han1A CA 5+PE -lever f/- PVC 2.0m
Article No.: 33 50 090 0203 020
Cable assemblies
Han1A CA 3+PE+Shld -lever f/- PVC 5m
Article No.: 33 50 050 0202 050
Cable assemblies
Han1A CA 3+PE+Shld -lever m/- PVC 7,5m
Article No.: 33 50 060 0202 075
Cable assemblies
Han1A CA 5+PE +latch f/- PVC 7,5m
Article No.: 33 50 110 0203 075
Cable assemblies
Han1A CA 3+PE+Shld +latch m/- PVC 10m
Article No.: 33 50 080 0202 100
Cable assemblies
Han1A CA 3+PE+Shld +latch f/- PVC 7,5m
Article No.: 33 50 070 0202 075
Cable assemblies
Han1A CA 3+PE+Shld -lever f/- PVC 1m
Article No.: 33 50 050 0202 010
Cable assemblies
Han1A CA 5+PE +latch m/- PVC 2m
Article No.: 33 50 120 0203 020
Cable assemblies
Han1A CA 3+PE+Shld -lever f/- PVC 2m
Article No.: 33 50 050 0202 020
Cable assemblies
Han1A CA 12 Pole +latch f/- PVC 1m
Article No.: 33 50 150 0304 010
Cable assemblies
Han1A CA 5+PE -lever f/- PVC 10m
Article No.: 33 50 090 0203 100
Cable assemblies
Han1A CA 3+PE+Shld +latch m/- PVC 7,5m
Article No.: 33 50 080 0202 075
Cable assemblies
Han1A CA 3+PE -lever m/- PVC 2m
Article No.: 33 50 020 0201 020
Cable assemblies
Han1A CA 5+PE -lever f/- PVC 5m
Article No.: 33 50 090 0203 050
Cable assemblies
Han1A CA 5+PE +latch f/- PVC 2m
Article No.: 33 50 110 0203 020
Cable assemblies
Han1A CA 12 Pole +latch m/- PVC 10m
Article No.: 33 50 160 0304 100
Cable assemblies
0an1A CA 5+PE +latch f/- PVC 10m
Article No.: 33 50 110 0203 100
Cable assemblies
4an1A CA 3+PE -latch m/- PVC 7.5m
Article No.: 33 50 040 0201 075
Cable assemblies
Han1A CA 3+PE+Shld -lever m/- PVC 1m
Article No.: 33 50 060 0202 010
Cable assemblies
Han1A CA 5+PE +latch m/- PVC 1m
Article No.: 33 50 120 0203 010
Cable assemblies
Han1A CA 5+PE +latch f/- PVC 1m
Article No.: 33 50 110 0203 010
Cable assemblies
Han1A CA 3+PE -lever m/- PVC 10m
Article No.: 33 50 020 0201 100
Cable assemblies
Han1A CA 3+PE -lever m/- PVC 7.5m
Article No.: 33 50 020 0201 075
Cable assemblies
Han1A CA 5+PE -lever m/- PVC 10m
Article No.: 33 50 100 0203 100
Cable assemblies
Han1A CA 12 Pole +latch f/- PVC 10m
Article No.: 33 50 150 0304 100
Cable assemblies
Han1A CA 3+PE+Shld +latch f/- PVC 2m
Article No.: 33 50 070 0202 020
Cable assemblies
Han1A CA 12 Pole +latch f/- PVC 7,5m
Article No.: 33 50 150 0304 075
Cable assemblies
Han1A CA 5+PE -lever m/- PVC 2m
Article No.: 33 50 100 0203 020
Cable assemblies
Han1A CA 12 Pole -lever f/- PVC 5m
Article No.: 33 50 130 0304 050
Cable assemblies
Han1A CA 12 Pole +latch f/- PVC 2m
Article No.: 33 50 150 0304 020
Cable assemblies
Han1A CA 3+PE+Shld -lever m/- PVC 5m
Article No.: 33 50 060 0202 050
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 10m
Article No.: 33 50 140 0304 100
Cable assemblies
Han1A CA 5+PE +latch m/- PVC 5m
Article No.: 33 50 120 0203 050
Cable assemblies
Han1A CA 3+PE -lever f/- PVC 10m
Article No.: 33 50 010 0201 100
Cable assemblies
Han1A CA 3+PE+Shld +latch m/- PVC 2m
Article No.: 33 50 080 0202 020
Cable assemblies
Han1A CA 5+PE +latch m/- PVC 10m
Article No.: 33 50 120 0203 100
Cable assemblies
Hn1A CA 3+PE+Shld +latch f/- PVC 1m
Article No.: 33 50 070 0202 010
Cable assemblies
Han1A CA 3+PE -lever m/- PVC 5m
Article No.: 33 50 020 0201 050
Cable assemblies
Han1A CA 5+PE +latch f/- PVC 5m
Article No.: 33 50 110 0203 050
Cable assemblies
Han1A CA 12 Pole +latch m/- PVC 2m
Article No.: 33 50 160 0304 020
Cable assemblies
Han1A CA 5+PE +latch m/- PVC 7,5m
Article No.: 33 50 120 0203 075
Cable assemblies
Han1A CA 3+PE -latch m/- PVC 5m
Article No.: 33 50 040 0201 050
Cable assemblies
Han1A CA 3+PE+Shld +latch m/- PVC 5m
Article No.: 33 50 080 0202 050
Cable assemblies
Han1A CA 12 Pole +latch f/- PVC 5m
Article No.: 33 50 150 0304 050
Cable assemblies
Han1A CA 3+PE -latch f/- PVC 1m
Article No.: 33 50 030 0201 010
Cable assemblies
Han1A CA 3+PE -lever f/- PVC 2m
Article No.: 33 50 010 0201 020
Cable assemblies
Han1A CA 12 Pole -lever f/- PVC 7,5m
Article No.: 33 50 130 0304 075
Cable assemblies
Han1A CA 3+PE -latch f/- PVC 10m
Article No.: 33 50 030 0201 100
Cable assemblies
Han1A CA 12 Pole +latch m/- PVC 7,5m
Article No.: 33 50 160 0304 075
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 5m
Article No.: 33 50 140 0304 050
Cable assemblies
Han1A CA 3+PE+Shld -lever m/- PVC 10m
Article No.: 33 50 060 0202 100
Cable assemblies
Han1A CA 3+PE -lever f/- PVC 7.5m
Article No.: 33 50 010 0201 075
Cable assemblies
Han1A CA 3+PE+Shld +latch f/- PVC 5m
Article No.: 33 50 070 0202 050
Cable assemblies
Han1A CA 3+PE -latch m/- PVC 10m
Article No.: 33 50 040 0201 100
Cable assemblies
Han1A CA 3+PE -lever f/- PVC 5m
Article No.: 33 50 010 0201 050
Cable assemblies
Han1A CA 12 Pole -lever m/- PVC 7,5m
Article No.: 33 50 140 0304 075
Cable assemblies
Han1A CA 5+PE -lever m/- PVC 7,5m
Article No.: 33 50 100 0203 075
Cable assemblies
Han1A CA 3+PE -latch f/- PVC 2m
Article No.: 33 50 030 0201 020
Cable assemblies
Han1A CA 3+PE+Shld -lever f/- PVC 7.5m
Article No.: 33 50 050 0202 075
Cable assemblies
Han1A CA 3+PE+Shld +latch m/- PVC 1m
Article No.: 33 50 080 0202 010
Cable assemblies
Han1A CA 3+PE -latch f/- PVC 5m
Article No.: 33 50 030 0201 050
Cable assemblies
Han1A CA 3+PE+Shld -lever f/- PVC 10m
Article No.: 33 50 050 0202 100
Cable assemblies
Han 1A OM 5+PE +latch f/ - PVC 5m
Article No.: 33 40 070 0201 050
Cable assemblies
Han 1A OM 5+PE +latch f/ - PVC 1m
Article No.: 33 40 070 0201 010
Cable assemblies
Han 1A OM 5+PE +latch m/ - PVC 10m
Article No.: 33 40 080 0201 100
Cable assemblies
Han 1A OM 5+PE -lever m/ - PVC 10m
Article No.: 33 40 060 0201 100
Cable assemblies
Han 1A OM 5+PE -lever m/ - PVC 5m
Article No.: 33 40 060 0201 050
Cable assemblies
Han 1A OM 5+PE +latch f/ - PVC 10m
Article No.: 33 40 070 0201 100
Cable assemblies
Han 1A OM 5+PE -lever m/ - PVC 3m
Article No.: 33 40 060 0201 030
Cable assemblies
Han 1A OM 5+PE -lever f/ - PVC 1m
Article No.: 33 40 050 0201 010
Cable assemblies
Han 1A OM 5+PE -lever f/ - PVC 10m
Article No.: 33 40 050 0201 100
Cable assemblies
Han 1A OM 5+PE +latch m/ - PVC 3m
Article No.: 33 40 080 0201 030
Cable assemblies
Han 1A OM 5+PE +latch m/ - PVC 1m
Article No.: 33 40 080 0201 010
Cable assemblies
Han 1A OM 5+PE -lever m/ - PVC 1m
Article No.: 33 40 060 0201 010
Cable assemblies
Han 1A OM 5+PE +latch f/ - PVC 3m
Article No.: 33 40 070 0201 030
Cable assemblies
Han 1A OM 5+PE -lever f/ - PVC 5m
Article No.: 33 40 050 0201 050
Cable assemblies
Han 1A OM 5+PE +latch m/ - PVC 5m
Article No.: 33 40 080 0201 050
Cable assemblies
Han 1A OM 5+PE -lever f/ - PVC 3m
Article No.: 33 40 050 0201 030
Cable assemblies
Han 1A CA M12-D-cod. +latch m/m PVC 7.5m
Article No.: 33 50 484 8807 075
Cable assemblies
Han 1A CA M12-X-cod. -lever m/m PVC 5m
Article No.: 33 50 505 0808 050
Cable assemblies
Han 1A CA M12-D-cod. -lever m/m PVC 1m
Article No.: 33 50 464 6807 010
Cable assemblies
Han 1A CA M12-D-cod. -lever m/m PVC 7.5m
Article No.: 33 50 464 6807 075
Cable assemblies
Han 1A CA M12-X-cod. +latch m/m PVC 7.5m
Article No.: 33 50 525 2808 075
Cable assemblies
Han 1A CA M12-D-cod. +latch m/m PVC 2m
Article No.: 33 50 484 8807 020
Cable assemblies
Han 1A CA M12-D-cod. -lever m/m PVC 2m
Article No.: 33 50 464 6807 020
Cable assemblies
Han 1A CA M12-X-cod. +latch m/m PVC 2m
Article No.: 33 50 525 2808 020
Cable assemblies
Han 1A CA M12-X-cod. -lever m/m PVC 10m
Article No.: 33 50 505 0808 100
Cable assemblies
Han 1A CA M12-D-cod. -lever m/m PVC 5m
Article No.: 33 50 464 6807 050
Cable assemblies
Han 1A CA M12-D-cod. -lever m/m PVC 10m
Article No.: 33 50 464 6807 100
Cable assemblies
Han 1A CA M12-D-cod. +latch m/m PVC 10m
Article No.: 33 50 484 8807 100
Cable assemblies
Han 1A CA M12-X-cod. -lever m/m PVC 2m
Article No.: 33 50 505 0808 020
Cable assemblies
Han 1A CA M12-X-cod. -lever m/m PVC 7.5m
Article No.: 33 50 505 0808 075
Cable assemblies
Han 1A CA M12-X-cod. +latch m/m PVC 5m
Article No.: 33 50 525 2808 050
Cable assemblies
Han 1A CA M12-X-cod. +latch m/m PVC 10m
Article No.: 33 50 525 2808 100
Cable assemblies
Han 1A CA M12-X-cod. -lever m/m PVC 1m
Article No.: 33 50 505 0808 010
Cable assemblies
Han 1A CA M12-D-cod. +latch m/m PVC 1m
Article No.: 33 50 484 8807 010
Cable assemblies
Han 1A CA M12-D-cod. +latch m/m PVC 5m
Article No.: 33 50 484 8807 050
Cable assemblies
Han 1A CA M12-X-cod. +latch m/m PVC 1m
Article No.: 33 50 525 2808 010
Cable assemblies
Han 1A OM 3+PE +latch f/- PVC 10M
Article No.: 33 40 030 0202 100
Cable assemblies
Han 1A OM 3+PE -lever m/ - PVC 3m
Article No.: 33 40 020 0202 030
Cable assemblies
Han 1A OM 3+PE -lever f/ - PVC 10m
Article No.: 33 40 010 0202 100
Cable assemblies
Han 1A OM 3+PE +latch f/- PVC 5M
Article No.: 33 40 030 0202 050
Cable assemblies
Han 1A OM 3+PE +latch m/ - PVC 10m
Article No.: 33 40 040 0202 100
Cable assemblies
Han 1A OM 3+PE -lever m/ - PVC 5m
Article No.: 33 40 020 0202 050
Cable assemblies
Han 1A OM 3+PE -lever m/ - PVC 1m
Article No.: 33 40 020 0202 010
Cable assemblies
Han 1A OM 3+PE +latch f/- PVC 3M
Article No.: 33 40 030 0202 030
Cable assemblies
Han 1A OM 3+PE +latch f/- PVC 1M
Article No.: 33 40 030 0202 010
Cable assemblies
Han 1A OM 3+PE -lever m/ - PVC 10m
Article No.: 33 40 020 0202 100
Cable assemblies
Han 1A OM 3+PE -lever f/ - PVC 1m
Article No.: 33 40 010 0202 010
Cable assemblies
Han 1A OM 3+PE -lever f/ - PVC 5m
Article No.: 33 40 010 0202 050
Cable assemblies
Han 1A OM 3+PE -lever f/ - PVC 3m
Article No.: 33 40 010 0202 030
Cable assemblies
Han 1A OM 3+PE +latch m/ - PVC 5m
Article No.: 33 40 040 0202 050
Cable assemblies
Han 1A OM 3+PE +latch m/ - PVC 1m
Article No.: 33 40 040 0202 010
Cable assemblies
Han 1A OM 3+PE +latch m/ - PVC 3m
Article No.: 33 40 040 0202 030
Mounting frames
Han 1A-fixing plate M6
Article No.: 09 10 000 9913
Cable assemblies
Han 1A OM 12 Pole +latch f/ - PVC 3m
Article No.: 33 40 110 0703 030
Cable assemblies
Han 1A OM 12 Pole +latch f/ - PVC 5m
Article No.: 33 40 110 0703 050
Cable assemblies
Han 1A OM 12 Pole -lever f/ - PVC 5m
Article No.: 33 40 090 0703 050
Cable assemblies
Han 1A OM 12 Pole -lever f/ - PVC 3m
Article No.: 33 40 090 0703 030
Cable assemblies
Han 1A OM 12 Pole -latch m/ - PVC 10m
Article No.: 33 40 120 0703 100
Cable assemblies
Han 1A OM 12 Pole -latch m/ - PVC 1m
Article No.: 33 40 120 0703 010
Cable assemblies
Han 1A OM 12 Pole +latch f/ - PVC 1m
Article No.: 33 40 110 0703 010
Cable assemblies
Han 1A OM 12 Pole -latch m/ - PVC 5m
Article No.: 33 40 120 0703 050
Cable assemblies
Han 1A OM 12 Pole -latch m/ - PVC 3m
Article No.: 33 40 120 0703 030
Cable assemblies
Han 1A OM 12 Pole +latch f/ - PVC 10m
Article No.: 33 40 110 0703 100
Cable assemblies
Han 1A OM 12 Pole -lever f/ - PVC 1m
Article No.: 33 40 090 0703 010
Cable assemblies
Han 1A OM 12 Pole -lever m/ - PVC 3m
Article No.: 33 40 100 0703 030
Cable assemblies
Han 1A OM 12 Pole -lever m/ - PVC 10m
Article No.: 33 40 100 0703 100
Cable assemblies
Han 1A OM 12 Pole -lever m/ - PVC 1m
Article No.: 33 40 100 0703 010
Cable assemblies
Han 1A OM 12 Pole -lever f/ - PVC 10m
Article No.: 33 40 090 0703 100
Cable assemblies
Han 1A OM 12 Pole -lever m/ - PVC 5m
Article No.: 33 40 100 0703 050
Cable assemblies
Han 1A OM 3+PE +lever m/- PUR 1m
Article No.: 33 40 020 0204 010
Cable assemblies
Han 1A OM 3+PE +latch f/- PUR 1m
Article No.: 33 40 030 0204 010
Cable assemblies
Han 1A OM 3+PE +lever m/- PUR 10m
Article No.: 33 40 020 0204 100
Cable assemblies
Han 1A OM 3+PE +lever f/- PUR 1m
Article No.: 33 40 010 0204 010
Cable assemblies
Han 1A OM 3+PE +latch f/- PUR 3m
Article No.: 33 40 030 0204 030
Cable assemblies
Han 1A OM 3+PE +lever f/- PUR 5m
Article No.: 33 40 010 0204 050
Cable assemblies
Han 1A OM 3+PE +lever f/- PUR 3m
Article No.: 33 40 010 0204 030
Cable assemblies
Han 1A OM 3+PE +lever m/- PUR 5m
Article No.: 33 40 020 0204 050
Cable assemblies
Han 1A OM 3+PE +latch f/- PUR 5m
Article No.: 33 40 030 0204 050
Cable assemblies
Han 1A OM 3+PE +latch f/- PUR 10m
Article No.: 33 40 030 0204 100
Cable assemblies
Han 1A OM 3+PE +lever f/- PUR 10m
Article No.: 33 40 010 0204 100
Cable assemblies
Han 1A OM 3+PE +latch m/- PUR 1m
Article No.: 33 40 040 0204 010
Cable assemblies
Han 1A OM 3+PE +lever m/- PUR 3m
Article No.: 33 40 020 0204 030
Cable assemblies
Han 1A OM 3+PE +latch m/- PUR 3m
Article No.: 33 40 040 0204 030
Cable assemblies
Han 1A OM 3+PE +latch m/- PUR 5m
Article No.: 33 40 040 0204 050
Cable assemblies
Han 1A OM 3+PE +latch m/- PUR 10m
Article No.: 33 40 040 0204 100
222 (of 222)