Han1A CA 3+PE+Shld -lever f/- PVC 10m
Article No.: 33 50 050 0202 100
![Han1A CA 3+PE+Shld -lever f/- PVC 10m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/33500500202XXX_20220823_101246678/33500500202XXX_20220823_101246678_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han1A CA 3+PE+Shld -lever f/- PVC 10m
Article No.: 33 50 050 0202 100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Oil resistant |
Connector 1 | Han® 1A Female |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | Han® 1A |
Category | System cabling |
Cable length | 10 m |
---|---|
Core structure | 4x 1.5 mm² |
Locking type | Single locking lever |
Number of cores | 4 |
Number of contacts | 3 |
PE contact | Yes |
Shielding | Shielded |
Limiting temperature | -30 ... +80 °C unmoved |
---|---|
-10 ... +80 °C moved | |
Degree of protection acc. to IEC 60529 | IP65 |
Rated current | 10 A |
Rated voltage | 400 V |
Rated voltage conductor-earth | 300 V |
Mating cycles | ≥ 100 |
Cable diameter | 8.3 mm |
Specifications | IEC 60332-1-2 Flame retardancy |
---|
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | a37d5146-999a-4b9a-b795-2f24e0cbb884 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140237797 |
ETIM | EC001855 |
Previous
Next