Han 1A OM 3+PE +latch f/- PVC 10M

Article No.: 33 40 030 0202 100


New
NewCable assemblies

Han 1A OM 3+PE +latch f/- PVC 10M

Article No.: 33 40 030 0202 100

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Oil resistant Cable length: 10 m

Product Details


Type of cable Copper cable (round)
Description of the cable Oil resistant
Connector 1 Han® 1A Female
Overmoulded
Specification Pre-assembled on one side
Element Cable assemblies
Series Han® 1A
Category System cabling
Cable length 10 m
Core structure 4x 2.5 mm²
Locking type Snap-in latches
Details IP66 / IP67 in mated cable to cable position
Number of cores 4
Number of contacts 3
PE contact Yes
Limiting temperature -30 ... +80 °C unmoved
-15 ... +80 °C moved
Degree of protection acc. to IEC 60529 IP65 mated condition
IP66 mated condition
IP67 mated condition
Rated current ‌ 16 A
Rated voltage ‌ 400 V
Rated voltage conductor-earth 300 V
Mating cycles ≥ 100
Cable diameter 9.2 mm
Specifications IEC 60332-1-2 Flame retardancy
Colour (cable) Grey
Material (cable) PVC
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number a37d5146-999a-4b9a-b795-2f24e0cbb884
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27060311 Assembled sensor actuator-line
Packaging size 2
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140237643
ETIM EC001855
Previous
Next