Han 1A-fixing plate M6

Article No.: 09 10 000 9913


Mounting frames

Han 1A-fixing plate M6

Article No.: 09 10 000 9913

to see prices and availability.
0

Properties Overview

Mounting frames for wall mounting, M6

Product Details


Type of accessory Mounting frames
Description of the accessory for wall mounting
M6
Category Accessories
Details for M6 screw, countersunk
Specifications EN 45545-2 Fire protection on railway vehicles
IEC 61373 Category 1 Class B
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Please contact your local HARTING subsidiary for further information.
Colour (accessories) Black
Material flammability class acc. to UL 94 V-0
Material (accessories) Polyamide (PA)
eCl@ss 27440210 Fixing element for industrial connectors
Net weight 9.8 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140279506
ETIM EC002310
Previous
Next