Han 1A-3+PE-c-f shielded
Article No.: 09 10 003 3106
![Han 1A-3+PE-c-f shielded](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_10_003_3106_RGB01/09_10_003_3106_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1A-3+PE-c-f shielded](/assets/images/3d-gallery-thumbnail.png)
![Han 1A-3+PE-c-f shielded](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_10_003_3106_RGB01/09_10_003_3106_RGB01_S.jpg)
Han 1A-3+PE-c-f shielded
Article No.: 09 10 003 3106
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Series | HanĀ® 1A |
---|---|
Category | Inserts |
Size | 1 A |
---|---|
Details | A HanĀ® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user. |
The HanĀ® 1A insert has no conductive connection between PE-contact and shielding element. Protection against electric shock must be provided by connecting the cable shielding to a protective earth (PE). | |
Contact inserts must not be coupled or decoupled under electrical load. | |
Contact inserts must not be powered-up in the un-mated condition. | |
Termination method | Crimp termination |
Gender | Female |
Pack contents | Shielding element is included within the delivery |
Number of contacts | 3 |
PE contact | Yes |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Please order locking lever separately. | |
Order separately the hoods/housings for an IP65 performance. | |
Locking type | Single locking lever |
Shielding | With cable tie |
Limiting temperature | -30 ... +90 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP20 |
Conductor cross-section | 0.14 ... 2.5 mmĀ² |
Rated current | ā 10 A |
Rated voltage | 400 V |
Rated voltage acc. to UL | 600 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ā„ 100 |
Insulation resistance | >108 Ī© |
Rated current acc. to UL | 15 A AWG 14 |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
IEC 61373 Category 1 Class B | |
IEC 60664-1 | |
IEC 61984 | |
UL / CSA | |
Please contact your local HARTING subsidiary for further information. | |
Approvals | DNV GL |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 9005 (jet black) |
Material (insert) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 13 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140185517 |
ETIM | EC000438 |
Previous
Next