Han 1A OM 5+PE +latch f/ - PVC 5m
Article No.: 33 40 070 0201 050
![Han 1A OM 5+PE +latch f/ - PVC 5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/33_40_070_0201_XXX_HAN_1A_OVERM__5+PE_+LATCH_F-_PVC_20220901_124020419/33_40_070_0201_XXX_HAN_1A_OVERM__5+PE_+LATCH_F-_PVC_20220901_124020419_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1A OM 5+PE +latch f/ - PVC 5m](/assets/images/3d-gallery-thumbnail.png)
![Han 1A OM 5+PE +latch f/ - PVC 5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/33_40_070_0201_XXX_HAN_1A_OVERM__5+PE_+LATCH_F-_PVC_20220901_124020419/33_40_070_0201_XXX_HAN_1A_OVERM__5+PE_+LATCH_F-_PVC_20220901_124020419_S.jpg)
Han 1A OM 5+PE +latch f/ - PVC 5m
Article No.: 33 40 070 0201 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Oil resistant |
Connector 1 | HanĀ® 1A Female |
Overmoulded | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | HanĀ® 1A |
Category | System cabling |
Cable length | 5 m |
---|---|
Core structure | 6x 1.5 mmĀ² |
Locking type | Snap-in latches |
Details | IP66 / IP67 in mated cable to cable position |
Number of cores | 6 |
Number of contacts | 5 |
PE contact | Yes |
Limiting temperature | -30 ... +80 Ā°C unmoved |
---|---|
-15 ... +80 Ā°C moved | |
Degree of protection acc. to IEC 60529 | IP65 mated condition |
IP66 mated condition | |
IP67 mated condition | |
Rated current | ā 10 A |
Rated voltage | 400 V |
Rated voltage conductor-earth | 300 V |
Mating cycles | ā„ 100 |
Cable diameter | 9.2 mm |
Specifications | IEC 60332-1-2 Flame retardancy |
---|
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | a37d5146-999a-4b9a-b795-2f24e0cbb884 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Packaging size | 2 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140237919 |
ETIM | EC001855 |
Previous
Next