Han 1A OM 3+PE +latch f/- PVC 3M
Article No.: 33 40 030 0202 030
![Han 1A OM 3+PE +latch f/- PVC 3M](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/22/33_40_030_0202_XXX/33_40_030_0202_XXX_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1A OM 3+PE +latch f/- PVC 3M](/assets/images/3d-gallery-thumbnail.png)
![Han 1A OM 3+PE +latch f/- PVC 3M](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/22/33_40_030_0202_XXX/33_40_030_0202_XXX_S.jpg)
Han 1A OM 3+PE +latch f/- PVC 3M
Article No.: 33 40 030 0202 030
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Oil resistant |
Connector 1 | Han® 1A Female |
Overmoulded | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | Han® 1A |
Category | System cabling |
Cable length | 3 m |
---|---|
Core structure | 4x 2.5 mm² |
Locking type | Snap-in latches |
Details | IP66 / IP67 in mated cable to cable position |
Number of cores | 4 |
Number of contacts | 3 |
PE contact | Yes |
Limiting temperature | -30 ... +80 °C unmoved |
---|---|
-15 ... +80 °C moved | |
Degree of protection acc. to IEC 60529 | IP65 mated condition |
IP66 mated condition | |
IP67 mated condition | |
Rated current | 16 A |
Rated voltage | 400 V |
Rated voltage conductor-earth | 300 V |
Mating cycles | ≥ 100 |
Cable diameter | 9.2 mm |
Specifications | IEC 60332-1-2 Flame retardancy |
---|
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | a37d5146-999a-4b9a-b795-2f24e0cbb884 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Net weight | 507 g |
Packaging size | 2 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140237629 |
ETIM | EC001855 |
Previous
Next