Han1A CA 3+PE -lever m/- PVC 1m
Article No.: 33 50 020 0201 010
![Han1A CA 3+PE -lever m/- PVC 1m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/33500200201XXX_20220823_101347605/33500200201XXX_20220823_101347605_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han1A CA 3+PE -lever m/- PVC 1m
Article No.: 33 50 020 0201 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Oil resistant |
Connector 1 | HanĀ® 1A Male |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | HanĀ® 1A |
Category | System cabling |
Cable length | 1 m |
---|---|
Core structure | 4x 2.5 mmĀ² |
Locking type | Single locking lever |
Number of cores | 4 |
Number of contacts | 3 |
PE contact | Yes |
Limiting temperature | -40 ... +80 Ā°C unmoved |
---|---|
-15 ... +80 Ā°C moved | |
Degree of protection acc. to IEC 60529 | IP65 |
Rated current | ā 16 A |
Rated voltage | 400 V |
Rated voltage conductor-earth | 300 V |
Mating cycles | ā„ 100 |
Cable diameter | 9.2 mm |
Specifications | IEC 60332-1-2 Flame retardancy |
---|
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Net weight | 200 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140237094 |
ETIM | EC001855 |
Previous
Next