Han1A CA 5+PE -lever m/- PVC 5m

Article No.: 33 50 100 0203 050


Cable assemblies

Han1A CA 5+PE -lever m/- PVC 5m

Article No.: 33 50 100 0203 050

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Oil resistant Cable length: 5 m

Product Details


Type of cable Copper cable (round)
Description of the cable Oil resistant
Connector 1 Han® 1A Male
Specification Pre-assembled on one side
Element Cable assemblies
Series Han® 1A
Category System cabling
Cable length 5 m
Core structure 6x 1.5 mm²
Locking type Single locking lever
Number of cores 6
Number of contacts 5
PE contact Yes
Limiting temperature -30 ... +80 °C unmoved
-15 ... +80 °C moved
Degree of protection acc. to IEC 60529 IP65
Rated current ‌ 10 A
Rated voltage 400 V
Rated voltage conductor-earth 300 V
Mating cycles ≥ 100
Cable diameter 9.2 mm
Specifications IEC 60332-1-2 Flame retardancy
Colour (cable) Grey
Material (cable) PVC
eCl@ss 27060311 Assembled sensor actuator-line
Net weight 0.69 g
Packaging size 1
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140237391
ETIM EC001855
Previous
Next