Han 1A-single wire sealing-12-c
Article No.: 09 10 012 9900
![Han 1A-single wire sealing-12-c](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_10_012_9900_RGB01/09_10_012_9900_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1A-single wire sealing-12-c](/assets/images/3d-gallery-thumbnail.png)
![Han 1A-single wire sealing-12-c](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_10_012_9900_RGB01/09_10_012_9900_RGB01_S.jpg)
Han 1A-single wire sealing-12-c
Article No.: 09 10 012 9900
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Single wire seal |
---|---|
Description of the accessory | Silicone |
for 12 contacts | |
Category | Accessories |
Gender | Male |
---|---|
Female |
UL / CSA | |
---|---|
Please contact your local HARTING subsidiary for further information. |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material flammability class acc. to UL 94 | HB |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440291 Connector component (parts) |
---|---|
Net weight | 0.98 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140191495 |
ETIM | EC002943 |
Previous
Next