Han 1A-3+PE-s-m
Article No.: 09 10 003 2606
![Han 1A-3+PE-s-m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_10_003_2606_RGB01/09_10_003_2606_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1A-3+PE-s-m](/assets/images/3d-gallery-thumbnail.png)
![Han 1A-3+PE-s-m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_10_003_2606_RGB01/09_10_003_2606_RGB01_S.jpg)
Han 1A-3+PE-s-m
Article No.: 09 10 003 2606
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Series | HanĀ® 1A |
---|---|
Category | Inserts |
Size | 1 A |
---|---|
Details | A HanĀ® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user. |
Contact inserts must not be coupled or decoupled under electrical load. | |
Contact inserts must not be powered-up in the un-mated condition. | |
Contact inserts with screw termination technology (2+PE and 3+PE) only differ in the number of contacts. If both variants are used in one application, the user must prevent incorrect mating! Safety instructions according to VDE 0100-410, Chapter 414.4.3 and EN 60204-1, Chapter 13.4.5 d) must be observed. | |
Termination method | Screw termination |
Gender | Male |
Number of contacts | 3 |
PE contact | Yes |
Details | Please order locking lever separately. |
Order separately the single wire seal or the hoods/housings for an IP65 performance. | |
Locking type | Single locking lever |
Limiting temperature | -30 ... +90 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP20 |
Conductor cross-section | 0.75 ... 1.5 mmĀ² |
Rated current | ā 10 A |
Rated voltage conductor-earth | 230 V |
Rated voltage conductor-conductor | 400 V |
Rated voltage acc. to UL | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Mating cycles | ā„ 100 |
Tightening torque | ā0.25 Nm |
Insulation resistance | >108 Ī© |
Rated current acc. to UL | 10 A AWG 16 |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
IEC 61373 Category 1 Class B | |
IEC 60664-1 | |
IEC 61984 | |
UL / CSA | |
Please contact your local HARTING subsidiary for further information. | |
Approvals | DNV GL |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 9005 (jet black) |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 13.49 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140185715 |
ETIM | EC000438 |
Previous
Next