Han1A CA 12 Pole +latch m/- PVC 2m
Article No.: 33 50 160 0304 020
![Han1A CA 12 Pole +latch m/- PVC 2m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/33501600304XXX_20220823_101317134/33501600304XXX_20220823_101317134_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han1A CA 12 Pole +latch m/- PVC 2m
Article No.: 33 50 160 0304 020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Oil resistant |
Connector 1 | HanĀ® 1A Male |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | HanĀ® 1A |
Category | System cabling |
Cable length | 2 m |
---|---|
Core structure | 12x 0.34 mmĀ² |
Locking type | Snap-in latches |
Number of cores | 12 |
Number of contacts | 12 |
Limiting temperature | -30 ... +80 Ā°C unmoved |
---|---|
-5 ... +80 Ā°C moved | |
Degree of protection acc. to IEC 60529 | IP65 |
Rated current | ā 6.5 A |
Rated voltage | 50 V |
Mating cycles | ā„ 100 |
Cable diameter | 7.8 mm |
Specifications | IEC 60332-1-2 Flame retardancy |
---|
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140237537 |
ETIM | EC001855 |
Previous
Next