Product category:
Operator interfaces

Service interfaces

Filter

Products 169

har-port RJ45 coupler Cat6A bk, 100 pcs.
Service interfaces

har-port RJ45 coupler Cat6A bk, 100 pcs.

Article No.: 09 45 452 1561 XL

RJ45Fully shielded, 360° shielding contactCat. 6A Class EA up to 500 MHzConnection type: Jack to jack

har-port RJ45 coupler Cat.6A white
Service interfaces

har-port RJ45 coupler Cat.6A white

Article No.: 09 45 452 1562

RJ45Fully shielded, 360° shielding contactCat. 6A Class EA up to 500 MHzConnection type: Jack to jack

har-port RJ45 Cat.6A; PFT
Service interfaces

har-port RJ45 Cat.6A; PFT

Article No.: 09 45 452 1560

RJ45Fully shielded, 360° shielding contactCat. 6A Class EA up to 500 MHzConnection type: Jack to jack

har-port RJ45 coupler Cat.6A black
Service interfaces

har-port RJ45 coupler Cat.6A black

Article No.: 09 45 452 1561

RJ45Fully shielded, 360° shielding contactCat. 6A Class EA up to 500 MHzConnection type: Jack to jack

har-port USB 2.0 A-A, PFT
Service interfaces

har-port USB 2.0 A-A, PFT

Article No.: 09 45 452 1901

USB 2.0Connection type: Type A jack - type A jack

har-port USB 3.0 A-A; PFT
Service interfaces

har-port USB 3.0 A-A; PFT

Article No.: 09 45 452 1902

USB 3.0Connection type: Type A jack - type A jack

har-port USB 2.0 A-A; PFT 0,5m cable
Service interfaces

har-port USB 2.0 A-A; PFT 0,5m cable

Article No.: 09 45 452 1920

USB 2.0Cable length: 0.5 mConnection type: Type A jack - type A connector

har-port USB 2.0 A-A ; PFT black
Service interfaces

har-port USB 2.0 A-A ; PFT black

Article No.: 09 45 452 1903

USB 2.0Connection type: Type A jack - type A jack

har-port RJ45 Cat.6; PFT 0,5m cable
Service interfaces

har-port RJ45 Cat.6; PFT 0,5m cable

Article No.: 09 45 452 1504

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.5 mConnection type: Jack to connector

har-port USB 3.0 A-A PFT black
Service interfaces

har-port USB 3.0 A-A PFT black

Article No.: 09 45 452 1904

USB 3.0Connection type: Type A jack - type A jack

har-port USB 2.0 A-A; PFT 1,5m cable
Service interfaces

har-port USB 2.0 A-A; PFT 1,5m cable

Article No.: 09 45 452 1922

USB 2.0Cable length: 1.5 mConnection type: Type A jack - type A connector

har-port USB 3.0 A-A PFT white
Service interfaces

har-port USB 3.0 A-A PFT white

Article No.: 09 45 452 1919

USB 3.0Connection type: Type A jack - type A jack

har-port USB 2.0 A-A; PFT 1,0m cable
Service interfaces

har-port USB 2.0 A-A; PFT 1,0m cable

Article No.: 09 45 452 1921

USB 2.0Cable length: 1 mConnection type: Type A jack - type A connector

har-port RJ45 Cat.6; PFT 1,5m cable
Service interfaces

har-port RJ45 Cat.6; PFT 1,5m cable

Article No.: 09 45 452 1510

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 1.5 mConnection type: Jack to connector

har-port USB 2.0 A-A ; PFT white
Service interfaces

har-port USB 2.0 A-A ; PFT white

Article No.: 09 45 452 1918

USB 2.0Connection type: Type A jack - type A jack

har-port RJ45 Cat.6; PFT 1,0m cable
Service interfaces

har-port RJ45 Cat.6; PFT 1,0m cable

Article No.: 09 45 452 1509

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 1 mConnection type: Jack to connector

har-port USB 2.0 A-A; PFT 0,40m cable
Service interfaces

har-port USB 2.0 A-A; PFT 0,40m cable

Article No.: 09 45 452 1928

USB 2.0Cable length: 0.4 mConnection type: Type A jack - type A connector

har-port USB 2.0 2x A - Mini-B 1m
Service interfaces

har-port USB 2.0 2x A - Mini-B 1m

Article No.: 09 45 452 1981

USB 2.0Cable length: 1 mConnection type: 2x type A jack - type mini B connector

har-port USB 2.0 A-A; PFT 2,0m cable
Service interfaces

har-port USB 2.0 A-A; PFT 2,0m cable

Article No.: 09 45 452 1923

USB 2.0Cable length: 2 mConnection type: Type A jack - type A connector

har-port USB charger 5V/1,5A silver
Charging set

har-port USB charger 5V/1,5A silver

Article No.: 09 45 452 1979

USB 3.0Connection type: Type A jack

har-port RJ45 Cat.6; PFT 0,7m cable
Service interfaces

har-port RJ45 Cat.6; PFT 0,7m cable

Article No.: 09 45 452 1506

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.7 mConnection type: Jack to connector

har-port 2x USB 2.0 A-A; 0,5m cable
Service interfaces

har-port 2x USB 2.0 A-A; 0,5m cable

Article No.: 09 45 452 1950

USB 2.0Cable length: 0.5 mConnection type: 2x type A jack - type A connector

har-port USB 2.0 B-B ;PFT 0,5m cable
Service interfaces

har-port USB 2.0 B-B ;PFT 0,5m cable

Article No.: 09 45 452 1910

USB 2.0Cable length: 0.5 mConnection type: Type B jack - type B connector

har-port USB 3.0 A-A PFT cable 1,0m
Service interfaces

har-port USB 3.0 A-A PFT cable 1,0m

Article No.: 09 45 452 1931

USB 3.0Cable length: 1 mConnection type: Type A jack - type A connector

har-port HDMI PFT silver (HDMI 1.4)
Service interfaces

har-port HDMI PFT silver (HDMI 1.4)

Article No.: 09 45 452 1010

HDMI video interfaceConnection type: Jack to connector

har-port USB 2.0 A-A; PFT 3,0m cable
Service interfaces

har-port USB 2.0 A-A; PFT 3,0m cable

Article No.: 09 45 452 1924

USB 2.0Cable length: 3 mConnection type: Type A jack - type A connector

har-port RJ45 Cat.6; PFT 0,2m cable
Service interfaces

har-port RJ45 Cat.6; PFT 0,2m cable

Article No.: 09 45 452 1501

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.2 mConnection type: Jack to connector

har-port USB charger 5V/1,5A black
Charging set

har-port USB charger 5V/1,5A black

Article No.: 09 45 452 1980

USB 3.0Connection type: Type A jack

har-port RJ45 Cat.6; PFT 0,8m cable
Service interfaces

har-port RJ45 Cat.6; PFT 0,8m cable

Article No.: 09 45 452 1507

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.8 mConnection type: Jack to connector

USB 3.0 IP20 cable 1,0m, 2x type A 1:1
Service interfaces

USB 3.0 IP20 cable 1,0m, 2x type A 1:1

Article No.: 09 45 145 2931

USB 3.0Fully shielded, 360° shielding contactCable length: 1 mConnection type: Type A connector - type A connector

har-port USB 3.0 A-A PFT cable 0,5m
Service interfaces

har-port USB 3.0 A-A PFT cable 0,5m

Article No.: 09 45 452 1930

USB 3.0Cable length: 0.5 mConnection type: Type A jack - type A connector

har-port USB 2.0 A-A PFT black 0,5m
Service interfaces

har-port USB 2.0 A-A PFT black 0,5m

Article No.: 09 45 452 1960

USB 2.0Cable length: 0.5 mConnection type: Type A jack - type A connector

har-port RJ45 Cat.6; PFT 0,3m cable
Service interfaces

har-port RJ45 Cat.6; PFT 0,3m cable

Article No.: 09 45 452 1502

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.3 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 6,0m cable
Service interfaces

har-port RJ45 Cat.6; PFT 6,0m cable

Article No.: 09 45 452 1520

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 6 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 0,4m cable
Service interfaces

har-port RJ45 Cat.6; PFT 0,4m cable

Article No.: 09 45 452 1503

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.4 mConnection type: Jack to connector

har-port headphone connector 3,5mm, 1,0m
Service interfaces

har-port headphone connector 3,5mm, 1,0m

Article No.: 09 45 452 1000

Audio interface 3.5 mmCable length: 1 mConnection type: Jack to connector

har-port USB 2.0 B-A coupler silver
Service interfaces

har-port USB 2.0 B-A coupler silver

Article No.: 09 45 452 1906

USB 2.0Connection type: Type B jack - type A jack

har-port USB 2.0 A-A; PFT 5,0m cable
Service interfaces

har-port USB 2.0 A-A; PFT 5,0m cable

Article No.: 09 45 452 1925

USB 2.0Cable length: 5 mConnection type: Type A jack - type A connector

har-port USB 2.0 A-A; PFT 0,15m cable
Service interfaces

har-port USB 2.0 A-A; PFT 0,15m cable

Article No.: 09 45 452 1927

USB 2.0Cable length: 0.15 mConnection type: Type A jack - type A connector

har-port USB 2.0 B-B ;PFT 1,0m cable
Service interfaces

har-port USB 2.0 B-B ;PFT 1,0m cable

Article No.: 09 45 452 1911

USB 2.0Cable length: 1 mConnection type: Type B jack - type B connector

har-port RJ45 Cat.6; PFT 0,6m cable
Service interfaces

har-port RJ45 Cat.6; PFT 0,6m cable

Article No.: 09 45 452 1505

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.6 mConnection type: Jack to connector

har-port USB 2.0 A-A PFT black 1,0m
Service interfaces

har-port USB 2.0 A-A PFT black 1,0m

Article No.: 09 45 452 1961

USB 2.0Cable length: 1 mConnection type: Type A jack - type A connector

har-port RJ45 Cat.6; PFT 2,0m cable
Service interfaces

har-port RJ45 Cat.6; PFT 2,0m cable

Article No.: 09 45 452 1511

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 2 mConnection type: Jack to connector

har-port 2x USB 2.0 A-A 1,5m cable
Service interfaces

har-port 2x USB 2.0 A-A 1,5m cable

Article No.: 09 45 452 1952

USB 2.0Cable length: 1.5 mConnection type: 2x type A jack - type A connector

har-port RJ45 Cat.6; PFT 3,0m cable
Service interfaces

har-port RJ45 Cat.6; PFT 3,0m cable

Article No.: 09 45 452 1513

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 3 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 0,5m black
Service interfaces

har-port RJ45 Cat.6; PFT 0,5m black

Article No.: 09 45 452 1534

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.5 mConnection type: Jack to connector

har-port USB 2.0 A-B coupler silver
Service interfaces

har-port USB 2.0 A-B coupler silver

Article No.: 09 45 452 1905

USB 2.0Connection type: Type A jack - type B jack

har-port RJ45 Cat.6; PFT 1,5m black
Service interfaces

har-port RJ45 Cat.6; PFT 1,5m black

Article No.: 09 45 452 1540

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 1.5 mConnection type: Jack to connector

har-port headphone connector 2,0m
Service interfaces

har-port headphone connector 2,0m

Article No.: 09 45 452 1001

Audio interface 3.5 mmCable length: 2 mConnection type: Jack to connector

har-port USB 2.0 B-B PFT cable; 1,5m
Service interfaces

har-port USB 2.0 B-B PFT cable; 1,5m

Article No.: 09 45 452 1912

USB 2.0Cable length: 1.5 mConnection type: Type B jack - type B connector

har-port RJ45 Cat.6; PFT 1m black
Service interfaces

har-port RJ45 Cat.6; PFT 1m black

Article No.: 09 45 452 1539

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 1 mConnection type: Jack to connector

USB 3.0 IP20 cable 2,0m, 2x type A 1:1
Service interfaces

USB 3.0 IP20 cable 2,0m, 2x type A 1:1

Article No.: 09 45 145 2933

USB 3.0Fully shielded, 360° shielding contactCable length: 2 mConnection type: Type A connector - type A connector

har-port USB 3.0 A-A PFT black 2,0m
Service interfaces

har-port USB 3.0 A-A PFT black 2,0m

Article No.: 09 45 452 1973

USB 3.0Cable length: 2 mConnection type: Type A jack - type A connector

har-port USB 3.0 A-A PFT cable 1,5m
Service interfaces

har-port USB 3.0 A-A PFT cable 1,5m

Article No.: 09 45 452 1932

USB 3.0Cable length: 1.5 mConnection type: Type A jack - type A connector

Gender Changer RJ45, f-f
Gender changer

Gender Changer RJ45, f-f

Article No.: 39 50 904 0010

RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

har-port USB 2.0 B-B ;PFT 2,0m cable
Service interfaces

har-port USB 2.0 B-B ;PFT 2,0m cable

Article No.: 09 45 452 1913

USB 2.0Cable length: 2 mConnection type: Type B jack - type B connector

har-port RJ45 Cat.6; PFT 2m black
Service interfaces

har-port RJ45 Cat.6; PFT 2m black

Article No.: 09 45 452 1541

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 2 mConnection type: Jack to connector

har-port 2x USB 2.0 A-A 3,0m cable
Service interfaces

har-port 2x USB 2.0 A-A 3,0m cable

Article No.: 09 45 452 1954

USB 2.0Cable length: 3 mConnection type: 2x type A jack - type A connector

har-port USB 2.0 A-A PFT black 2,0m
Service interfaces

har-port USB 2.0 A-A PFT black 2,0m

Article No.: 09 45 452 1963

USB 2.0Cable length: 2 mConnection type: Type A jack - type A connector

har-port RJ45 Cat.6; PFT 5,0m cable
Service interfaces

har-port RJ45 Cat.6; PFT 5,0m cable

Article No.: 09 45 452 1516

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 5 mConnection type: Jack to connector

har-port USB 3.0 A-A PFT black 3,0m
Service interfaces

har-port USB 3.0 A-A PFT black 3,0m

Article No.: 09 45 452 1974

USB 3.0Cable length: 3 mConnection type: Type A jack - type A connector

har-port 2x USB 2.0 A-A 2,0m cable
Service interfaces

har-port 2x USB 2.0 A-A 2,0m cable

Article No.: 09 45 452 1953

USB 2.0Cable length: 2 mConnection type: 2x type A jack - type A connector

har-port USB 2.0 2xMini-B; 1,0m cable
Service interfaces

har-port USB 2.0 2xMini-B; 1,0m cable

Article No.: 09 45 452 1909

USB 2.0Cable length: 1 mConnection type: 2x type mini B jack - type A connector

har-port USB 2.0 A-A PFT black 1,5m
Service interfaces

har-port USB 2.0 A-A PFT black 1,5m

Article No.: 09 45 452 1962

USB 2.0Cable length: 1.5 mConnection type: Type A jack - type A connector

USB 3.0 IP20 cable 0,5m, 2x type A 1:1
Service interfaces

USB 3.0 IP20 cable 0,5m, 2x type A 1:1

Article No.: 09 45 145 2930

USB 3.0Fully shielded, 360° shielding contactCable length: 0.5 mConnection type: Type A connector - type A connector

har-port USB 2.0 B-B ;PFT 3,0m cable
Service interfaces

har-port USB 2.0 B-B ;PFT 3,0m cable

Article No.: 09 45 452 1914

USB 2.0Cable length: 3 mConnection type: Type B jack - type B connector

har-port USB 3.0 A-A PFT cable 3,0m
Service interfaces

har-port USB 3.0 A-A PFT cable 3,0m

Article No.: 09 45 452 1934

USB 3.0Cable length: 3 mConnection type: Type A jack - type A connector

har-port USB 3.0 A-A PFT black 0,5m
Service interfaces

har-port USB 3.0 A-A PFT black 0,5m

Article No.: 09 45 452 1970

USB 3.0Cable length: 0.5 mConnection type: Type A jack - type A connector

har-port RJ45 Cat.6; PFT 2,5m cable
Service interfaces

har-port RJ45 Cat.6; PFT 2,5m cable

Article No.: 09 45 452 1512

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 2.5 mConnection type: Jack to connector

USB 3.0 IP20 cable 1,5m, 2x type A 1:1
Service interfaces

USB 3.0 IP20 cable 1,5m, 2x type A 1:1

Article No.: 09 45 145 2932

USB 3.0Fully shielded, 360° shielding contactCable length: 1.5 mConnection type: Type A connector - type A connector

har-port USB 2.0 A-A PFT black 3,0m
Service interfaces

har-port USB 2.0 A-A PFT black 3,0m

Article No.: 09 45 452 1964

USB 2.0Cable length: 3 mConnection type: Type A jack - type A connector

har-port RJ45 Cat.6; PFT 3m black
Service interfaces

har-port RJ45 Cat.6; PFT 3m black

Article No.: 09 45 452 1543

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 3 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 0,3m black
Service interfaces

har-port RJ45 Cat.6; PFT 0,3m black

Article No.: 09 45 452 1532

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.3 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 0,15m cable
Service interfaces

har-port RJ45 Cat.6; PFT 0,15m cable

Article No.: 09 45 452 1500

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.15 mConnection type: Jack to connector

har-port 2x USB 2.0 A-A 5,0m cable
Service interfaces

har-port 2x USB 2.0 A-A 5,0m cable

Article No.: 09 45 452 1955

USB 2.0Cable length: 5 mConnection type: 2x type A jack - type A connector

har-port RJ45 Cat.6; PFT 0,6m black
Service interfaces

har-port RJ45 Cat.6; PFT 0,6m black

Article No.: 09 45 452 1535

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.6 mConnection type: Jack to connector

Single Frame, Ni plated, plastic cover
Frames

Single Frame, Ni plated, plastic cover

Article No.: 39 50 000 0100

Single, Metal version, nickel plated (electrically conductive), Transparent plastic coverZinc die-cast

har-port USB 3.0 A-A PFT cable 2,0m
Service interfaces

har-port USB 3.0 A-A PFT cable 2,0m

Article No.: 09 45 452 1933

USB 3.0Cable length: 2 mConnection type: Type A jack - type A connector

har-port USB 3.0 A-A PFT black 1,5m
Service interfaces

har-port USB 3.0 A-A PFT black 1,5m

Article No.: 09 45 452 1972

USB 3.0Cable length: 1.5 mConnection type: Type A jack - type A connector

har-port USB 3.0 A-A PFT black 1,0m
Service interfaces

har-port USB 3.0 A-A PFT black 1,0m

Article No.: 09 45 452 1971

USB 3.0Cable length: 1 mConnection type: Type A jack - type A connector

har-port USB 2.0 2xMini-B; 0,5m cable
Service interfaces

har-port USB 2.0 2xMini-B; 0,5m cable

Article No.: 09 45 452 1908

USB 2.0Cable length: 0.5 mConnection type: 2x type mini B jack - type A connector

har-port RJ45 Cat.6; PFT 10,0m cable
Service interfaces

har-port RJ45 Cat.6; PFT 10,0m cable

Article No.: 09 45 452 1518

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 10 mConnection type: Jack to connector

USB 3.0 IP20 cable 3,0m, 2x type A 1:1
Service interfaces

USB 3.0 IP20 cable 3,0m, 2x type A 1:1

Article No.: 09 45 145 2934

USB 3.0Fully shielded, 360° shielding contactCable length: 3 mConnection type: Type A connector - type A connector

har-port USB 2.0 A-A; PFT 4,0m cable
Service interfaces

har-port USB 2.0 A-A; PFT 4,0m cable

Article No.: 09 45 452 1926

USB 2.0Cable length: 4 mConnection type: Type A jack - type A connector

Data module (USB,RJ45,SUB-D9,f-m)
Data connectors

Data module (USB,RJ45,SUB-D9,f-m)

Article No.: 39 50 002 0143

With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/male gender changer

har-port RJ45 Cat.6; PFT 5m black
Service interfaces

har-port RJ45 Cat.6; PFT 5m black

Article No.: 09 45 452 1546

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 5 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 7,5m black
Service interfaces

har-port RJ45 Cat.6; PFT 7,5m black

Article No.: 09 45 452 1547

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 7.5 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 0,2m black
Service interfaces

har-port RJ45 Cat.6; PFT 0,2m black

Article No.: 09 45 452 1531

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.2 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 4m black
Service interfaces

har-port RJ45 Cat.6; PFT 4m black

Article No.: 09 45 452 1545

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 4 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 0,8m black
Service interfaces

har-port RJ45 Cat.6; PFT 0,8m black

Article No.: 09 45 452 1537

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.8 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 4,0m cable
Service interfaces

har-port RJ45 Cat.6; PFT 4,0m cable

Article No.: 09 45 452 1515

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 4 mConnection type: Jack to connector

har-port USB 2.0 B-B ;PFT 5,0m cable
Service interfaces

har-port USB 2.0 B-B ;PFT 5,0m cable

Article No.: 09 45 452 1915

USB 2.0Cable length: 5 mConnection type: Type B jack - type B connector

Gender Changer SUB-D9, f-m
Gender changer

Gender Changer SUB-D9, f-m

Article No.: 39 50 904 0031

D-Sub 1, 9 poles, Female/male

Gender Changer SUB-D9, f-f
Gender changer

Gender Changer SUB-D9, f-f

Article No.: 39 50 904 0030

D-Sub 1, 9 poles, Female/female

har-port USB 2.0 Mini-B ; 1,0m cable
Service interfaces

har-port USB 2.0 Mini-B ; 1,0m cable

Article No.: 09 45 452 1941

USB 2.0Cable length: 1 mConnection type: Type mini B jack - type A connector

Plug socket module Germany w. LED (VDE)
Socket

Plug socket module Germany w. LED (VDE)

Article No.: 39 50 001 0001

With LED display, Termination at the rearGermany (VDE)Screw termination‌16 A250 V AC‌50 HzConductor cross-section: 6 mm²Thermoplastic

har-port RJ45 Cat.6; WDF 2,5m black
Service interfaces

har-port RJ45 Cat.6; WDF 2,5m black

Article No.: 09 45 452 1542

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 2.5 mConnection type: Jack to connector

Single Frame, Ni plated, metal cover
Frames

Single Frame, Ni plated, metal cover

Article No.: 39 50 000 0110

Single, Metal version, nickel plated (electrically conductive), Metal cover, nickel platedZinc die-cast

har-port RJ45 Cat.6; PFT 0,15m black
Service interfaces

har-port RJ45 Cat.6; PFT 0,15m black

Article No.: 09 45 452 1530

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.15 mConnection type: Jack to connector

har-port USB 2.0 A-A PFT black 5,0m
Service interfaces

har-port USB 2.0 A-A PFT black 5,0m

Article No.: 09 45 452 1965

USB 2.0Cable length: 5 mConnection type: Type A jack - type A connector

har-port RJ45 Cat.6; PFT 7,5m cable
Service interfaces

har-port RJ45 Cat.6; PFT 7,5m cable

Article No.: 09 45 452 1517

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 7.5 mConnection type: Jack to connector

har-port USB 2.0 Mini-B; 0,5m cable
Service interfaces

har-port USB 2.0 Mini-B; 0,5m cable

Article No.: 09 45 452 1940

USB 2.0Cable length: 0.5 mConnection type: Type mini B jack - type A connector

Plug socket module Australia/China
Socket

Plug socket module Australia/China

Article No.: 39 50 001 0009

Australia, ChinaScrew termination‌15 A240 V AC50, 60Conductor cross-section: 4 mm²Thermoplastic

Double Frame, Ni plated, metal cover
Frames

Double Frame, Ni plated, metal cover

Article No.: 39 50 000 0210

Double, Metal version, nickel plated (electrically conductive), Metal cover, nickel platedZinc die-cast

Double Frame, Ni plated, plastic cover
Frames

Double Frame, Ni plated, plastic cover

Article No.: 39 50 000 0200

Double, Metal version, nickel plated (electrically conductive), Transparent plastic coverZinc die-cast

har-port USB 2.0 B-B ;PFT 4,0m cable
Service interfaces

har-port USB 2.0 B-B ;PFT 4,0m cable

Article No.: 09 45 452 1916

USB 2.0Cable length: 4 mConnection type: Type B jack - type B connector

har-port RJ45 Cat.6; PFT 0,9m cable
Service interfaces

har-port RJ45 Cat.6; PFT 0,9m cable

Article No.: 09 45 452 1508

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.9 mConnection type: Jack to connector

Data module (2x RJ45)
Data connectors

Data module (2x RJ45)

Article No.: 39 50 002 0120

With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

Gender Changer SUB-D9, m-m
Gender changer

Gender Changer SUB-D9, m-m

Article No.: 39 50 904 0032

D-Sub 1, 9 poles, Male/male

har-port RJ45 Cat.6; PFT 10m black
Service interfaces

har-port RJ45 Cat.6; PFT 10m black

Article No.: 09 45 452 1548

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 10 mConnection type: Jack to connector

Plug socket module USA/Japan (NEMA 5-15)
Socket

Plug socket module USA/Japan (NEMA 5-15)

Article No.: 39 50 001 0004

Finger safeUSA, JapanScrew termination‌15 A125 V AC‌60 HzConductor cross-section: 2.5 mm²Thermoplastic

har-port RJ45 Cat.6; PFT 3,5m black
Service interfaces

har-port RJ45 Cat.6; PFT 3,5m black

Article No.: 09 45 452 1544

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 3.5 mConnection type: Jack to connector

Plug socket module Germany yellow (VDE)
Socket

Plug socket module Germany yellow (VDE)

Article No.: 39 50 001 0002

for assembly in front of main switch, Termination at the rearGermany (VDE)Screw termination‌16 A250 V AC‌50 HzConductor cross-section: 6 mm²Thermoplastic

Data module (RJ45;USB;2XSUB-D9,mm)
Data connectors

Data module (RJ45;USB;2XSUB-D9,mm)

Article No.: 39 50 002 0117

With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer

Han-Port single frame, plastic
Frames

Han-Port single frame, plastic

Article No.: 39 50 000 0300

Single, Plastic version, PBT black, Plastic cover, PC transparentThermoplastic

Plug socket module France (UTE)
Socket

Plug socket module France (UTE)

Article No.: 39 50 001 0005

With LED display, Termination at the rearFrance (UTE)Screw termination‌16 A250 V AC‌50 HzConductor cross-section: 6 mm²Thermoplastic

har-port RJ45 Cat.6; PFT 0,7m black
Service interfaces

har-port RJ45 Cat.6; PFT 0,7m black

Article No.: 09 45 452 1536

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.7 mConnection type: Jack to connector

har-port RJ45 Cat.6; PFT 3,5m cable
Service interfaces

har-port RJ45 Cat.6; PFT 3,5m cable

Article No.: 09 45 452 1514

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 3.5 mConnection type: Jack to connector

Plug socket module UK (BS)
Socket

Plug socket module UK (BS)

Article No.: 39 50 001 0006

Finger safeGreat Britain (BS)Screw termination‌13 A250 V AC50, 60Conductor cross-section: 4 mm²Thermoplastic

Gender Changer USB, f-f
Gender changer

Gender Changer USB, f-f

Article No.: 39 50 904 0020

USB female/female gender changer, size A according to specification 3.0

Data module (RJ45;SUB-D9,f-f;SUB-D9,m-m)
Data connectors

Data module (RJ45;SUB-D9,f-f;SUB-D9,m-m)

Article No.: 39 50 003 0111

Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/female gender changer, D-Sub 1 (9 poles) male/male gender changer

Data module (2x USB)
Data connectors

Data module (2x USB)

Article No.: 39 50 002 0093

With shielding plate, USB female/female gender changer, size A according to specification 3.0, USB female/female gender changer, size A according to specification 3.0

har-port RJ45 Cat.6; PFT 0,4m black
Service interfaces

har-port RJ45 Cat.6; PFT 0,4m black

Article No.: 09 45 452 1533

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.4 mConnection type: Jack to connector

Plug socket module Swiss
Socket

Plug socket module Swiss

Article No.: 39 50 001 0012

SwitzerlandSpring clamp termination‌10 A250 V AC‌50 HzConductor cross-section: 1.5 mm²Thermoplastic

Plug socket module India
Socket

Plug socket module India

Article No.: 39 50 001 0321

India (IS)Screw termination‌5 A240 V AC‌50 HzConductor cross-section: 4 mm²Thermoplastic

Han-Port double frame, plastic
Frames

Han-Port double frame, plastic

Article No.: 39 50 000 0400

Double, Plastic version, PBT black, Plastic cover, PC transparentThermoplastic

Han-Port single frame, plastic
Frames

Han-Port single frame, plastic

Article No.: 39 50 000 0320

Single, Plastic version, PBT black, Plastic cover, ABS metallic silverThermoplastic

har-port RJ45 Cat.6; PFT 0,9m black
Service interfaces

har-port RJ45 Cat.6; PFT 0,9m black

Article No.: 09 45 452 1538

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 0.9 mConnection type: Jack to connector

Data module (2x SUB-D9, f-m)
Data connectors

Data module (2x SUB-D9, f-m)

Article No.: 39 50 003 0020

Without shielding plate, D-Sub 1 (9 poles) female/male gender changer, D-Sub 1 (9 poles) female/male gender changer

Han-Port Rahmen 1-fach, sw, Metalldeckel
Frames

Han-Port Rahmen 1-fach, sw, Metalldeckel

Article No.: 39 50 000 0120

Single, Metal version, CPD black, Metal cover, CPD blackZinc die-cast

Han-Port Combi insert D/2 HIFF module
Socket

Han-Port Combi insert D/2 HIFF module

Article No.: 39 50 012 0450

Germany (VDE)Spring clamp termination‌16 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Han-Port Combi insert D/HIFF breakout
Socket

Han-Port Combi insert D/HIFF breakout

Article No.: 39 50 001 0450

2 cut-outs for HIFF data moduleGermany (VDE)Spring clamp termination‌16 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Data module (2x RJ45+1xD-Sub9 Bu/Bu)
Data connectors

Data module (2x RJ45+1xD-Sub9 Bu/Bu)

Article No.: 39 50 002 0163

With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/female gender changer

Data module (1x SUB-D9, f-f)
Data connectors

Data module (1x SUB-D9, f-f)

Article No.: 39 50 003 0024

Without shielding plate, D-Sub 1 (9 poles) female/female gender changer

Gender Changer SUB-D25, f-f
Gender changer

Gender Changer SUB-D25, f-f

Article No.: 39 50 904 0050

D-Sub 3, 25 poles, Female/female

Plug socket module double Italy (CEI)
Socket

Plug socket module double Italy (CEI)

Article No.: 39 50 001 0007

Double, Finger safeItaly (CEI 23-16)Screw termination‌16 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Data module (4x RJ45)
Data connectors

Data module (4x RJ45)

Article No.: 39 50 002 0122

With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

Data modul
Data connectors

Data modul

Article No.: 39 50 002 0133

With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

Han-Port-2xRJ45/2xUSB
Data connectors

Han-Port-2xRJ45/2xUSB

Article No.: 39 50 004 0097

With shielding plate, USB female/female gender changer, size A according to specification 3.0, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

Plug socket module Brazil
Socket

Plug socket module Brazil

Article No.: 39 50 001 0331

BrazilScrew termination‌10 A250 V AC‌60 HzConductor cross-section: 2.5 mm²Thermoplastic

Data module (USB;RJ45;SUB-D25,f-m)
Data connectors

Data module (USB;RJ45;SUB-D25,f-m)

Article No.: 39 50 002 0145

With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 3 (25 poles) female/male gender changer

Han-Port double frame, plastic
Frames

Han-Port double frame, plastic

Article No.: 39 50 000 0420

Double, Plastic version, PBT black, Plastic cover, ABS metallic silverThermoplastic

Data module (RJ45;SUB-D9;SUB-D25,f-m)
Data connectors

Data module (RJ45;SUB-D9;SUB-D25,f-m)

Article No.: 39 50 003 0170

Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/male gender changer, D-Sub 3 (25 poles) female/male gender changer

Han-Port Combi insert CHN/HIFF breakout
Socket

Han-Port Combi insert CHN/HIFF breakout

Article No.: 39 50 001 0458

2 cut-outs for HIFF data moduleChinaScrew termination‌10 A250 V AC‌50 HzConductor cross-section: 4 mm²Thermoplastic

Han-Port Combi ins. GB(BS)/HIFF cut-out
New
Socket

Han-Port Combi ins. GB(BS)/HIFF cut-out

Article No.: 39 50 001 0452

2 cut-outs for HIFF data module, Finger safeGreat Britain (BS)Screw termination‌13 A250 V AC50, 60Conductor cross-section: 4 mm²Thermoplastic

Han-Port Data modul (3xSUB-D9, m-m; 1xRJ
Data connectors

Han-Port Data modul (3xSUB-D9, m-m; 1xRJ

Article No.: 39 50 003 0129

Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer

Data module (SUB-D9; SUB-D25, f-m)
Data connectors

Data module (SUB-D9; SUB-D25, f-m)

Article No.: 39 50 003 0040

Without shielding plate, D-Sub 1 (9 poles) female/male gender changer, D-Sub 3 (25 poles) female/male gender changer

Plug socket module Israel
Socket

Plug socket module Israel

Article No.: 39 50 001 0333

IsraelScrew termination‌16 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Plug socket module Denmark
Socket

Plug socket module Denmark

Article No.: 39 50 001 0017

DenmarkSpring clamp termination‌13 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Data module (1xHD-Sub 15, VGA)
Data connectors

Data module (1xHD-Sub 15, VGA)

Article No.: 39 50 003 0220

Without shielding plate, D-Sub 1 (15 poles HD) female/male gender changer

Han-Port Combi insert CH/HIFF breakout
Socket

Han-Port Combi insert CH/HIFF breakout

Article No.: 39 50 001 0454

2 cut-outs for HIFF data moduleSwitzerlandSpring clamp termination‌10 A250 V AC‌50 HzConductor cross-section: 1.5 mm²Thermoplastic

Data module (SUB-D25, f-m)
Data connectors

Data module (SUB-D25, f-m)

Article No.: 39 50 003 0074

Without shielding plate, D-Sub 3 (25 poles) female/male gender changer

Cable SUB-D9,f-m; 5 m
Cable assemblies

Cable SUB-D9,f-m; 5 m

Article No.: 39 50 903 0021

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable USB,m-m; 5 m
Cable assemblies

Cable USB,m-m; 5 m

Article No.: 39 50 903 0051

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable SUB-D25,f-m; 5 m
Cable assemblies

Cable SUB-D25,f-m; 5 m

Article No.: 39 50 903 0041

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable RJ45; CAT5e; 5 m
Cable assemblies

Cable RJ45; CAT5e; 5 m

Article No.: 39 50 903 0061

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable RJ45; CAT5e; 2 m
Cable assemblies

Cable RJ45; CAT5e; 2 m

Article No.: 39 50 903 0060

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

Cable SUB-D9,m-m; 2 m
Cable assemblies

Cable SUB-D9,m-m; 2 m

Article No.: 39 50 903 0010

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

Cable SUB-D9,m-m; 5 m
Cable assemblies

Cable SUB-D9,m-m; 5 m

Article No.: 39 50 903 0011

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable SUB-D9,f-m; 2 m
Cable assemblies

Cable SUB-D9,f-m; 2 m

Article No.: 39 50 903 0020

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

Cable USB,m-m; 2 m
Cable assemblies

Cable USB,m-m; 2 m

Article No.: 39 50 903 0050

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

Cable SUB-D25,f-m; 1.8 m
Cable assemblies

Cable SUB-D25,f-m; 1.8 m

Article No.: 39 50 903 0040

Pre-assembled on both sidesCopper cable (round)Cable length: 1.8 m

har-port RJ45 Cat.6; PFT 4,5m cable
Service interfaces

har-port RJ45 Cat.6; PFT 4,5m cable

Article No.: 09 45 452 1519

RJ45Fully shielded, 360° shielding contactCat. 6 Class E up to 250 MHzCable length: 4.5 mConnection type: Jack to connector

hart-por USB Type C-C coupler black
New
Service interfaces

hart-por USB Type C-C coupler black

Article No.: 09 45 452 2912

USB 3.0Connection type: Type C jack - type C jack

Bulkhead USB Type C HIFF
New
Service interfaces

Bulkhead USB Type C HIFF

Article No.: 09 45 545 1905

USB 3.0Connection type: Type C jack - type C jack

har-port USB Type C-C coupler silver
New
Service interfaces

har-port USB Type C-C coupler silver

Article No.: 09 45 452 2911

USB 3.0Connection type: Type C jack - type C jack

USBC 3.2Type G.2x2 C-cable,2xIP20,1,5m
New
Cable assemblies

USBC 3.2Type G.2x2 C-cable,2xIP20,1,5m

Article No.: 09 45 145 5902

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

USBC 3.2Type G.2x2 C-cable,2xIP20,1,0m
New
Cable assemblies

USBC 3.2Type G.2x2 C-cable,2xIP20,1,0m

Article No.: 09 45 145 5901

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

USBC 3.2Type G.2x2 C-cable,2xIP20,0,5m
New
Cable assemblies

USBC 3.2Type G.2x2 C-cable,2xIP20,0,5m

Article No.: 09 45 145 5900

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

169 (of 169)