Data module (RJ45;SUB-D9,f-f;SUB-D9,m-m)
Article No.: 39 50 003 0111
Image is for illustration purposes only. Please refer to product description.
Data module (RJ45;SUB-D9,f-f;SUB-D9,m-m)
Article No.: 39 50 003 0111
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Port® |
---|---|
Specification | Without shielding plate |
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e | |
D-Sub 1 (9 poles) female/female gender changer | |
D-Sub 1 (9 poles) male/male gender changer | |
Element | Data connectors |
Category | Sockets |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27182890 Elements for switching cabinet, housing, rack (unspecified) |
---|---|
Net weight | 67 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140155121 |
ETIM | EC002620 |
Previous
Next