Product category:
Operator interfaces

Filter

Products 59

Gender Changer RJ45, f-f
Gender changer

Gender Changer RJ45, f-f

Article No.: 39 50 904 0010

RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

Single Frame, Ni plated, plastic cover
Frames

Single Frame, Ni plated, plastic cover

Article No.: 39 50 000 0100

Single, Metal version, nickel plated (electrically conductive), Transparent plastic coverZinc die-cast

Data module (USB,RJ45,SUB-D9,f-m)
Data connectors

Data module (USB,RJ45,SUB-D9,f-m)

Article No.: 39 50 002 0143

With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/male gender changer

Gender Changer SUB-D9, f-m
Gender changer

Gender Changer SUB-D9, f-m

Article No.: 39 50 904 0031

D-Sub 1, 9 poles, Female/male

Gender Changer SUB-D9, f-f
Gender changer

Gender Changer SUB-D9, f-f

Article No.: 39 50 904 0030

D-Sub 1, 9 poles, Female/female

Plug socket module Germany w. LED (VDE)
Socket

Plug socket module Germany w. LED (VDE)

Article No.: 39 50 001 0001

With LED display, Termination at the rearGermany (VDE)Screw termination‌16 A250 V AC‌50 HzConductor cross-section: 6 mm²Thermoplastic

Single Frame, Ni plated, metal cover
Frames

Single Frame, Ni plated, metal cover

Article No.: 39 50 000 0110

Single, Metal version, nickel plated (electrically conductive), Metal cover, nickel platedZinc die-cast

Plug socket module Australia/China
Socket

Plug socket module Australia/China

Article No.: 39 50 001 0009

Australia, ChinaScrew termination‌15 A240 V AC50, 60Conductor cross-section: 4 mm²Thermoplastic

Double Frame, Ni plated, metal cover
Frames

Double Frame, Ni plated, metal cover

Article No.: 39 50 000 0210

Double, Metal version, nickel plated (electrically conductive), Metal cover, nickel platedZinc die-cast

Double Frame, Ni plated, plastic cover
Frames

Double Frame, Ni plated, plastic cover

Article No.: 39 50 000 0200

Double, Metal version, nickel plated (electrically conductive), Transparent plastic coverZinc die-cast

Data module (2x RJ45)
Data connectors

Data module (2x RJ45)

Article No.: 39 50 002 0120

With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

Gender Changer SUB-D9, m-m
Gender changer

Gender Changer SUB-D9, m-m

Article No.: 39 50 904 0032

D-Sub 1, 9 poles, Male/male

Plug socket module USA/Japan (NEMA 5-15)
Socket

Plug socket module USA/Japan (NEMA 5-15)

Article No.: 39 50 001 0004

Finger safeUSA, JapanScrew termination‌15 A125 V AC‌60 HzConductor cross-section: 2.5 mm²Thermoplastic

Plug socket module Germany yellow (VDE)
Socket

Plug socket module Germany yellow (VDE)

Article No.: 39 50 001 0002

for assembly in front of main switch, Termination at the rearGermany (VDE)Screw termination‌16 A250 V AC‌50 HzConductor cross-section: 6 mm²Thermoplastic

Data module (RJ45;USB;2XSUB-D9,mm)
Data connectors

Data module (RJ45;USB;2XSUB-D9,mm)

Article No.: 39 50 002 0117

With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer

Han-Port single frame, plastic
Frames

Han-Port single frame, plastic

Article No.: 39 50 000 0300

Single, Plastic version, PBT black, Plastic cover, PC transparentThermoplastic

Plug socket module France (UTE)
Socket

Plug socket module France (UTE)

Article No.: 39 50 001 0005

With LED display, Termination at the rearFrance (UTE)Screw termination‌16 A250 V AC‌50 HzConductor cross-section: 6 mm²Thermoplastic

Plug socket module UK (BS)
Socket

Plug socket module UK (BS)

Article No.: 39 50 001 0006

Finger safeGreat Britain (BS)Screw termination‌13 A250 V AC50, 60Conductor cross-section: 4 mm²Thermoplastic

Gender Changer USB, f-f
Gender changer

Gender Changer USB, f-f

Article No.: 39 50 904 0020

USB female/female gender changer, size A according to specification 3.0

Data module (RJ45;SUB-D9,f-f;SUB-D9,m-m)
Data connectors

Data module (RJ45;SUB-D9,f-f;SUB-D9,m-m)

Article No.: 39 50 003 0111

Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/female gender changer, D-Sub 1 (9 poles) male/male gender changer

Data module (2x USB)
Data connectors

Data module (2x USB)

Article No.: 39 50 002 0093

With shielding plate, USB female/female gender changer, size A according to specification 3.0, USB female/female gender changer, size A according to specification 3.0

Plug socket module Swiss
Socket

Plug socket module Swiss

Article No.: 39 50 001 0012

SwitzerlandSpring clamp termination‌10 A250 V AC‌50 HzConductor cross-section: 1.5 mm²Thermoplastic

Plug socket module India
Socket

Plug socket module India

Article No.: 39 50 001 0321

India (IS)Screw termination‌5 A240 V AC‌50 HzConductor cross-section: 4 mm²Thermoplastic

Han-Port double frame, plastic
Frames

Han-Port double frame, plastic

Article No.: 39 50 000 0400

Double, Plastic version, PBT black, Plastic cover, PC transparentThermoplastic

Han-Port single frame, plastic
Frames

Han-Port single frame, plastic

Article No.: 39 50 000 0320

Single, Plastic version, PBT black, Plastic cover, ABS metallic silverThermoplastic

Data module (2x SUB-D9, f-m)
Data connectors

Data module (2x SUB-D9, f-m)

Article No.: 39 50 003 0020

Without shielding plate, D-Sub 1 (9 poles) female/male gender changer, D-Sub 1 (9 poles) female/male gender changer

Han-Port Rahmen 1-fach, sw, Metalldeckel
Frames

Han-Port Rahmen 1-fach, sw, Metalldeckel

Article No.: 39 50 000 0120

Single, Metal version, CPD black, Metal cover, CPD blackZinc die-cast

Han-Port Combi insert D/2 HIFF module
Socket

Han-Port Combi insert D/2 HIFF module

Article No.: 39 50 012 0450

Germany (VDE)Spring clamp termination‌16 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Han-Port Combi insert D/HIFF breakout
Socket

Han-Port Combi insert D/HIFF breakout

Article No.: 39 50 001 0450

2 cut-outs for HIFF data moduleGermany (VDE)Spring clamp termination‌16 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Data module (2x RJ45+1xD-Sub9 Bu/Bu)
Data connectors

Data module (2x RJ45+1xD-Sub9 Bu/Bu)

Article No.: 39 50 002 0163

With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/female gender changer

Data module (1x SUB-D9, f-f)
Data connectors

Data module (1x SUB-D9, f-f)

Article No.: 39 50 003 0024

Without shielding plate, D-Sub 1 (9 poles) female/female gender changer

Gender Changer SUB-D25, f-f
Gender changer

Gender Changer SUB-D25, f-f

Article No.: 39 50 904 0050

D-Sub 3, 25 poles, Female/female

Plug socket module double Italy (CEI)
Socket

Plug socket module double Italy (CEI)

Article No.: 39 50 001 0007

Double, Finger safeItaly (CEI 23-16)Screw termination‌16 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Data module (4x RJ45)
Data connectors

Data module (4x RJ45)

Article No.: 39 50 002 0122

With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

Data modul
Data connectors

Data modul

Article No.: 39 50 002 0133

With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

Han-Port-2xRJ45/2xUSB
Data connectors

Han-Port-2xRJ45/2xUSB

Article No.: 39 50 004 0097

With shielding plate, USB female/female gender changer, size A according to specification 3.0, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e

Plug socket module Brazil
Socket

Plug socket module Brazil

Article No.: 39 50 001 0331

BrazilScrew termination‌10 A250 V AC‌60 HzConductor cross-section: 2.5 mm²Thermoplastic

Data module (USB;RJ45;SUB-D25,f-m)
Data connectors

Data module (USB;RJ45;SUB-D25,f-m)

Article No.: 39 50 002 0145

With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 3 (25 poles) female/male gender changer

Han-Port double frame, plastic
Frames

Han-Port double frame, plastic

Article No.: 39 50 000 0420

Double, Plastic version, PBT black, Plastic cover, ABS metallic silverThermoplastic

Data module (RJ45;SUB-D9;SUB-D25,f-m)
Data connectors

Data module (RJ45;SUB-D9;SUB-D25,f-m)

Article No.: 39 50 003 0170

Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/male gender changer, D-Sub 3 (25 poles) female/male gender changer

Han-Port Combi insert CHN/HIFF breakout
Socket

Han-Port Combi insert CHN/HIFF breakout

Article No.: 39 50 001 0458

2 cut-outs for HIFF data moduleChinaScrew termination‌10 A250 V AC‌50 HzConductor cross-section: 4 mm²Thermoplastic

Han-Port Combi ins. GB(BS)/HIFF cut-out
New
Socket

Han-Port Combi ins. GB(BS)/HIFF cut-out

Article No.: 39 50 001 0452

2 cut-outs for HIFF data module, Finger safeGreat Britain (BS)Screw termination‌13 A250 V AC50, 60Conductor cross-section: 4 mm²Thermoplastic

Han-Port Data modul (3xSUB-D9, m-m; 1xRJ
Data connectors

Han-Port Data modul (3xSUB-D9, m-m; 1xRJ

Article No.: 39 50 003 0129

Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer

Data module (SUB-D9; SUB-D25, f-m)
Data connectors

Data module (SUB-D9; SUB-D25, f-m)

Article No.: 39 50 003 0040

Without shielding plate, D-Sub 1 (9 poles) female/male gender changer, D-Sub 3 (25 poles) female/male gender changer

Plug socket module Israel
Socket

Plug socket module Israel

Article No.: 39 50 001 0333

IsraelScrew termination‌16 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Plug socket module Denmark
Socket

Plug socket module Denmark

Article No.: 39 50 001 0017

DenmarkSpring clamp termination‌13 A250 V AC‌50 HzConductor cross-section: 2.5 mm²Thermoplastic

Data module (1xHD-Sub 15, VGA)
Data connectors

Data module (1xHD-Sub 15, VGA)

Article No.: 39 50 003 0220

Without shielding plate, D-Sub 1 (15 poles HD) female/male gender changer

Han-Port Combi insert CH/HIFF breakout
Socket

Han-Port Combi insert CH/HIFF breakout

Article No.: 39 50 001 0454

2 cut-outs for HIFF data moduleSwitzerlandSpring clamp termination‌10 A250 V AC‌50 HzConductor cross-section: 1.5 mm²Thermoplastic

Data module (SUB-D25, f-m)
Data connectors

Data module (SUB-D25, f-m)

Article No.: 39 50 003 0074

Without shielding plate, D-Sub 3 (25 poles) female/male gender changer

Cable SUB-D9,f-m; 5 m
Cable assemblies

Cable SUB-D9,f-m; 5 m

Article No.: 39 50 903 0021

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable USB,m-m; 5 m
Cable assemblies

Cable USB,m-m; 5 m

Article No.: 39 50 903 0051

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable SUB-D25,f-m; 5 m
Cable assemblies

Cable SUB-D25,f-m; 5 m

Article No.: 39 50 903 0041

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable RJ45; CAT5e; 5 m
Cable assemblies

Cable RJ45; CAT5e; 5 m

Article No.: 39 50 903 0061

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable RJ45; CAT5e; 2 m
Cable assemblies

Cable RJ45; CAT5e; 2 m

Article No.: 39 50 903 0060

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

Cable SUB-D9,m-m; 2 m
Cable assemblies

Cable SUB-D9,m-m; 2 m

Article No.: 39 50 903 0010

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

Cable SUB-D9,m-m; 5 m
Cable assemblies

Cable SUB-D9,m-m; 5 m

Article No.: 39 50 903 0011

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Cable SUB-D9,f-m; 2 m
Cable assemblies

Cable SUB-D9,f-m; 2 m

Article No.: 39 50 903 0020

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

Cable USB,m-m; 2 m
Cable assemblies

Cable USB,m-m; 2 m

Article No.: 39 50 903 0050

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

Cable SUB-D25,f-m; 1.8 m
Cable assemblies

Cable SUB-D25,f-m; 1.8 m

Article No.: 39 50 903 0040

Pre-assembled on both sidesCopper cable (round)Cable length: 1.8 m

59 (of 59)