Data module (2x RJ45)
Article No.: 39 50 002 0120
Image is for illustration purposes only. Please refer to product description.
Data module (2x RJ45)
Article No.: 39 50 002 0120
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Port® |
---|---|
Specification | With shielding plate |
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e | |
Element | Data connectors |
Category | Sockets |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27182890 Elements for switching cabinet, housing, rack (unspecified) |
---|---|
Net weight | 65 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140155022 |
ETIM | EC002620 |
Previous
Next