Han-Port double frame, plastic
Article No.: 39 50 000 0420
Image is for illustration purposes only. Please refer to product description.
Han-Port double frame, plastic
Article No.: 39 50 000 0420
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Port® |
---|---|
Specification | Double |
Plastic version, PBT black | |
Plastic cover, ABS metallic silver | |
Element | Frames |
Category | Sockets |
Storage temperature | -25 ... +60 °C |
---|---|
Limiting temperature | -10 ... +60 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27182810 Cover/infill panel/identification strip (electrical cabinet) |
---|---|
Net weight | 231.44 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140154834 |
ETIM | EC002617 |
Previous
Next