Plug socket module India
Article No.: 39 50 001 0321
Image is for illustration purposes only. Please refer to product description.
Plug socket module India
Article No.: 39 50 001 0321
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Port® |
---|---|
Element | Socket |
Category | Sockets |
Termination method | Screw termination |
---|---|
Field of application | India (IS) |
Mounting depth | 20 mm |
---|---|
Conductor cross-section | 4 mm² |
Material (hood/housing) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Supply voltage | 240 V AC |
---|---|
Nominal current | 5 A |
Nominal frequency | 50 Hz |
eCl@ss | 27144042 Plug socket |
---|---|
Net weight | 81.8 g |
Packaging size | 1 |
Country of origin | India |
European customs tariff number | 85366990 |
GTIN | 5713140154964 |
ETIM | EC000450 |
Previous
Next