har-port RJ45 Cat.6; PFT 4,0m cable
Article No.: 09 45 452 1515
Image is for illustration purposes only. Please refer to product description.
har-port RJ45 Cat.6; PFT 4,0m cable
Article No.: 09 45 452 1515
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | RJ45 |
---|---|
Element | Service interfaces |
Series | har-port |
Category | Connectors |
Fixing | Screwable in cover plates |
---|---|
Cable length | 4 m |
Connection type | Jack to connector |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
10 Gbit/s | |
Degree of protection acc. to IEC 60529 | IP20 |
Ambient temperature | -25 ... +70 °C |
Mating cycles | ≥ 750 |
Transmission characteristics | Cat. 6 Class E up to 250 MHz |
PROFINET | Yes |
---|---|
UL / CSA | |
Approvals | DNV GL |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | silver |
Material flammability class acc. to UL 94 | V-2 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27060304 Appliance cord (data cable) |
---|---|
Net weight | 176.56 g |
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140060210 |
ETIM | EC002599 |
Previous
Next