USB 3.0 IP20 cable 1,5m, 2x type A 1:1
Article No.: 09 45 145 2932
Image is for illustration purposes only. Please refer to product description.
USB 3.0 IP20 cable 1,5m, 2x type A 1:1
Article No.: 09 45 145 2932
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | IP20 USB 3.0 |
---|---|
Type A | |
Connector 2 | IP20 USB 3.0 |
Type A | |
Specification | USB 3.0 |
Element | Service interfaces |
Series | har-port |
Category | Connectors |
Fixing | Screwable in cover plates |
---|---|
Cable length | 1.5 m |
Core structure | 4x AWG 28/7 |
2x AWG 28/7 | |
2x AWG 24/7 | |
Connection type | Type A connector - type A connector |
Shielding | Fully shielded, 360° shielding contact |
Degree of protection acc. to IEC 60529 | IP20 |
---|---|
Ambient temperature | -25 ... +70 °C |
Mating cycles | ≥ 1,500 |
Cable diameter | 5.8 mm |
Approvals | DNV GL |
---|
Colour (cable) | Black |
---|---|
Material (cable) | PVC |
Material (hood/housing) | Polyamide (PA) |
Colour (hood/housing) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27060304 Appliance cord (data cable) |
---|---|
Net weight | 96 g |
Packaging size | 1 |
Country of origin | Malaysia |
European customs tariff number | 85444290 |
GTIN | 5713140059221 |
ETIM | EC002599 |
Previous
Next