USBC 3.2Type G.2x2 C-cable,2xIP20,1,0m
Article No.: 09 45 145 5901
Image is for illustration purposes only. Please refer to product description.
USBC 3.2Type G.2x2 C-cable,2xIP20,1,0m
Article No.: 09 45 145 5901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | USBC 3.2 Gen. 2x2 |
Type C | |
Male | |
IP20 | |
Connector 2 | USBC 3.2 Gen. 2x2 |
Type C | |
Male | |
IP20 | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | USB |
Category | System cabling |
Features | supports USB Power Delivery (USB-PD) |
Cable length | 1 m |
---|---|
Number of cores | 24 |
Shielding | Shielded |
Data rate | ≤ 20 Gbit/s |
---|---|
Rated current | 5 A |
Rated voltage | 20 V |
Mating cycles | ≥ 10,000 |
Shock resistance | Category 1B acc. to IEC 61373 |
Vibration resistance | Category 1B acc. to IEC 61373 |
Cable diameter | 4.5 mm ± 0.2 mm |
Colour (cable) | Black |
---|---|
Material (cable) | PVC |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 41 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140571327 |
Previous
Next