har-port USB 2.0 B-A coupler silver

Article No.: 09 45 452 1906


Service interfaces

har-port USB 2.0 B-A coupler silver

Article No.: 09 45 452 1906

to see prices and availability.
0

Properties Overview

Service interfaces USB 2.0 Connection type: Type B jack - type A jack

Product Details


Specification USB 2.0
Element Service interfaces
Series har-port
Category Connectors
Fixing Screwable in cover plates
Connection type Type B jack - type A jack
Degree of protection acc. to IEC 60529 IP20
Ambient temperature -25 ... +70 °C
Mating cycles ≥ 1,500
Approvals DNV GL
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) silver
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
eCl@ss 27060304 Appliance cord (data cable)
Net weight 17.6 g
Packaging size 1
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140222922
ETIM EC002599
Previous
Next