Bulkhead USB Type C HIFF
Article No.: 09 45 545 1905
Image is for illustration purposes only. Please refer to product description.
Bulkhead USB Type C HIFF
Article No.: 09 45 545 1905
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | USB 3.0 |
---|---|
Element | Service interfaces |
Series | har-port |
Category | Connectors |
Features | supports USB Power Delivery (USB-PD) |
Fixing | Screwable in cover plates |
---|---|
Number of contacts | 24 |
Connection type | Type C jack - type C jack |
Degree of protection acc. to IEC 60529 | IP20 |
---|---|
Ambient temperature | -40 ... +85 °C |
Rated current | 5 A |
Rated voltage | 20 V |
Mating cycles | ≥ 10,000 |
Shock resistance | Category 1B acc. to IEC 61373 |
Vibration resistance | Category 1B acc. to IEC 61373 |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27060304 Appliance cord (data cable) |
---|---|
Net weight | 6 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140457744 |
ETIM | EC002599 |
Previous
Next