har-port HDMI PFT silver (HDMI 1.4)
Article No.: 09 45 452 1010
Image is for illustration purposes only. Please refer to product description.
har-port HDMI PFT silver (HDMI 1.4)
Article No.: 09 45 452 1010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | HDMI video interface |
---|---|
Element | Service interfaces |
Series | har-port |
Category | Connectors |
Fixing | Screwable in cover plates |
---|---|
Connection type | Jack to connector |
Degree of protection acc. to IEC 60529 | IP20 |
---|---|
Ambient temperature | -25 ... +70 °C |
Mating cycles | ≥ 750 |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | silver |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27060304 Appliance cord (data cable) |
---|---|
Net weight | 14 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140060050 |
ETIM | EC002599 |
Previous
Next