Han® HPR HPTC
Kåpor / Chassihus för tuffa utomhusmiljöer
Filter
Produkter 23
Relevance
Connector sets, Rated current: 850 A, Complete set, Device side, Material: Aluminium die-cast, Degree of protection: IP65, IP67
Han HPR HPTC 850 DS
Artikel nr.: 10 40 281 1009
Connector sets, Rated current: 1,400 A, Complete set, Cable side, Size: 3, 2x M50, Material: Aluminium die-cast, Degree of protection: IP65, IP67
Han HPR HPTC 1400 CS UNSH IP65/67 240
Artikel nr.: 10 40 291 2129
Connector sets, Rated current: 1,400 A, Complete set, Device side, Size: 3, Material: Aluminium die-cast, Degree of protection: IP65, IP67
Han HPR HPTC 1400 DS
Artikel nr.: 10 40 291 1009
Connector sets, Rated current: 850 A, Complete set, Cable side, 1x M50, Material: Aluminium die-cast, Degree of protection: IP65, IP67
Han HPR HPTC 850 CS UNSH IP65/67 240
Artikel nr.: 10 40 281 2129
Connector sets
Han HPR HPTC 400 CS UNSH IP65/67 95
Artikel nr.: 10 40 271 2135
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 150
Artikel nr.: 10 40 281 2117
Connector sets, Rated current: 400 A, Complete set, Device side, Size: 2, Material: Aluminium die-cast, Degree of protection: IP65, IP67
Han HPR HPTC 400 DS
Artikel nr.: 10 40 271 1006
Connector sets
Han HPR HPTC 850 DS insul. prot. cover
Artikel nr.: 10 40 281 5401
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 240
Artikel nr.: 10 40 281 2119
Connector sets, Rated current: 400 A, Complete set, Cable side, Size: 2, 1x M40, Material: Aluminium die-cast, Degree of protection: IP65, IP67
Han HPR HPTC 400 CS UNSH IP65/67 120
Artikel nr.: 10 40 271 2136
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 185
Artikel nr.: 10 40 291 2128
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 150
Artikel nr.: 10 40 291 2117
Connector sets
Han HPR HPTC 400 DS insul. prot. cover
Artikel nr.: 10 40 271 5401
Connector sets
Han HPR HPTC 1400 DS insul. prot. cover
Artikel nr.: 10 40 291 5401
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 185
Artikel nr.: 10 40 281 2128
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 185
Artikel nr.: 10 40 281 2148
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 240
Artikel nr.: 10 40 291 2119
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 185
Artikel nr.: 10 40 291 2118
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 185
Artikel nr.: 10 40 281 2118
Connector sets
Han HPR HPTC 400 CS UNSH IP65/67 95
Artikel nr.: 10 40 271 2125
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 150
Artikel nr.: 10 40 281 2137
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 185
Artikel nr.: 10 40 291 2148
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 150
Artikel nr.: 10 40 291 2137
23 (av 23)