Product category:
Rectangular connectors
Contacts
Filter
Products 427
Relevance
Crimp contact
Han D male contact-c 1mm² (Ag)
Article No.: 09 15 000 6102
Crimp contact
R 15-STI-C-0,14-0,37 QMM-AWG26-22
Article No.: 09 15 000 6104
Crimp contact
Han D F Crimp Contact Ag AWG 16
Article No.: 09 15 000 6201
Crimp contact
Han D female contact-c 1mm² (Ag)
Article No.: 09 15 000 6202
Crimp contact
R 15-STI-C-1,5 QMM-AWG16
Article No.: 09 15 000 6101
Crimp contact
Han D F Crimp Contact Ag AWG 26 - 22
Article No.: 09 15 000 6204
Crimp contact
R 15-STI-C-0,5 QMM-AWG 20
Article No.: 09 15 000 6103
Crimp contact
Han E M Crimp Contact Ag 1.5 mm²/ 16 AWG
Article No.: 09 33 000 6104
Crimp contact
Han D F Crimp Contact Ag AWG 20
Article No.: 09 15 000 6203
Crimp contact
Han E F Crimp Contact Ag 1.5 mm²/ 16 AWG
Article No.: 09 33 000 6204
Crimp contact
Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG
Article No.: 09 33 000 6102
Crimp contact
Han D R15 stift-c 0,75 mm Ag
Article No.: 09 15 000 6105
Crimp contact
Han D F Crimp Contact Ag
Article No.: 09 15 000 6205
Crimp contact
Han E M Crimp Contact Ag 1.0 mm²/ 18 AWG
Article No.: 09 33 000 6105
Crimp contact
Han E F Crimp Contact Ag 1.0 mm²/ 18 AWG
Article No.: 09 33 000 6205
Crimp contact
R 15-STI-C-0,5 QMM (AU)
Article No.: 09 15 000 6123
Crimp contact
Han D F Crimp Contact Au AWG 20
Article No.: 09 15 000 6223
Crimp contact
Han D F Crimp Contact Ag AWG 14
Article No.: 09 15 000 6206
Crimp contact
Han E M Crimp Contact Ag 0.5 mm²/ 20 AWG
Article No.: 09 33 000 6121
Crimp contact
Han D R15 stift-c 2,5 mm Ag
Article No.: 09 15 000 6106
Crimp contact
R 15-STI-C-1 QMM (AU)
Article No.: 09 15 000 6122
Crimp contact
R 15-STI-C-0,14 QMM (AU)
Article No.: 09 15 000 6124
Crimp contact
Han D F Crimp Contact Au AWG 18
Article No.: 09 15 000 6222
Crimp contact
Han E M Crimp Contact Ag 0.75 mm²/18 AWG
Article No.: 09 33 000 6114
Crimp contact
Han D F Crimp Contact Au AWG 16
Article No.: 09 15 000 6221
Crimp contact
Han E F Crimp Contact Ag 0.5 mm²/ 20 AWG
Article No.: 09 33 000 6220
Crimp contact
Han D F Crimp Contact Au AWG 26 - 22
Article No.: 09 15 000 6224
Crimp contact
Han C-male contact-c 6mm²
Article No.: 09 32 000 6108
PCB contact
Han D-F-contact f. Han DDD PCB adapter
Article No.: 09 15 000 6291
Crimp contact
Han E F Crimp Contact Ag 0.75mm²/ 18 AWG
Article No.: 09 33 000 6214
Crimp contact
R 15-STI-C-0,75 QMM (AU)
Article No.: 09 15 000 6125
Crimp contact
Han D F Crimp Contact 0,75mm² Au
Article No.: 09 15 000 6225
Crimp contact
R 15-STI-C-1,5 QMM (AU)
Article No.: 09 15 000 6121
Crimp contact
Han C-male contact-c 2.5mm²
Article No.: 09 32 000 6105
Crimp contact
Han C-male contact-c 4mm²
Article No.: 09 32 000 6107
Crimp contact
Han C-female contact-c 4mm²
Article No.: 09 32 000 6207
Crimp contact
Han E M Crimp Contact Ag 4.0 mm²/ 12 AWG
Article No.: 09 33 000 6107
Crimp contact
Han C-female contact-c 2.5mm²
Article No.: 09 32 000 6205
Crimp contact
Han E M Crimp Contact Au 1.0 mm²/ 18 AWG
Article No.: 09 33 000 6118
Crimp contact
Han E F Crimp Contact Au 1.0 mm²/ 18 AWG
Article No.: 09 33 000 6218
Crimp contact
Han E M Crimp Contact Ag 0.14-0.37 mm²
Article No.: 09 33 000 6127
PCB contact
Han D-M-Kontakt f. Han Q12/0 LP-Adapter
Article No.: 09 15 000 6191
Crimp contact
Han E M Crimp Contact Au 1.5 mm²/ 16 AWG
Article No.: 09 33 000 6116
Crimp contact
Han E F Crimp Contact Au 1.5 mm²/ 16 AWG
Article No.: 09 33 000 6216
Crimp contact
Han E M Crimp Contact Au 0.5 mm²/ 20 AWG
Article No.: 09 33 000 6122
Crimp contact
Han E F Crimp Contact Au 0.5 mm²/ 20 AWG
Article No.: 09 33 000 6222
Crimp contact
Han E-F-Crimp Contact Ag 0.14-0.37mm²
Article No.: 09 33 000 6227
Crimp contact
R 15-STI-C-2,5 QMM (AU)
Article No.: 09 15 000 6126
Crimp contact
Han C-female contact-c 1.5mm²
Article No.: 09 32 000 6204
Crimp contact
Han E F Crimp Contact Au 0.75 mm²/18 AWG
Article No.: 09 33 000 6215
Crimp contact
Han E M Crimp Contact Au 0.75 mm²/18 AWG
Article No.: 09 33 000 6115
Crimp contact
Han D F crimp contact 2,5 mm² Au/SMC
Article No.: 09 15 000 6226
Crimp contact
Han C-male contact-c 1.5mm²
Article No.: 09 32 000 6104
Crimp contact
Han E M Crimp Contact Au 2.5 mm²/ 14 AWG
Article No.: 09 33 000 6123
Crimp contact
R 15-STI-C-0, 14-0,37 QMM
Article No.: 09 15 000 6107
Crimp contact
Han C-male contact-c 10mm²
Article No.: 09 32 000 6109
Crimp contact
Han D F Crimp Contact Ag 22-26 AWG
Article No.: 09 15 000 6207
Crimp contact
Han E F Crimp Contact Au 2.5 mm / 14AWG
Article No.: 09 33 000 6223
Crimp contact
Han E M Crimp Contact Au 0.14-0.37 mm²
Article No.: 09 33 000 6117
Crimp contact
Han-Yellock F-c 1mm² (Ag)
Article No.: 11 05 000 6204
Crimp contact
Han E F Crimp Contact Ag 3.0 mm²/ 12 AWG
Article No.: 09 33 000 6206
Crimp contact
Han E F Crimp Contact Au 0.14-0.37 mm²
Article No.: 09 33 000 6217
Crimp contact
Han TC70 male contact 10mm²
Article No.: 09 11 000 6131
Crimp contact
Han TC70 female contact 10mm²
Article No.: 09 11 000 6231
Pneumatic contact
Pneumatic contact male 4,0 mm
Article No.: 09 14 000 6153
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article No.: 09 15 200 6224
Crimp contact
Han D M crimp contact 0,14-0,37mm Au/HMC
Article No.: 09 15 200 6124
Crimp contact
Han-Yellock M-c 0.5mm² (Ag)
Article No.: 11 05 000 6102
Crimp contact
Han TC70 male contact 16mm²
Article No.: 09 11 000 6132
Crimp contact
Han-Yellock M-c 1mm² (Ag)
Article No.: 11 05 000 6104
Crimp contact
Han TC70 female contact 16mm²
Article No.: 09 11 000 6232
Crimp contact
Han-Yellock F-c 1.5mm² (Ag)
Article No.: 11 05 000 6205
Pneumatic contact
Pneumatic contact fem. with valve 4,0 mm
Article No.: 09 14 000 6258
Crimp contact
Han E M Crimp Contact Au 4.0 mm²/ 12 AWG
Article No.: 09 33 000 6119
Crimp contact
Han-Yellock M-c 1.5mm² (Ag)
Article No.: 11 05 000 6105
Pneumatic contact
Pneumatic contact male 3,0 mm
Article No.: 09 14 000 6152
Crimp contact
Han-Yellock M-c 0.37mm² (Ag)
Article No.: 11 05 000 6101
PE contact chamber
Han-Yellock PE-Contact-Chamber
Article No.: 11 05 001 2601
Crimp contact
Han D M crimp contact 0,75 mm² Au/HMC
Article No.: 09 15 200 6125
Crimp contact
Han-Yellock F-c 0.5mm² (Ag)
Article No.: 11 05 000 6202
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article No.: 09 15 200 6227
PCB contact
Han D Solder Contact, F, - for Han K8/24
Article No.: 09 15 000 6294
Crimp contact
Han TC100 male contact 16mm²
Article No.: 09 11 000 6116
Crimp contact
Han-Yellock M-c 0.75mm² (Ag)
Article No.: 11 05 000 6103
PCB contact
Han D F-ontact f. Han Q12/0 PCB adapter
Article No.: 09 15 000 6297
PCB contact
Han D M contact f. PCB adapter (Au)
Article No.: 09 15 000 6195
Crimp contact
Han TC100 Stiftkontakt 25sqmm
Article No.: 09 11 000 6125
Crimp contact
Han TC100 Buchsenkontakt 16sqmm
Article No.: 09 11 000 6216
Crimp contact
Han E M Relay Contact Ag 1.5 mm²
Article No.: 09 33 000 6110
Crimp contact
Han TC100 Buchsenkontakt 25sqmm
Article No.: 09 11 000 6225
Crimp contact
Han E M Crimp Contact Ag 3.0 mm²/ 12 AWG
Article No.: 09 33 000 6106
Pneumatic contact
Pneumatic contact male 6,0 mm
Article No.: 09 14 000 6174
PCB contact
Han D-F-contact for Han Q7/0 PC adapter
Article No.: 09 15 000 6290
Crimp contact
Han E M Relay Contact Ag 0.75-1mm²
Article No.: 09 33 000 6109
Crimp contact
Han TC100 female contact 35 mm²
Article No.: 09 11 000 6235
Crimp contact
Han D M crimp contact 0,14-0,37mm Au/HMC
Article No.: 09 15 200 6127
Crimp contact
Han TC100 Stiftkontakt 35 mm²
Article No.: 09 11 000 6135
Crimp contact
D-Sub F AWG 22-26 contact cat7 module
Article No.: 09 93 000 5476
Crimp contact
Han-Yellock M-c 2.5mm² (Ag)
Article No.: 11 05 000 6106
Crimp contact
D-Sub M AWG 22-26 contact cat7 module
Article No.: 09 93 000 5576
Crimp contact
Han D F crimp contact 0,75 mm² Au/HMC
Article No.: 09 15 200 6225
Crimp contact
Han-Yellock F-c 2.5mm² (Ag)
Article No.: 11 05 000 6206
Crimp contact
Han E M Relay Contact Ag 2.5 mm²
Article No.: 09 33 000 6111
PCB contact
Han D-M-contact f. Han DDD PCB adapter
Article No.: 09 15 000 6197
PCB contact
Han D-M-Kontakt f. Han Q7/0 LP-Adapter
Article No.: 09 15 000 6190
Crimp contact
Han D M crimp contact 0,5 mm² Au/HMC
Article No.: 09 15 200 6123
Crimp contact
Han TC100 male contact 10mm²
Article No.: 09 11 000 6114
Pneumatic contact
Pneum. contact metal OD 6 male
Article No.: 09 14 000 6356
Pneumatic contact
Pneumatic contact fem. with valve 3,0 mm
Article No.: 09 14 000 6257
Crimp contact
Han D F crimp contact 0,5 mm² Au/HMC
Article No.: 09 15 200 6223
Crimp contact
Han D F crimp contact 1,0 mm² Au/HMC
Article No.: 09 15 200 6222
Crimp contact
Han D F crimp contact 1,5 mm² Au/HMC
Article No.: 09 15 200 6221
Crimp contact
Han TC70 female contact 25mm²
Article No.: 09 11 000 6233
Crimp contact
Han D M crimp contact 1,0 mm² Au/HMC
Article No.: 09 15 200 6122
Crimp contact
R 15-STI-C-0,14 QMM (AU)
Article No.: 09 15 000 6127
PCB contact
Han E double contact f. PCB adapter-F
Article No.: 09 33 000 6280
Crimp contact
Han E F Crimp Contact Au 4.0 mm²/ 12 AWG
Article No.: 09 33 000 6221
Crimp contact
Han TC100 female contact 10mm²
Article No.: 09 11 000 6214
Axial screw contact
Han TC100 female contact ax (16-35mm²)AG
Article No.: 09 11 000 6213
Pneumatic contact
Pneumatic contact fem. with valve 6,0 mm
Article No.: 09 14 000 6279
Crimp contact
Han D M crimp contact 1,5 mm² Au/HMC
Article No.: 09 15 200 6121
Crimp contact
Han TC70 male contact 25mm²
Article No.: 09 11 000 6133
Crimp contact
Han TC200 Buchsenkontakt 50mm²
Article No.: 09 11 000 6222
Pneumatic contact
Pneum. contact metal OD 6 female+valve
Article No.: 09 14 000 6466
Axial screw contact
Han TC100 male contact ax (16-35mm²) AG
Article No.: 09 11 000 6113
Pneumatic contact
Pneumatic contact female 4,0 mm
Article No.: 09 14 000 6253
Crimp contact
Han E HMC male contact Au AWG 16
Article No.: 09 33 200 6116
Crimp contact
Han E HMC male contact Au AWG 14
Article No.: 09 33 200 6123
PCB contact
Han C-Contact Female with pin
Article No.: 09 32 000 6295
Crimp contact
Han D F Crimp Contact Au AWG 26 - 22
Article No.: 09 15 000 6227
Crimp contact
Han E HMC female contact Au AWG 16
Article No.: 09 33 200 6216
Crimp contact
Han TC200 Stiftkontakt 50mm²
Article No.: 09 11 000 6122
Crimp contact
Han E HMC female contact Au AWG 14
Article No.: 09 33 200 6223
Pneumatic contact
Pneum. contact metal OD 4 male
Article No.: 09 14 000 6354
Crimp contact
Han TC70 male contact 6mm²
Article No.: 09 11 000 6130
Crimp contact
Han TC70 female contact 6mm²
Article No.: 09 11 000 6230
FO contact
R15 male F.O. 1mm POF (DD)
Article No.: 20 10 001 3211
FO contact
R15 female F.O. 1mm POF (DD)
Article No.: 20 10 001 3221
Crimp contact
Han TC200 Buchsenkontakt 70mm²
Article No.: 09 11 000 6223
PCB contact
Han D F contact f. PCB adapter Au
Article No.: 09 15 000 6295
Axial screw contact
Han TC100 female contact ax (10-25mm²)AG
Article No.: 09 11 000 6212
Crimp contact
D-Sub M AWG 22-26 HMC contact Cat.7 mod.
Article No.: 09 93 200 5576
Axial screw contact
Han TC100 male contact ax (10-25mm²) AG
Article No.: 09 11 000 6112
Crimp contact
Han TC200 Buchsenkontakt 35mm²
Article No.: 09 11 000 6221
Pneumatic contact
Pneum. contact metal ID 6 male
Article No.: 09 14 000 6306
Crimp contact
Han E Male Contact CuNi 0.5 mm²/20 AWG
Article No.: 09 33 000 6162
PCB contact
Han E F Crimp Contact Ag
Article No.: 09 33 000 6295
Crimp contact
D-Sub F AWG 22-26 HMC contact Cat. 7 mod
Article No.: 09 93 200 5476
Pneumatic contact
Pneumatic contact female 6,0 mm
Article No.: 09 14 000 6274
Pneumatic contact
Pneum. contact metal OD 6 female
Article No.: 09 14 000 6456
Crimp contact
Han E Crimp Contact - M - 20 AWG Fe(Au)
Article No.: 09 33 000 6172
Crimp contact
Han E HMC male contact Au AWG 20
Article No.: 09 33 200 6122
Pneumatic contact
Pneum. contact metal ID 4 male
Article No.: 09 14 000 6304
Crimp contact
Han E HMC male contact Au AWG 18
Article No.: 09 33 200 6118
Crimp contact
Han TC200 Stiftkontakt 35mm²
Article No.: 09 11 000 6121
PCB contact
Han E M Crimp Contact Ag with WW for Q 5
Article No.: 09 33 000 6195
Crimp contact
Han TC350 Stiftkontakt 50mm²
Article No.: 09 11 000 6141
Crimp contact
Han TC350 female contact 70mm²
Article No.: 09 11 000 6242
Crimp contact
Han C F crimp contact 4 mm² Au/HMC
Article No.: 09 32 200 6229
Crimp contact
Han E Crimp Contact-F- 20 Awg Fe(Au)
Article No.: 09 33 000 6272
Crimp contact
Han E Female Contact 20 Awg
Article No.: 09 33 000 6262
Crimp contact
Han TC350 Buchsenkontakt 50mm²
Article No.: 09 11 000 6241
FO contact
R15 female F.O. 1mm POF (U, D0
Article No.: 20 10 001 3222
FO contact
R15 male F.O. 1mm POF (U, D)
Article No.: 20 10 001 3212
Crimp contact
Han D M crimp contact 2,5 mm² Au/HMC
Article No.: 09 15 200 6126
Pneumatic contact
Pneum. contact metal OD 4 female+valve
Article No.: 09 14 000 6464
Crimp contact
Han TC250 male contact 35mm²
Article No.: 09 11 000 6127
Pneumatic contact
Pneumatic contact female 3,0 mm
Article No.: 09 14 000 6252
Crimp contact
Han TC250 female contact 35mm²
Article No.: 09 11 000 6227
Crimp contact
Han E HMC female contact Au AWG 18
Article No.: 09 33 200 6218
Crimp contact
Han TC200 Stiftkontakt 70mm²
Article No.: 09 11 000 6123
Crimp contact
Han E Crimp Contact-M-26-22AWG Fe(Au)
Article No.: 09 33 000 6173
PCB contact
Han E double contact f. PCB adapter-M
Article No.: 09 33 000 6180
Crimp contact
Han D F crimp contact 2,5 mm² Au/HMC
Article No.: 09 15 200 6226
Crimp contact
Han E HMC male contact Au AWG 12
Article No.: 09 33 200 6119
Crimp contact
Han TC200 Buchsenkontakt 25mm²
Article No.: 09 11 000 6220
Crimp contact
Han E HMC female contact Au AWG 20
Article No.: 09 33 200 6222
Crimp contact
Han D M Crimpkontakt 0,14-0,37 mm² CuNi
Article No.: 09 15 000 6161
Pneumatic contact
Pneum. contact metal ID 6 female+valve
Article No.: 09 14 000 6416
Crimp contact
Han D M Crimpkontakt 0,14-0,37mm² Fe
Article No.: 09 15 000 6171
Pneumatic contact
Pneum. contact metal ID 4 female+valve
Article No.: 09 14 000 6414
Crimp contact
Han E High Temp male contact 14 AWG
Article No.: 09 33 800 6102
Crimp contact
Han TC250 male contact 50mm²
Article No.: 09 11 000 6128
Crimp contact
Han TC350 male contact 70mm²
Article No.: 09 11 000 6142
Crimp contact
Han E HMC male contact Au AWG 26-22
Article No.: 09 33 200 6117
Crimp contact
Han E Male Contact CuNi 0.14-0.37 mm²
Article No.: 09 33 000 6163
Pneumatic contact
Pneum. contact metal OD 4 female
Article No.: 09 14 000 6454
Crimp contact
Han C M crimp contact 6 mm² Au/HMC
Article No.: 09 32 200 6118
Crimp contact
Han C F crimp contact 6 mm² Au/HMC
Article No.: 09 32 200 6228
Crimp contact
Han E High Temp female contact 14 AWG
Article No.: 09 33 800 6202
FO contact
R15 male F.O. 1mm POF (Han 15D)
Article No.: 20 10 001 3213
Crimp contact
Han TC250 female contact 50mm²
Article No.: 09 11 000 6228
Crimp contact
Han D F Crimp Contact CuNi
Article No.: 09 15 000 6261
SC contact
FO 125GI SC Contact f. cable-ø 2.8mm
Article No.: 20 10 125 5211
Crimp contact
Han TC200 Stiftkontakt 25mm²
Article No.: 09 11 000 6120
Crimp contact
Han E HMC male contact Au AWG 19
Article No.: 09 33 200 6115
Crimp contact
Han TC350 Stiftkontakt 95mm²
Article No.: 09 11 000 6143
Crimp contact
Han TC350 female contact 95mm²
Article No.: 09 11 000 6243
Crimp contact
Han TC650 male contact 70mm²
Article No.: 09 11 000 6161
Crimp contact
Han TC200 M-contact 50mm² protected
Article No.: 09 11 000 7122
Crimp contact
Han C M crimp contact 1.5 mm² Au/HMC
Article No.: 09 32 200 6114
Crimp contact
Han TC350 Stiftkontakt 35mm²
Article No.: 09 11 000 6140
Crimp contact
Han D F CRIMP CONTACT Fe(Au) 0,14-0,37
Article No.: 09 15 000 6271
LC contact
LC connector singlemode 2mm
Article No.: 20 10 125 8221
Crimp contact
Han-Yellock F-c 0.75mm² (Ag)
Article No.: 11 05 000 6203
Crimp contact
Han E HMC female contact Au AWG 12
Article No.: 09 33 200 6221
Crimp contact
Han TC650 female contact 70mm²
Article No.: 09 11 000 6261
Crimp contact
Han C F crimp contact 1.5 mm² Au/HMC
Article No.: 09 32 200 6224
Pneumatic contact
Pneum. contact metal ID 4 female
Article No.: 09 14 000 6404
Crimp contact
Han E female contact-c 0,14-0,37mm²(Fe)
Article No.: 09 33 000 6273
Crimp contact
Han E HMC female contact Au AWG 26-22
Article No.: 09 33 200 6217
Crimp contact
Han-Yellock M-c 4mm² (Ag)
Article No.: 11 05 000 6108
Pneumatic contact
Pneum. contact metal ID 6 female
Article No.: 09 14 000 6406
Crimp contact
Han E High Temp male contact 16 AWG
Article No.: 09 33 800 6104
Screw contact
Han TC300 male contact M8, short
Article No.: 09 11 000 7579
Crimp contact
Han E HMC female contact Au AWG 19
Article No.: 09 33 200 6215
Crimp contact
Han C M crimp contact 2.5 mm² Au/HMC
Article No.: 09 32 200 6115
Crimp contact
Han E Female Contact 26-22AWG Constantan
Article No.: 09 33 000 6263
Crimp contact
Han TC250 male contact 25mm²
Article No.: 09 11 000 6126
Female contact M12
Female Contact M12 f. Han Q 1/0
Article No.: 09 11 000 6217
Crimp contact
Han TC350 female contact 35mm²
Article No.: 09 11 000 6240
Crimp contact
Han TC200 M-contact 70mm² protected
Article No.: 09 11 000 7123
LC contact
LC connector multimode 3mm
Article No.: 20 10 125 8211
Pneumatic contact
Pneum. contact metal OD 8mm, male
Article No.: 09 14 000 6358
Coaxial contact
Han-Modular coax M-contact 50Ohm (RG174)
Article No.: 09 14 000 6111
Crimp contact
Han E-Male Contact-c Au 5,5 mm² / 10 AWG
Article No.: 09 33 000 6139
Crimp contact
Han E High Temp female contact 16 AWG
Article No.: 09 33 800 6204
Crimp contact
Han E High Temp male contact 20 AWG
Article No.: 09 33 800 6121
Coaxial contact
Han-Modular coax F-contact 50Ohm (RG174)
Article No.: 09 14 000 6211
Crimp contact
Han TC650 male contact 150mm²
Article No.: 09 11 000 6164
Crimp contact
Han TC250 female contact 70mm²
Article No.: 09 11 000 6229
Crimp contact
Han C F crimp contact 2.5 mm² Au/HMC
Article No.: 09 32 200 6225
Screw contact
Han TC300 female contact M8, short
Article No.: 09 11 000 6679
SC contact
SC quick assembly connector 1mm POF
Article No.: 20 10 001 5217
Crimp contact
Han C M crimp contact 4 mm² Au/HMC
Article No.: 09 32 200 6119
Crimp contact
Han E High Temp female contact 20 AWG
Article No.: 09 33 800 6220
Crimp contact
Han-Yellock F-c 0.37mm² (Ag)
Article No.: 11 05 000 6201
Crimp contact
Han-Yellock F-c 1mm² (Au)
Article No.: 11 05 000 6224
Pneumatic contact
Pneumatic contact male 1,6 mm
Article No.: 09 14 000 6151
Crimp contact
Han TC250 female contact 25mm²
Article No.: 09 11 000 6226
Pneumatic contact
Pneum. contact metal ID 3 male
Article No.: 09 14 000 6303
Crimp contact
Han TC250 male contact 70mm²
Article No.: 09 11 000 6129
Coaxial contact
Han-Modular coax F-contact 50Ohm (RG58)
Article No.: 09 14 000 6215
Crimp contact
Han TC650 female contact 120mm²
Article No.: 09 11 000 6263
Crimp contact
Han TC650 female contact 95mm²
Article No.: 09 11 000 6262
Crimp contact
Han TC650 male contact 120mm²
Article No.: 09 11 000 6163
Crimp contact
Han TC350 female contact 120mm²
Article No.: 09 11 000 6244
Crimp contact
Han TC650 male contact 95mm²
Article No.: 09 11 000 6162
Crimp contact
Han TC650 female contact 150mm²
Article No.: 09 11 000 6264
Pneumatic contact
Pneum.contact metal OD 8mm,female+valve
Article No.: 09 14 000 6468
Pneumatic contact
Pneumatic contact fem. with valve 1,6 mm
Article No.: 09 14 000 6256
Crimp contact
Han TC350 male contact 120mm²
Article No.: 09 11 000 6144
Pneumatic contact
Pneum. contact metal OD 10mm, male
Article No.: 09 14 000 6350
Pneumatic contact
Pneum.contact metal OD 10mm,female+valve
Article No.: 09 14 000 6460
Pneumatic contact
Pneum. contact metal OD 8mm, female
Article No.: 09 14 000 6458
Crimp contact
Han TC300 male contact 70mm²
Article No.: 09 11 000 7535
Pneumatic contact
Pneum. contact metal ID 8mm, male
Article No.: 09 14 000 6308
Crimp contact
Han TC650 male contact 185mm²
Article No.: 09 11 000 6165
Coaxial contact
Han-Modular coax M-contact 50Ohm (RG58)
Article No.: 09 14 000 6115
Crimp contact
Han TC200 M-contact 35mm² protected
Article No.: 09 11 000 7121
Crimp contact
Han HsB-SMC-MC-CRT- 4 mm² / 12 AWG-Ag
Article No.: 09 31 000 6101
Crimp contact
Han HsB-SMC-FC-CRT- 4 mm² / 12 AWG-Ag
Article No.: 09 31 000 6201
Pneumatic contact
Pneum. contact metal ID 10mm, male
Article No.: 09 14 000 6310
FO contact
Kontaktbuchse LWL-1mm Han E
Article No.: 20 10 001 3321
FO contact
Han E male F.O. 1mm POF
Article No.: 20 10 001 3311
Crimp contact
Han-Yellock F-c 4mm² (Ag)
Article No.: 11 05 000 6208
Crimp contact
Han TC350 male contact 25mm²
Article No.: 09 11 000 6139
Pneumatic contact
Pneum. contact metal OD6mm F+valve ang.
Article No.: 09 14 000 7466
SC contact
SC-POF Crimp Connector
Article No.: 20 10 001 5211
Crimp contact
Han TC300 female contact 70mm²
Article No.: 09 11 000 6635
PCB contact
double contact Han C Ma/Fe
Article No.: 09 32 000 6180
Crimp contact
Han TC200 M-contact 25mm² protected
Article No.: 09 11 000 7120
Axial screw contact
Han TC300 male contact axial 95-120mm²
Article No.: 09 11 000 6539
Crimp contact
Han TC350 female contact 25mm²
Article No.: 09 11 000 6239
Pneumatic contact
Pneum.contact metal ID 10mm,female+valve
Article No.: 09 14 000 6411
Axial screw contact
Han TC300 female contact axial 95-120mm²
Article No.: 09 11 000 6639
Crimp contact
Han E High Temp male contact 18 AWG
Article No.: 09 33 800 6105
Pneumatic contact
Pneum. contact metal OD 6mm male angled
Article No.: 09 14 000 7356
Crimp contact
Han TC200 female contact 16mm²
Article No.: 09 11 000 6250
Pneumatic contact
Pneum. contact metal ID 3 female+valve
Article No.: 09 14 000 6413
PCB contact
Han C Double contact female Han Q4/2
Article No.: 09 32 000 6280
LC contact
LC connector single mode 3mm
Article No.: 20 10 125 8220
SC contact
SC Connector Single Mode f. cable-ø2.8mm
Article No.: 20 10 125 5220
Pneumatic contact
Pneum. contact metal OD 3 male
Article No.: 09 14 000 6353
PE contact
Han HC-AX-PE-Kontaktstift
Article No.: 09 11 000 6156
Crimp contact
Han TC650 female contact 185mm²
Article No.: 09 11 000 6265
Crimp contact
Han HsB-SMC-MC-CRT-2.5 mm² / 14 AWG-Ag
Article No.: 09 31 000 6105
Coaxial contact
Han-Modular coax M-contact 75Ohm (RG179)
Article No.: 09 14 000 6121
Pneumatic contact
Pneum. contact metal OD 10mm, female
Article No.: 09 14 000 6450
Pneumatic contact
Pneum.contact metal ID 8mm,female+valve
Article No.: 09 14 000 6418
PE contact
Yellock PE extension crimp 6mm²
Article No.: 11 00 000 9509
PE contact
Han HC-AX-PE-Kontaktbuchse
Article No.: 09 11 000 6256
Crimp contact
Han TC250 male contact 16mm²
Article No.: 09 11 000 6185
Crimp contact
Han E High Temp female contact 18 AWG
Article No.: 09 33 800 6205
Pneumatic contact
Pneum. contact metal OD4mm F+valve ang.
Article No.: 09 14 000 7464
Crimp contact
Han E High Temp female contact 0,75mm²
Article No.: 09 33 800 6214
Crimp contact
Han TC200 male contact 16mm²
Article No.: 09 11 000 6150
PE contact
Yellock PE extension crimp 10mm²
Article No.: 11 00 000 9510
Crimp contact
Han HsB-SMC-FC-CRT-2.5 mm² / 14 AWG-Ag
Article No.: 09 31 000 6205
Pneumatic contact
Pneum. contact metal OD 3 female
Article No.: 09 14 000 6453
Crimp contact
Han E-Female contact-c AWG 10 (Au)
Article No.: 09 33 000 6239
PE contact
Han TC250 PE male contact 16mm²
Article No.: 09 11 000 6190
Crimp contact
Han TC650 Stiftkontakt 240 mm²
Article No.: 09 11 000 6168
PCB contact
Han D-F-contact f. Han Q4/2 PCB adapter
Article No.: 09 15 000 6293
Crimp contact
Han TC650 Buchsenkontakt 240mm²
Article No.: 09 11 000 6268
PE contact
Han HC250 PE female contact 16mm²
Article No.: 09 11 000 6290
PE contact
Han TC350 PE female contact 35mm²
Article No.: 09 11 000 6272
Pneumatic contact
Pneum. contact metal ID 8mm, female
Article No.: 09 14 000 6408
Pneumatic contact
Pneum. contact metal ID3 female
Article No.: 09 14 000 6403
Crimp contact
Han TC300 female contact 95mm²
Article No.: 09 11 000 6636
Crimp contact
Han TC250 male contact 10mm²
Article No.: 09 11 000 6184
Screw contact
Han TC200 female contact M8 screw termi.
Article No.: 09 11 000 6224
Axial screw contact
Han TC100-F-ax 38qmm
Article No.: 09 11 000 6294
Rated current: ≤60 A
Han-Fast Lock 4-6mm² m.Pin, Ag
Article No.: 09 08 000 7123
Crimp contact
Han C F crimp contact 10 mm² Au/HMC
Article No.: 09 32 200 6227
Crimp contact
Han TC250 female contact 10mm²
Article No.: 09 11 000 6284
Crimp contact
Han E High Temp male contact 0,75 mm²
Article No.: 09 33 800 6114
Crimp contact
Han TC100-HMC-FC-CRT-35 mm²-AU
Article No.: 09 11 200 6235
Crimp contact
Han TC100-HMC-MC-CRT-35 mm²-AU
Article No.: 09 11 200 6135
LC contact
LC connector multimode 2mm
Article No.: 20 10 125 8212
Crimp contact
Han TC70-HMC-FC-CRT-25mm²-AU
Article No.: 09 11 200 6233
Crimp contact
Han HsB-SMC-FC-CRT-10 mm² / 8 AWG-Ag
Article No.: 09 31 000 6203
Crimp contact
Han HsB-SMC-MC-CRT-6 mm² / 10 AWG-Ag
Article No.: 09 31 000 6102
Crimp contact
Han C M crimp contact 10 mm² Au/HMC
Article No.: 09 32 200 6117
Pneumatic contact
Pneum. contact metal ID 10mm, female
Article No.: 09 14 000 6410
Crimp contact
Han TC250 female contact 16mm²
Article No.: 09 11 000 6285
SC contact
SC Connector Single Mode for cable-ø 2mm
Article No.: 20 10 125 5221
Crimp contact
Han TC300 male contact 95mm²
Article No.: 09 11 000 7536
Crimp contact
Han TC100 male contact 35 mm² (Han K6/6)
Article No.: 09 11 000 6529
Screw contact
Han TC200 male contact M8 screw terminal
Article No.: 09 11 000 6124
Crimp contact
Han HsB-SMC-MC-CRT-10 mm² / 8 AWG-Ag
Article No.: 09 31 000 6103
Crimp contact
Han HsB-SMC-FC-CRT-6 mm² / 10 AWG-Ag
Article No.: 09 31 000 6202
Pneumatic contact
Pneumatic contact female 1,6 mm
Article No.: 09 14 000 6251
PE contact
Han TC250 PE female contact 35mm²
Article No.: 09 11 000 6204
Crimp contact
Han TC70 M-contact 10mm² protected
Article No.: 09 11 000 7100
Pneumatic contact
Pneum. contact metal OD 4mm male angled
Article No.: 09 14 000 7354
PE contact
Han TC350 PE male contact 35mm²
Article No.: 09 11 000 6172
Crimp contact
Han-Yellock M-c 2.5mm² (Au)
Article No.: 11 05 000 6126
Rated current: ≤60 A
Han-Fast Lock 1,5-2,5mm² mit Pin, Ag
Article No.: 09 08 000 7122
Pneumatic contact
Pneum. contact metal OD6mm female angled
Article No.: 09 14 000 7456
Crimp contact
Han TC300 female contact 120mm²
Article No.: 09 11 000 6637
Crimp contact
Han HsB-SMC-MC-CRT-1.5 mm² / 16 AWG-Ag
Article No.: 09 31 000 6104
Crimp contact
Han TC300 male contact 120mm²
Article No.: 09 11 000 7537
Crimp contact
Han HsB-SMC-FC-CRT-1.5 mm² / 16 AWG-Ag
Article No.: 09 31 000 6204
Crimp contact
Han TC350 male contact 10sqmm
Article No.: 09 11 000 6550
Rated current: ≤60 A
Han Fast-Lock 4-6qmm ang.silverplat.+pin
Article No.: 09 08 000 7223
PE contact
Han TC250 PE male contact 35mm²
Article No.: 09 11 000 6104
Pneumatic contact
Pneum. contact metal OD 3 female+valve
Article No.: 09 14 000 6463
Pneumatic contact
Pneum. contact metal OD4mm female angled
Article No.: 09 14 000 7454
Crimp contact
Han-Yellock M-c 0.5mm² (Au)
Article No.: 11 05 000 6122
PE contact
Han TC350 PE male contact M10 screw
Article No.: 09 11 000 6158
Axial screw contact
Han TC100-M-ax 38qmm
Article No.: 09 11 000 6194
Crimp contact
Han-Yellock F-c 0.5mm² (Au)
Article No.: 11 05 000 6222
Crimp contact
Han-Yellock M-c 1mm² (Au)
Article No.: 11 05 000 6124
Crimp contact
Han-Yellock M-c 0.37mm² (Au)
Article No.: 11 05 000 6121
Rated current: ≤60 A
Han Fast-Lock 1,5-2,5qmm ang.silverplate
Article No.: 09 08 000 7222
Pneumatic contact
Pneum. contact metal OD3mm F+valve ang.
Article No.: 09 14 000 7463
Rated current: ≤60 A
Han-Fast Lock 10mm² m.Pin, Ag
Article No.: 09 08 000 7124
Crimp contact
Han TC350 female contact 16mm²
Article No.: 09 11 000 6238
Pneumatic contact
Pneum. contact metal OD 3mm male angled
Article No.: 09 14 000 7353
Crimp contact
Han-Yellock M-c 3mm² (Ag)
Article No.: 11 05 000 6107
Crimp contact
Han-Yellock F-c 4mm² (Au)
Article No.: 11 05 000 6228
Crimp contact
Han-Yellock F-c 3mm² (Au)
Article No.: 11 05 000 6227
Crimp contact
Han-Yellock F-c 2.5mm² (Au)
Article No.: 11 05 000 6226
Crimp contact
Han-Yellock F-c 1.5mm² (Au)
Article No.: 11 05 000 6225
Crimp contact
Han-Yellock F-c 0.75mm² (Au)
Article No.: 11 05 000 6223
Crimp contact
Han-Yellock F-c 0.37mm² (Au)
Article No.: 11 05 000 6221
Crimp contact
Han-Yellock F-c 3mm² (Ag)
Article No.: 11 05 000 6207
Crimp contact
Han-Yellock M-c 4mm² (Au)
Article No.: 11 05 000 6128
Crimp contact
Han-Yellock M-c 3mm² (Au)
Article No.: 11 05 000 6127
Crimp contact
Han-Yellock M-c 1.5mm² (Au)
Article No.: 11 05 000 6125
Crimp contact
Han-Yellock M-c 0.75mm² (Au)
Article No.: 11 05 000 6123
Pneumatic contact
Pneum. contact metal OD3mm female angled
Article No.: 09 14 000 7453
Crimp contact
Han TC100 female contact 35 mm² Han K6/6
Article No.: 09 11 000 6629
Crimp contact
Han TC70-HMC-FC-CRT-16mm²-AU
Article No.: 09 11 200 6232
Crimp contact
Han TC100-HMC-FC-CRT-25 mm²-AU
Article No.: 09 11 200 6225
Crimp contact
Han TC70-HMC-MC-CRT-16mm²-AU
Article No.: 09 11 200 6132
Crimp contact
Han TC100-HMC-MC-CRT-25 mm²-AU
Article No.: 09 11 200 6125
Crimp contact
Han TC70 M-contact 25mm² protected
Article No.: 09 11 000 7102
Crimp contact
Han TC650 male contact 50mm²
Article No.: 09 11 000 6561
Crimp contact
Han TC70-HMC-MC-CRT-6 mm²-AU
Article No.: 09 11 200 6130
Crimp contact
Han TC100-HMC-MC-CRT-10 mm²-AU
Article No.: 09 11 200 6114
PE contact
Han TC350 PE female contact M10 screw
Article No.: 09 11 000 6258
Crimp contact
Han TC70-HMC-FC-CRT-6 mm²-AU
Article No.: 09 11 200 6230
Crimp contact
Han TC70-HMC-FC-CRT-10mm²-AU
Article No.: 09 11 200 6231
Crimp contact
Han TC100-HMC-FC-CRT-16 mm²-AU
Article No.: 09 11 200 6216
Crimp contact
Han TC100-HMC-FC-CRT-10 mm²-AU
Article No.: 09 11 200 6214
Crimp contact
Han TC70-HMC-MC-CRT-10mm²-AU
Article No.: 09 11 200 6131
Crimp contact
Han TC100-HMC-MC-CRT-16 mm²-AU
Article No.: 09 11 200 6116
SC contact
FO Contact 230HCS Cab.dm 2,8
Article No.: 20 10 230 5211
Crimp contact
Han TC70 M-contact 16mm² protected
Article No.: 09 11 000 7101
Rated current: ≤60 A
Han Fast-Lock 10qmm ang.silverplate.+pin
Article No.: 09 08 000 7224
Screw contact
Han TC100-M-M6, short
Article No.: 09 11 000 6115
PE contact
Han TC350 PE male contact 70 mm²
Article No.: 09 11 000 6174
Rated current: ≤60 A
Han-Fast Lock 4-6mm² m.Pin Ag Ro 2300St.
Article No.: 09 08 000 6123
Rated current: ≤60 A
Han-Fast Lock 1,5-2,5mm² w. pin Ag reel
Article No.: 09 08 000 6122
Crimp contact
Han E F Crimp Contact Ag 2.5 mm²/ 14 AWG
Article No.: 09 33 000 6202
Crimp contact
Han E F Crimp Contact Ag 4.0 mm²/ 12 AWG
Article No.: 09 33 000 6207
Coaxial contact
Han-Modular coax F-contact 75Ohm (RG179)
Article No.: 09 14 000 6221
Rated current: ≤60 A
Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.
Article No.: 09 08 000 6124
Crimp contact
Han C-female contact-c 6mm²
Article No.: 09 32 000 6208
Crimp contact
Han C-female contact-c 10mm²
Article No.: 09 32 000 6209
FO contact
DIN 41626 female connector for 12 5Ám GI
Article No.: 20 10 125 4222
FO contact
DIN 41626 male connector for 125Á m GI,
Article No.: 20 10 125 4212
FO contact
DIN 41626 female connector 1mm PO F
Article No.: 20 10 001 4221
FO contact
DIN 41626 male connector 1mm POF
Article No.: 20 10 001 4211
Crimp contact
Han TC350 PE female contact 70 mm²
Article No.: 09 11 000 6274
Crimp contact
Han TC70-HMC-MC-CRT-25mm²-AU
Article No.: 09 11 200 6133
Crimp contact
Han E M Crimp Contact Ag WG 1.5mm 2000pc
Article No.: 09 33 000 6104 XL
Crimp contact
Han E M-relay contact-c 0.14-0.37 mm²
Article No.: 09 33 000 6120
Crimp contact
Han TC70 retention pin female
Article No.: 09 11 000 6499
Crimp contact
Han TC70 retention pin male
Article No.: 09 11 000 6399
Crimp contact
Han TC350 male contact 16mm²
Article No.: 09 11 000 6138
Screw contact
Han TC300 female contact M8
Article No.: 09 11 000 6680
Screw contact
Han TC100 female contact M5
Article No.: 09 11 000 6628
Crimp contact
Han® ORV3 LMC-M-CRT-4mm²/AWG12-Ag
Article No.: 09 93 000 6142
Crimp contact
Han® ORV3 LMC-M-CRT-10mm²/AWG8-Ag
Article No.: 09 93 000 6144
Crimp contact
Han® ORV3 LMC-M-CRT-6mm²/AWG10-Ag
Article No.: 09 93 000 6143
Crimp contact
Han® ORV3 LMC-F-CRT-6mm²/AWG10-Ag
Article No.: 09 93 000 6243
Crimp contact
Han® ORV3 LMC-F-CRT-10mm²/AWG8-Ag
Article No.: 09 93 000 6244
Crimp contact
Han® ORV3 LMC-F-CRT-4mm²/AWG12-Ag
Article No.: 09 93 000 6242
Crimp contact
Han TC 800 male contact 95 mm²
Article No.: 09 11 100 6372
Crimp contact
Han TC 800 male contact 150 mm²
Article No.: 09 11 100 6374
Crimp contact
Han TC 800 male contact 185 mm²
Article No.: 09 11 100 6375
Crimp contact
Han TC 800 female contact 150 mm²
Article No.: 09 11 100 6474
Crimp contact
Han TC 800 female contact 185 mm²
Article No.: 09 11 100 6475
Crimp contact
Han TC70 M-contact 6mm² protected PA
Article No.: 09 11 000 7103
427 (of 427)