SC Connector Single Mode for cable-ø 2mm

Article No.: 20 10 125 5221


SC contact

SC Connector Single Mode for cable-ø 2mm

Article No.: 20 10 125 5221

to see prices and availability.

0

Properties Overview

SC contact for singlemode fibre 9/125 μm

Product Details


Category Contacts
Series SC
Type of contact FO contact
SC contact
Description of the contact for singlemode
for singlemode fibre 9/125 μm
Manufacturing process Turned contacts
Limiting temperature -40 ... +85 °C
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 6 g
Country of origin Germany
European customs tariff number 85367000
GTIN 5713140133617
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next