Han E female contact-c 0,14-0,37mm²(Fe)

Article No.: 09 33 000 6273


Crimp contact

Han E female contact-c 0,14-0,37mm²(Fe)

Article No.: 09 33 000 6273

to see prices and availability.

0

Properties Overview

Crimp contact Rated current: ≤16 A Female Iron Gold plated Conductor cross-section: 0.14 ... 0.37 mm² AWG 26 ... AWG 22

Product Details


Category Contacts
Series Han E®
Type of contact Crimp contact
Gender Female
Contact identification acc. to IEC 60584 type J
Manufacturing process Turned contacts
Conductor cross-section 0.14 ... 0.37 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 22
Rated current ≤ 16 A
Contact resistance ≤ 1 mΩ
Stripping length 7.5 mm
Material (contacts) Iron
Surface (contacts) Gold plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Specifications IEC 60664-1
IEC 61984
Packaging size 25
Net weight 1.53 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140050136
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next