DIN 41626 male connector 1mm POF
Article No.: 20 10 001 4211
Image is for illustration purposes only. Please refer to product description.
DIN 41626 male connector 1mm POF
Article No.: 20 10 001 4211
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41626 |
har-modular® | |
Type of contact | FO contact |
Description of the contact | for POF |
for 1 mm plastic fibre |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 1.333 g |
Country of origin | Germany |
European customs tariff number | 85367000 |
GTIN | 5713140133372 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next