Han TC70 M-contact 16mm² protected

Article No.: 09 11 000 7101


Crimp contact

Han TC70 M-contact 16mm² protected

Article No.: 09 11 000 7101

to see prices and availability.

0

Properties Overview

Crimp contact Rated current: ≤70 A Male Copper alloy Silver plated Conductor cross-section: 16 mm²

Product Details


Category Contacts
Series TC 70
Type of contact Crimp contact
Gender Male
Manufacturing process Turned contacts
Details Finger safe
Conductor cross-section 16 mm²
Rated current ≤ 70 A
Contact resistance ≤ 0.5 mΩ
Stripping length 15.5 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60664-1
IEC 61984
Packaging size 10
Net weight 6 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140188105
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next