Pneum. contact metal ID 4 female+valve
Article No.: 09 14 000 6414
Image is for illustration purposes only. Please refer to product description.
Pneum. contact metal ID 4 female+valve
Article No.: 09 14 000 6414
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Type of contact | Pneumatic contact |
Description of the contact | With shut-off Straight |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +85 °C |
---|---|
Operating pressure | ≤ 10 bar |
Tube inner diameter | 4 mm |
Material (contacts) | Brass |
---|---|
Material (seal) | HNBR (hydrated NBR) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 8.02 g |
Country of origin | Romania |
European customs tariff number | 39269097 |
GTIN | 5713140162808 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next