Han TC200 Stiftkontakt 50mm²

Article No.: 09 11 000 6122


Crimp contact

Han TC200 Stiftkontakt 50mm²

Article No.: 09 11 000 6122

to see prices and availability.

0

Properties Overview

Crimp contact Rated current: ≤200 A Male Copper alloy Silver plated Conductor cross-section: 50 mm²

Product Details


Category Contacts
Series TC 200
Type of contact Crimp contact
Gender Male
Manufacturing process Turned contacts
Conductor cross-section 50 mm²
Rated current ≤ 200 A
Contact resistance ≤ 0.3 mΩ
Stripping length 22.5 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Packaging size 2
Net weight 40 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140014985
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next