Han TC250 PE male contact 35mm²

Article No.: 09 11 000 6104


PE contact

Han TC250 PE male contact 35mm²

Article No.: 09 11 000 6104

to see prices and availability.

0

Properties Overview

PE contact Rated current: ≤250 A Male Copper alloy Silver plated Conductor cross-section: 35 mm²

Product Details


Category Contacts
Series TC 250
Type of contact PE contact
Termination method Crimp termination
Gender Male
Manufacturing process Turned contacts
Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Conductor cross-section 35 mm²
Rated current ≤ 250 A
Contact resistance ≤ 0.3 mΩ
Stripping length 20 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Vibration resistance Category 2 acc. to IEC 61373
Shock resistance Category 2 acc. to IEC 61373
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Packaging size 1
Net weight 44.54 g
Country of origin Germany
European customs tariff number 85359000
GTIN 5713140014916
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next