Han TC350 female contact 25mm²

Article No.: 09 11 000 6239


Crimp contact

Han TC350 female contact 25mm²

Article No.: 09 11 000 6239

to see prices and availability.

0

Properties Overview

Crimp contact Rated current: ≤350 A Female Copper alloy Silver plated Conductor cross-section: 25 mm²

Product Details


Category Contacts
Series TC 350
Type of contact Crimp contact
Gender Female
Manufacturing process Turned contacts
Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Conductor cross-section 25 mm²
Rated current ≤ 350 A
Contact resistance ≤ 0.3 mΩ
Stripping length 26 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Vibration resistance Category 2 acc. to IEC 61373
Shock resistance Category 2 acc. to IEC 61373
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60664-1
IEC 61984
Packaging size 1
Net weight 60 g
Country of origin Romania
European customs tariff number 85359000
GTIN 5713140015449
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next