R15 male F.O. 1mm POF (Han 15D)

Article No.: 20 10 001 3213


FO contact

R15 male F.O. 1mm POF (Han 15D)

Article No.: 20 10 001 3213

to see prices and availability.

0

Properties Overview

FO contact for 1 mm plastic fibre Male

Product Details


Category Contacts
Series Han D® Han DD®
Type of contact FO contact
Description of the contact for POF
for 1 mm plastic fibre
Gender Male
Manufacturing process Turned contacts
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 10
Net weight 1.063 g
Country of origin Germany
European customs tariff number 85367000
GTIN 5713140133310
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next