Product category:
Industrial Ethernet Switches

Filter

Products 167

Ha-VIS eCon 2050B-A
Industrial Ethernet Switches

Ha-VIS eCon 2050B-A

Article No.: 24 02 005 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 510/100 Mbit/s (RJ45-Ports): 5Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2080B-A
Industrial Ethernet Switches

Ha-VIS eCon 2080B-A

Article No.: 24 02 008 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2050BT-A
Industrial Ethernet Switches

Ha-VIS eCon 2050BT-A

Article No.: 24 02 005 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 510/100 Mbit/s (RJ45-Ports): 5Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3080BT-A

Article No.: 24 03 008 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

New
Industrial Ethernet Switches

Ha-VIS eCon 2080GBT-A

Article No.: 24 02 408 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4080-B1
Industrial Ethernet Switches

Ha-VIS eCon 4080-B1

Article No.: 20 77 208 3001

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (M12D-Ports): 8Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3080B-A

Article No.: 24 03 008 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3160BT-A
Industrial Ethernet Switches

Ha-VIS eCon 3160BT-A

Article No.: 24 03 016 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 1610/100 Mbit/s (RJ45-Ports): 16Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2160BT-A
Industrial Ethernet Switches

Ha-VIS eCon 2160BT-A

Article No.: 24 02 016 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 1610/100 Mbit/s (RJ45-Ports): 16Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2080BT-A
Industrial Ethernet Switches

Ha-VIS eCon 2080BT-A

Article No.: 24 02 008 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2040B-A
Industrial Ethernet Switches

Ha-VIS eCon 2040B-A

Article No.: 24 02 004 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 410/100 Mbit/s (RJ45-Ports): 4Operating temperature: ‌0 ... +55 °C

Industrial Ethernet Switches

Ha-VIS eCon 3043GBT-AC

Article No.: 24 03 404 3300

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (Mini GBIC-Ports): 3Operating temperature: -40 ... +70 °C

New
Industrial Ethernet Switches

Ha-VIS eCon 2080GB-A

Article No.: 24 02 408 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (RJ45-Ports): 8Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2050GB-A
Industrial Ethernet Switches

Ha-VIS eCon 2050GB-A

Article No.: 24 02 405 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 4080GBT-BXT
New
Industrial Ethernet Switches

Ha-VIS eCon 4080GBT-BXT

Article No.: 20 77 408 0000

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (M12-ports X-coding): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3160B-A
Industrial Ethernet Switches

Ha-VIS eCon 3160B-A

Article No.: 24 03 016 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 1610/100 Mbit/s (RJ45-Ports): 16Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2040BT-A
Industrial Ethernet Switches

Ha-VIS eCon 2040BT-A

Article No.: 24 02 004 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 410/100 Mbit/s (RJ45-Ports): 4Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2160B-A
Industrial Ethernet Switches

Ha-VIS eCon 2160B-A

Article No.: 24 02 016 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 1610/100 Mbit/s (RJ45-Ports): 16Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3011BT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3011BT-AT1-SPE

Article No.: 24 05 001 1400

Media converterFast EthernetNominal voltage: 24, 48Total number of ports: 2100 Mbit/s (RJ45-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3026 BT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3026 BT-AT1-SPE

Article No.: 24 05 002 6400

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 8100 Mbit/s (RJ45-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3026 GBT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3026 GBT-AT1-SPE

Article No.: 24 05 402 6400

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (RJ45-Ports): 21000 Mbit/s (RJ45-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3011GBT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3011GBT-AT1-SPE

Article No.: 24 05 401 1400

Media converterFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 210/100/1000 Mbit/s (RJ45-Ports): 11000 Mbit/s (RJ45-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4017GBT-MXT-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 4017GBT-MXT-SPE

Article No.: 20 77 617 0000

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (M12-ports X-coding): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4035GBT-MXT-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 4035GBT-MXT-SPE

Article No.: 20 77 635 0000

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (M12-ports X-coding): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2050GBT-A
Industrial Ethernet Switches

Ha-VIS eCon 2050GBT-A

Article No.: 24 02 405 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4080-B3
Industrial Ethernet Switches

Ha-VIS eCon 4080-B3

Article No.: 20 77 208 3003

UnmanagedFast EthernetNominal voltage: 72, 110Total number of ports: 810/100 Mbit/s (M12D-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2030B-A
Industrial Ethernet Switches

Ha-VIS eCon 2030B-A

Article No.: 24 02 003 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 310/100 Mbit/s (RJ45-Ports): 3Operating temperature: ‌0 ... +55 °C

New
Industrial Ethernet Switches

Ha-VIS eCon 2080GBT-A-K15

Article No.: 24 80 006 0006

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3160GX-A-A
Industrial Ethernet Switches

Ha-VIS eCon 3160GX-A-A

Article No.: 24 13 416 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 1610/100/1000 Mbit/s (RJ45-Ports): 16Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3160GB-A
Industrial Ethernet Switches

Ha-VIS eCon 3160GB-A

Article No.: 24 03 416 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 1610/100/1000 Mbit/s (RJ45-Ports): 16Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2030BT-A
Industrial Ethernet Switches

Ha-VIS eCon 2030BT-A

Article No.: 24 02 003 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 310/100 Mbit/s (RJ45-Ports): 3Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3070GB-A
Industrial Ethernet Switches

Ha-VIS eCon 3070GB-A

Article No.: 24 03 407 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 7050-B1
Industrial Ethernet Switches

Ha-VIS eCon 7050-B1

Article No.: 20 70 305 3943

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 510/100 Mbit/s (M12D-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2160GBT-A
Industrial Ethernet Switches

Ha-VIS eCon 2160GBT-A

Article No.: 24 02 416 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 1610/100/1000 Mbit/s (RJ45-Ports): 16Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3070GBT-A
Industrial Ethernet Switches

Ha-VIS eCon 3070GBT-A

Article No.: 24 03 407 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2080GX-I-AW
New
Industrial Ethernet Switches

Ha-VIS eCon 2080GX-I-AW

Article No.: 24 14 408 0001

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (ix Industrial®-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 9070-B
Industrial Ethernet Switches

Ha-VIS eCon 9070-B

Article No.: 20 76 207 7000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 710/100 Mbit/s (M12D-Ports): 7Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2160GB-A
Industrial Ethernet Switches

Ha-VIS eCon 2160GB-A

Article No.: 24 02 416 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 1610/100/1000 Mbit/s (RJ45-Ports): 16Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3080B-A-PP
Industrial Ethernet Switches

Ha-VIS eCon 3080B-A-PP

Article No.: 24 03 108 0030

UnmanagedFast EthernetNominal voltage: 24 V DCTotal number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3080BT-A-P
Industrial Ethernet Switches

Ha-VIS eCon 3080BT-A-P

Article No.: 24 03 008 0020

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3021BT-AD
Industrial Ethernet Switches

Ha-VIS eCon 3021BT-AD

Article No.: 24 03 002 1100

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 3100 Mbit/s (RJ45-Ports): 2100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3080B-A-P
Industrial Ethernet Switches

Ha-VIS eCon 3080B-A-P

Article No.: 24 03 008 0030

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 9080-B1
Industrial Ethernet Switches

Ha-VIS eCon 9080-B1

Article No.: 20 76 208 7003

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (M12D-Ports): 8Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3100B-A

Article No.: 24 03 010 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 1010/100 Mbit/s (RJ45-Ports): 10Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3050GB-A
Industrial Ethernet Switches

Ha-VIS eCon 3050GB-A

Article No.: 24 03 405 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3060GB-A-P
Industrial Ethernet Switches

Ha-VIS eCon 3060GB-A-P

Article No.: 24 03 406 0030

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 6Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3160GBT-A
Industrial Ethernet Switches

Ha-VIS eCon 3160GBT-A

Article No.: 24 03 416 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 1610/100/1000 Mbit/s (RJ45-Ports): 16Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3060GBT-A-PP

Article No.: 24 03 506 0020

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 6Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2061GBT-AD-P
Industrial Ethernet Switches

Ha-VIS eCon 2061GBT-AD-P

Article No.: 24 02 406 1120

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 61000 Mbit/s (SC-Ports, SX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4080-BPoE1
Industrial Ethernet Switches

Ha-VIS eCon 4080-BPoE1

Article No.: 20 77 208 3009

UnmanagedFast EthernetNominal voltage: 48 V DCTotal number of ports: 810/100 Mbit/s (M12D-Ports): 8Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3060B-A

Article No.: 24 03 006 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 610/100 Mbit/s (RJ45-Ports): 6Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2050GX-I-A
New
Industrial Ethernet Switches

Ha-VIS eCon 2050GX-I-A

Article No.: 24 14 405 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (ix Industrial®-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3050GBT-A
Industrial Ethernet Switches

Ha-VIS eCon 3050GBT-A

Article No.: 24 03 405 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2050GX-I-AW
New
Industrial Ethernet Switches

Ha-VIS eCon 2050GX-I-AW

Article No.: 24 14 405 0001

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (ix Industrial®-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 7100-AA
Industrial Ethernet Switches

Ha-VIS eCon 7100-AA

Article No.: 20 70 310 3924

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 1010/100 Mbit/s (RJ45-Ports): 1010/100/1000 Mbit/s (RJ45-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2070GB-A
Industrial Ethernet Switches

Ha-VIS eCon 2070GB-A

Article No.: 24 02 407 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2050BT-A-P
Industrial Ethernet Switches

Ha-VIS eCon 2050BT-A-P

Article No.: 24 02 005 0020

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 510/100 Mbit/s (RJ45-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2080GX-I-A
New
Industrial Ethernet Switches

Ha-VIS eCon 2080GX-I-A

Article No.: 24 14 408 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (ix Industrial®-Ports): 8Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3050GB-A-PP

Article No.: 24 03 505 0030

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2050B-A-P
Industrial Ethernet Switches

Ha-VIS eCon 2050B-A-P

Article No.: 24 02 005 0030

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 510/100 Mbit/s (RJ45-Ports): 5Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3042BT-AF
Industrial Ethernet Switches

Ha-VIS eCon 3042BT-AF

Article No.: 24 03 004 2200

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 610/100 Mbit/s (RJ45-Ports): 4100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2080B-A-P
Industrial Ethernet Switches

Ha-VIS eCon 2080B-A-P

Article No.: 24 02 008 0030

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: ‌0 ... +55 °C

Industrial Ethernet Switches

Ha-VIS eCon 3070GB-A-P

Article No.: 24 03 407 0030

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3060GBT-A-P
Industrial Ethernet Switches

Ha-VIS eCon 3060GBT-A-P

Article No.: 24 03 406 0020

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 6Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3061GBT-AC
Industrial Ethernet Switches

Ha-VIS eCon 3061GBT-AC

Article No.: 24 03 406 1300

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 61000 Mbit/s (Mini GBIC-Ports): 1Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3070GBT-A-P

Article No.: 24 03 407 0020

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3050GB-A-P
Industrial Ethernet Switches

Ha-VIS eCon 3050GB-A-P

Article No.: 24 03 405 0030

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: ‌0 ... +55 °C

Industrial Ethernet Switches

Ha-VIS eCon 3100BT-A

Article No.: 24 03 010 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 1010/100 Mbit/s (RJ45-Ports): 10Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3060BT-A

Article No.: 24 03 006 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 610/100 Mbit/s (RJ45-Ports): 6Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3070GB-A-PP
Industrial Ethernet Switches

Ha-VIS eCon 3070GB-A-PP

Article No.: 24 03 507 0030

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2070GBT-A
Industrial Ethernet Switches

Ha-VIS eCon 2070GBT-A

Article No.: 24 02 407 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2050GBT-A-P
Industrial Ethernet Switches

Ha-VIS eCon 2050GBT-A-P

Article No.: 24 02 405 0020

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3060B-A-PP
Industrial Ethernet Switches

Ha-VIS eCon 3060B-A-PP

Article No.: 24 03 106 0030

UnmanagedFast EthernetNominal voltage: 24 V DCTotal number of ports: 610/100 Mbit/s (RJ45-Ports): 6Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 7100-B1
Industrial Ethernet Switches

Ha-VIS eCon 7100-B1

Article No.: 20 70 310 3942

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 1010/100 Mbit/s (M12D-Ports): 10Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3041GBT-AF
Industrial Ethernet Switches

Ha-VIS eCon 3041GBT-AF

Article No.: 24 03 404 1200

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, LX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3052GBT-AC
Industrial Ethernet Switches

Ha-VIS eCon 3052GBT-AC

Article No.: 24 03 405 2300

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 51000 Mbit/s (Mini GBIC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3060B-A-P
Industrial Ethernet Switches

Ha-VIS eCon 3060B-A-P

Article No.: 24 03 006 0030

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 610/100 Mbit/s (RJ45-Ports): 6Operating temperature: ‌0 ... +55 °C

Industrial Ethernet Switches

Ha-VIS eCon 3060GB-A-PP

Article No.: 24 03 506 0030

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 6Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3082BT-AD
Industrial Ethernet Switches

Ha-VIS eCon 3082BT-AD

Article No.: 24 03 008 2100

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 1010/100 Mbit/s (RJ45-Ports): 8100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3060BT-A-P
Industrial Ethernet Switches

Ha-VIS eCon 3060BT-A-P

Article No.: 24 03 006 0020

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 610/100 Mbit/s (RJ45-Ports): 6Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2080BT-A-P
Industrial Ethernet Switches

Ha-VIS eCon 2080BT-A-P

Article No.: 24 02 008 0020

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3042GBT-AD
Industrial Ethernet Switches

Ha-VIS eCon 3042GBT-AD

Article No.: 24 03 404 2100

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, SX): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2070GB-A-P
Industrial Ethernet Switches

Ha-VIS eCon 2070GB-A-P

Article No.: 24 02 407 0030

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2062BT-AD
Industrial Ethernet Switches

Ha-VIS eCon 2062BT-AD

Article No.: 24 02 006 2100

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3050GBT-A-PP
Industrial Ethernet Switches

Ha-VIS eCon 3050GBT-A-PP

Article No.: 24 03 505 0020

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3042BT-AD
Industrial Ethernet Switches

Ha-VIS eCon 3042BT-AD

Article No.: 24 03 004 2100

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 610/100 Mbit/s (RJ45-Ports): 4100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3041BT-AD-P
Industrial Ethernet Switches

Ha-VIS eCon 3041BT-AD-P

Article No.: 24 03 004 1120

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 510/100 Mbit/s (RJ45-Ports): 4100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3051GBT-AD-P

Article No.: 24 03 405 1120

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 51000 Mbit/s (SC-Ports, SX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3050GBT-A-P
Industrial Ethernet Switches

Ha-VIS eCon 3050GBT-A-P

Article No.: 24 03 405 0020

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2061BT-AF
Industrial Ethernet Switches

Ha-VIS eCon 2061BT-AF

Article No.: 24 02 006 1200

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 710/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3080BT-A-PP
Industrial Ethernet Switches

Ha-VIS eCon 3080BT-A-PP

Article No.: 24 03 108 0020

UnmanagedFast EthernetNominal voltage: 24 V DCTotal number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3061BT-AD
Industrial Ethernet Switches

Ha-VIS eCon 3061BT-AD

Article No.: 24 03 006 1100

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 710/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3061GBT-AC-P
Industrial Ethernet Switches

Ha-VIS eCon 3061GBT-AC-P

Article No.: 24 03 406 1320

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 61000 Mbit/s (Mini GBIC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2050GB-A-P
Industrial Ethernet Switches

Ha-VIS eCon 2050GB-A-P

Article No.: 24 02 405 0030

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3052GBT-AC-P
Industrial Ethernet Switches

Ha-VIS eCon 3052GBT-AC-P

Article No.: 24 03 405 2320

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 51000 Mbit/s (Mini GBIC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3011GBT-AC
Industrial Ethernet Switches

Ha-VIS eCon 3011GBT-AC

Article No.: 24 03 401 1300

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 210/100/1000 Mbit/s (RJ45-Ports): 11000 Mbit/s (Mini GBIC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2052GBT-AD
Industrial Ethernet Switches

Ha-VIS eCon 2052GBT-AD

Article No.: 24 02 405 2100

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 51000 Mbit/s (SC-Ports, SX): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3081BT-AF
Industrial Ethernet Switches

Ha-VIS eCon 3081BT-AF

Article No.: 24 03 008 1200

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 910/100 Mbit/s (RJ45-Ports): 8100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3081BT-AD
Industrial Ethernet Switches

Ha-VIS eCon 3081BT-AD

Article No.: 24 03 008 1100

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 910/100 Mbit/s (RJ45-Ports): 8100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3041GBT-AD
Industrial Ethernet Switches

Ha-VIS eCon 3041GBT-AD

Article No.: 24 03 404 1100

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, SX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3041BT-AF
Industrial Ethernet Switches

Ha-VIS eCon 3041BT-AF

Article No.: 24 03 004 1200

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 510/100 Mbit/s (RJ45-Ports): 4100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2061BT-AD
Industrial Ethernet Switches

Ha-VIS eCon 2061BT-AD

Article No.: 24 02 006 1100

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 710/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2052GBT-AF-P
Industrial Ethernet Switches

Ha-VIS eCon 2052GBT-AF-P

Article No.: 24 02 405 2220

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 51000 Mbit/s (SC-Ports, LX): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3011GBT-AF
Industrial Ethernet Switches

Ha-VIS eCon 3011GBT-AF

Article No.: 24 03 401 1200

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 210/100/1000 Mbit/s (RJ45-Ports): 11000 Mbit/s (SC-Ports, LX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3060GB-A
Industrial Ethernet Switches

Ha-VIS eCon 3060GB-A

Article No.: 24 03 406 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 6Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3011GBT-AD
Industrial Ethernet Switches

Ha-VIS eCon 3011GBT-AD

Article No.: 24 03 401 1100

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 210/100/1000 Mbit/s (RJ45-Ports): 11000 Mbit/s (SC-Ports, SX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3021BT-AF
Industrial Ethernet Switches

Ha-VIS eCon 3021BT-AF

Article No.: 24 03 002 1200

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 3100 Mbit/s (RJ45-Ports): 2100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2062BT-AF
Industrial Ethernet Switches

Ha-VIS eCon 2062BT-AF

Article No.: 24 02 006 2200

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3043GBT-AC-P
Industrial Ethernet Switches

Ha-VIS eCon 3043GBT-AC-P

Article No.: 24 03 404 3320

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (Mini GBIC-Ports): 3Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3042BT-AD-P
Industrial Ethernet Switches

Ha-VIS eCon 3042BT-AD-P

Article No.: 24 03 004 2120

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 610/100 Mbit/s (RJ45-Ports): 4100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3060BT-A-PP
Industrial Ethernet Switches

Ha-VIS eCon 3060BT-A-PP

Article No.: 24 03 106 0020

UnmanagedFast EthernetNominal voltage: 24 V DCTotal number of ports: 610/100 Mbit/s (RJ45-Ports): 6Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2061BT-AF-P
Industrial Ethernet Switches

Ha-VIS eCon 2061BT-AF-P

Article No.: 24 02 006 1220

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 710/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2052GBT-AD-P
Industrial Ethernet Switches

Ha-VIS eCon 2052GBT-AD-P

Article No.: 24 02 405 2120

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 51000 Mbit/s (SC-Ports, SX): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3042GBT-AD-P
Industrial Ethernet Switches

Ha-VIS eCon 3042GBT-AD-P

Article No.: 24 03 404 2120

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, SX): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2070GBT-A-P
Industrial Ethernet Switches

Ha-VIS eCon 2070GBT-A-P

Article No.: 24 02 407 0020

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2061GBT-AD
Industrial Ethernet Switches

Ha-VIS eCon 2061GBT-AD

Article No.: 24 02 406 1100

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 61000 Mbit/s (SC-Ports, SX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2061GBT-AF
Industrial Ethernet Switches

Ha-VIS eCon 2061GBT-AF

Article No.: 24 02 406 1200

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 61000 Mbit/s (SC-Ports, LX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2062BT-AD-P
Industrial Ethernet Switches

Ha-VIS eCon 2062BT-AD-P

Article No.: 24 02 006 2120

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 810/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3061BT-AF
Industrial Ethernet Switches

Ha-VIS eCon 3061BT-AF

Article No.: 24 03 006 1200

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 710/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3070GBT-A-PP
Industrial Ethernet Switches

Ha-VIS eCon 3070GBT-A-PP

Article No.: 24 03 507 0020

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 7Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2052GBT-AF
Industrial Ethernet Switches

Ha-VIS eCon 2052GBT-AF

Article No.: 24 02 405 2200

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 51000 Mbit/s (SC-Ports, LX): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3042GBT-AF
Industrial Ethernet Switches

Ha-VIS eCon 3042GBT-AF

Article No.: 24 03 404 2200

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, LX): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3060GBT-A
Industrial Ethernet Switches

Ha-VIS eCon 3060GBT-A

Article No.: 24 03 406 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 6Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3041GBT-AD-P

Article No.: 24 03 404 1120

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, SX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2061BT-AD-P
Industrial Ethernet Switches

Ha-VIS eCon 2061BT-AD-P

Article No.: 24 02 006 1120

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 710/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3051GBT-AD
Industrial Ethernet Switches

Ha-VIS eCon 3051GBT-AD

Article No.: 24 03 405 1100

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 51000 Mbit/s (SC-Ports, SX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3041BT-AF-P
Industrial Ethernet Switches

Ha-VIS eCon 3041BT-AF-P

Article No.: 24 03 004 1220

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 510/100 Mbit/s (RJ45-Ports): 4100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3041GBT-AF-P

Article No.: 24 03 404 1220

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, LX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3042GBT-AF-P
Industrial Ethernet Switches

Ha-VIS eCon 3042GBT-AF-P

Article No.: 24 03 404 2220

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, LX): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3061BT-AD-P
Industrial Ethernet Switches

Ha-VIS eCon 3061BT-AD-P

Article No.: 24 03 006 1120

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 710/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3082BT-AF
Industrial Ethernet Switches

Ha-VIS eCon 3082BT-AF

Article No.: 24 03 008 2200

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 1010/100 Mbit/s (RJ45-Ports): 8100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3042BT-AF-P
Industrial Ethernet Switches

Ha-VIS eCon 3042BT-AF-P

Article No.: 24 03 004 2220

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 610/100 Mbit/s (RJ45-Ports): 4100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2062BT-AF-P
Industrial Ethernet Switches

Ha-VIS eCon 2062BT-AF-P

Article No.: 24 02 006 2220

UnmanagedFast EthernetNominal voltage: 48, 54Total number of ports: 810/100 Mbit/s (RJ45-Ports): 6100 Mbit/s (SC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2061GBT-AF-P
Industrial Ethernet Switches

Ha-VIS eCon 2061GBT-AF-P

Article No.: 24 02 406 1220

UnmanagedFull Gigabit EthernetNominal voltage: 48, 54Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 61000 Mbit/s (SC-Ports, LX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3061GBT-AC-PP
Industrial Ethernet Switches

Ha-VIS eCon 3061GBT-AC-PP

Article No.: 24 03 506 1320

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 61000 Mbit/s (Mini GBIC-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3052GBT-AC-PP
Industrial Ethernet Switches

Ha-VIS eCon 3052GBT-AC-PP

Article No.: 24 03 505 2320

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 51000 Mbit/s (Mini GBIC-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3043GBT-AC-PP
Industrial Ethernet Switches

Ha-VIS eCon 3043GBT-AC-PP

Article No.: 24 03 504 3320

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (Mini GBIC-Ports): 3Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3041BT-AD-PP
Industrial Ethernet Switches

Ha-VIS eCon 3041BT-AD-PP

Article No.: 24 03 104 1120

UnmanagedFast EthernetNominal voltage: 24 V DCTotal number of ports: 510/100 Mbit/s (RJ45-Ports): 4100 Mbit/s (SC-Ports): 1Operating temperature: -40 ... +70 °C

Industrial Ethernet Switches

Ha-VIS eCon 3041GBT-AD-PP

Article No.: 24 03 504 1120

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, SX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3041GBT-AF-PP
Industrial Ethernet Switches

Ha-VIS eCon 3041GBT-AF-PP

Article No.: 24 03 504 1220

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, LX): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3042GBT-AF-PP
Industrial Ethernet Switches

Ha-VIS eCon 3042GBT-AF-PP

Article No.: 24 03 504 2220

UnmanagedFull Gigabit EthernetNominal voltage: 24 V DCTotal number of ports: 610/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (SC-Ports, LX): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2050GX-I-AWT
New
Industrial Ethernet Switches

Ha-VIS eCon 2050GX-I-AWT

Article No.: 24 14 405 0002

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (ix Industrial®-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2080GX-I-AWT
New
Industrial Ethernet Switches

Ha-VIS eCon 2080GX-I-AWT

Article No.: 24 14 408 0002

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (ix Industrial®-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS MK3000 Wall
Mounting adapter

Ha-VIS MK3000 Wall

Article No.: 24 98 100 0003

Wall mounting flatSteel sheet

Ha-VIS MK3000 DINV
Mounting adapter

Ha-VIS MK3000 DINV

Article No.: 24 98 100 0004

Flat DIN rail mounting, VerticalSteel sheet

Ha-VIS MK3000 DINH
Mounting adapter

Ha-VIS MK3000 DINH

Article No.: 24 98 100 0005

Flat DIN rail mounting, HorizontalSteel sheet

Ha-VIS MK3000 Cover25
Mounting cover

Ha-VIS MK3000 Cover25

Article No.: 24 98 100 0000

for switches with 25 mm widthSteel sheet

Ha-VIS MK3000 Cover38
Mounting cover

Ha-VIS MK3000 Cover38

Article No.: 24 98 100 0001

for switches with 38 mm widthSteel sheet

Ha-VIS MK3000 Cover60
Mounting cover

Ha-VIS MK3000 Cover60

Article No.: 24 98 100 0002

for switches with 60 mm widthSteel sheet

Ha-VIS FE SFP Transceiver MM L2
Transceiver

Ha-VIS FE SFP Transceiver MM L2

Article No.: 20 76 000 0300

MultimodeCable length: 2,000 m

Ha-VIS GbE SFP Transceiver MM L550
Transceiver

Ha-VIS GbE SFP Transceiver MM L550

Article No.: 20 76 010 0300

MultimodeCable length: 550 m

Ha-VIS FE SFP Transceiver SM L15
Transceiver

Ha-VIS FE SFP Transceiver SM L15

Article No.: 20 76 020 0300

SinglemodeCable length: 15,000 m

Ha-VIS FE SFP Transceiver SM L40
Transceiver

Ha-VIS FE SFP Transceiver SM L40

Article No.: 20 76 024 0300

SinglemodeCable length: 40,000 m

Ha-VIS FE SFP Transceiver SM L80
Transceiver

Ha-VIS FE SFP Transceiver SM L80

Article No.: 20 76 028 0300

SinglemodeCable length: 80,000 m

Ha-VIS GbE SFP Transceiver SM L10
Transceiver

Ha-VIS GbE SFP Transceiver SM L10

Article No.: 20 76 030 0300

SinglemodeCable length: 10,000 m

Ha-VIS GbE SFP Transceiver SM L40
Transceiver

Ha-VIS GbE SFP Transceiver SM L40

Article No.: 20 76 034 0300

SinglemodeCable length: 40,000 m

Ha-VIS GbE SFP Transceiver SM L80
Transceiver

Ha-VIS GbE SFP Transceiver SM L80

Article No.: 20 76 038 0300

SinglemodeCable length: 80,000 m

DC/DC Convert.HARTING pCon 7150DC-110/48
DC-DC-converter

DC/DC Convert.HARTING pCon 7150DC-110/48

Article No.: 20 80 300 3026

DC/DC Convert.HARTING pCon 7150DC-24/48
DC-DC-converter

DC/DC Convert.HARTING pCon 7150DC-24/48

Article No.: 20 80 300 3027

DC/DC Convert.HARTING pCon 7060DC-110/24
DC-DC-converter

DC/DC Convert.HARTING pCon 7060DC-110/24

Article No.: 20 80 300 3025

DIN Rail Mounting Bracket, AL
DIN rail mounting kit

DIN Rail Mounting Bracket, AL

Article No.: 20 80 000 0003

According to DIN EN 60715

set for panel mounting vertical assembly
Wall mounting kit

set for panel mounting vertical assembly

Article No.: 20 80 010 0001

Vertical

Mounting Bracket Kit Flat Panel Mounting
Wall mounting kit

Mounting Bracket Kit Flat Panel Mounting

Article No.: 20 80 024 0002

Flat assembly

set for panel mounting
Wall mounting kit

set for panel mounting

Article No.: 20 80 010 0002

Vertical

Ha-VIS MK3000 S725
S7 profile rail

Ha-VIS MK3000 S725

Article No.: 24 98 100 0010

25 mmAluminium

Ha-VIS MK3000 S790
S7 profile rail

Ha-VIS MK3000 S790

Article No.: 24 98 100 0013

90 mmAluminium

Han-Modular Switch US4
Switch US4

Han-Modular Switch US4

Article No.: 09 80 113 0400

Double moduleFemalePolycarbonate (PC)RAL 7032 (pebble grey)

167 (of 167)