Ha-VIS MK3000 Wall
Article No.: 24 98 100 0003
Image is for illustration purposes only. Please refer to product description.
Ha-VIS MK3000 Wall
Article No.: 24 98 100 0003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Mounting adapter |
---|---|
Description of the accessory | Wall mounting flat |
Series | Ha-VIS MK3000 |
Category | Accessories |
Surface (accessories) | Galvanised |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Material (accessories) | Steel sheet |
eCl@ss | 19179090 Network technology (computer communication, parts, unspecified) |
---|---|
Net weight | 407.64 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85177000 |
GTIN | 5713140148802 |
ETIM | EC000213 |
Previous
Next